Features and Benefits
- N-Channel and P-Channel versions available
- Lowest RDS(on) per mm²
- WLCSP 4 balls with low RDS(on) and smallest footprint
- WLCSP 6 balls with low RDS(on) and small footprint
- WLCSP 9 balls with lowest RDS(on) and small footprint
- ESD protection above 2 kV HBM
- Low RDS(on) down to 15 mΩ
- Best-in-class RDS(on) to space ratio
- Easy PCB design
- ID up to 9.6 A
- Low voltage drive (VGS(th)= 0.6 V typ.)
- VDS = 12 - 60 V; VGS = 8
Applications
- Load switching for mobile devices
- Battery switch
- LED driver
- High-speed line drivers
- Wearables
- E-cigarettes
- Mobile accessories
- Hearing aids
- ID cards
- Computing accessories
- Battery polarity protection
Featured products
Featured documents
Latest news and blogs
Latest videos
Nexperia’s Small-signal MOSFETs for portable and mobile applications
Parametric search
Please wait, loading data... Products
MOSFETs
| Type number | Description | Status | Quick access |
|---|---|---|---|
| PMCM4401UNE | 20 V, N-channel Trench MOSFET | Development | |
| PMCM4401UPE | 20 V, P-channel Trench MOSFET | Production | |
| PMCM4401VNE | 12V, N-channel Trench MOSFET | Production | |
| PMCM4401VPE | 12 V, P-channel Trench MOSFET | Production | |
| PMCM4402UPE | 20 V, P-channel Trench MOSFET | Production | |
| PMCM6501UNE | 20 V, N-channel Trench MOSFET | EndOfLife | |
| PMCM6501UPE | 20 V, P-channel Trench MOSFET | Production | |
| PMCM6501VNE | 12 V, N-channel Trench MOSFET | Production | |
| PMCM6501VPE | 12 V, P-channel Trench MOSFET | Production |
Documentation
| File name | Title | Type | Date |
|---|---|---|---|
| AN11119.pdf | Medium power small-signal MOSFETs in DC-to-DC conversion | Application note | 2013-05-07 |
| WLCSP4_mk.png | WLCSP4 | Marcom graphics | 2017-01-28 |
| WLCSP6_mk.png | WLCSP6 | Marcom graphics | 2017-01-28 |
| nexperia_document_leaflet_WLCSP_201803.pdf | Small-signal MOSFETs in WLCSP - Smallest size - lowest RDS(on) | Leaflet | 2018-04-25 |
| vp_WLCSP_MOSFETs.zip | WLCSP MOSFETs | Value proposition | 2020-01-15 |
| nexperia_document_leaflet_SsMOS_for_mobile_2022-CHN.pdf | 适合移动和便携式设备的 大批量小信号MOSFET, 采用WLCSP和无引脚DFN封装 | Leaflet | 2022-07-04 |
| nexperia_document_leaflet_SsMOS_for_mobile_2022.pdf | High volume small-signal MOSFETs for mobile and portables, in WLCSP and leadless DFN packages | Leaflet | 2022-07-04 |
| AN90009.pdf | Leakage of small-signal MOSFETs | Application note | 2025-10-21 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.