Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Environmental Product Labelling

Nexperia provides product compliance information for EU RoHS Directive 2011/65/EU, as amended by Directive (EU) 2015/863, and for China RoHS requirements applicable to electrical and electronic products.

Some Nexperia semiconductor products comply with EU/CN RoHS by using applicable lead exemptions. Current Nexperia use cases are high melting temperature type solders and lead in glass or ceramic matrix applications. The corresponding exemption references are EU RoHS 7(a) / CN RoHS 8.1 and EU RoHS 7(c)-I / CN RoHS 8.3.1.

For EU RoHS, legacy exemption entries 7(a) and 7(c)-I remain valid until 30 June 2027. Successor entries introduced by Commission Delegated Directives (EU) 2025/1802 and (EU) 2025/2363 include 7(a)-I and 7(c)-V, function (1), with applicability currently expiring on 31 December 2027.

Nexperia cannot determine or guarantee the compliance status of a third-party product or system that incorporates Nexperia components.

RoHS and China RoHS compliant without exemption symbol  

RoHS Compliant Without Exemption

Products shown with this symbol comply with EU/CN RoHS without using a RoHS exemption.
RoHS compliant with exemption symbol  

RoHS Compliant With Exemption

Products shown with this symbol comply with EU/CN RoHS by using an applicable RoHS exemption.
Nexperia halogen-free symbol  

Halogen-Free

To meet the Nexperia halogen-free definition, each homogeneous material in the product must meet the following limits: total chlorine and bromine content < 900 ppm; antimony oxides < 900 ppm.
Nexperia Pb free symbol  

Pb-Free

Products marked with the Pb-free symbol do not contain lead above 0.1 % by weight (1000 ppm) in any homogeneous material.

RHF Indicator

Nexperia uses the RHF-2006 indicator to identify both RoHS compliance status and Nexperia halogen-free status by means of a single letter code. RHF stands for RoHS Halogen-Free. The indicator is used on product marking, packing labels, and customer-facing product compliance information.

RHF indicator N   RHF Indicator N

N means non-RoHS-compliant. It applies to non-RoHS-compliant products regardless of halogen-free status.

RHF indicator E   RHF Indicator E

E means exempted. The product complies with EU/CN RoHS using an applicable lead exemption and does not meet the Nexperia halogen-free definition.

RHF indicator H   RHF Indicator H

H means halogen-free. The product complies with EU/CN RoHS using an applicable lead exemption and meets the Nexperia halogen-free definition.

RHF indicator G   RHF Indicator G

G means green. The product complies with EU/CN RoHS without exemptions and does not meet the Nexperia halogen-free definition.

RHF indicator D   RHF Indicator D

D means dark green. The product complies with EU/CN RoHS without exemptions and meets the Nexperia halogen-free definition.

Evidence And Downloads

Product-specific material declarations and chemical content information are available from Nexperia chemical-content pages using the pattern nexperia.com/chemical-content/{PTN}.html, where {PTN} shall be replaced by a Nexperia part type number such as BAS16. Official portfolio-level declaration letters are available from the Environmental Standard Letters page. Bulk environmental compliance data is available from the Nexperia Environmental Compliance Data Feed. Automotive customers can request IMDS data through MyIMDS.

Last reviewed: June 2026. In case of conflict, product-specific chemical content data, official Nexperia declaration letters, and signed declarations on the Environmental Certifications page take precedence over this explanatory webpage.