Small-signal MOSFETs Q-portfolio
Nexperia's small-signal MOSFET Q-portfolio showcases a range of high-quality devices crafted to meet rigorous automotive standards. This portfolio features a variety of small-signal MOSFET packages, including the ultra-compact DFN1110D-3, DFN1412-6, and DFN1006. These packages are designed for superior thermal performance, reliability, and miniaturization, addressing the industry's demand for compact, high-efficiency components. Additionally, the portfolio includes devices in the standard SOT23, SOT323, and SOT363 packages.
Adhering to AEC-Q101 standards, the small-signal Q-portfolio is also engineered to meet future automotive requirements, offering extended service support and a longevity guarantee of over 10 years.
Read more about our longevity program: https://www.nexperia.com/support/customer-support/longevity
| Type number | Package version | Package name | Channel type | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 4.5 V (mΩ) |
|---|---|---|---|---|---|---|
| BSS138AKQB-Q | SOT8015 | DFN1110D-3 | N | 60 | 2800 | 3600 |
| 2N7002AKQB-Q | SOT8015 | DFN1110D-3 | N |
60 |
2800 | 3500 |
| BSS138AKRA-Q | SOT1268 | DFN1412-6 | N | 60 | 2900 | 3700 |
| 2N7002AKRA-Q | SOT1268 | DFN1412-6 | N | 60 | 2900 | 3600 |
| BSS138AKM-Q | SOT883 | DFN1006-3 | N | 60 | 3000 | 3900 |
| 2N7002AKM-Q | SOT883 | DFN1006-3 | N | 60 | 3000 | 3600 |
| BSS138AK-Q | SOT23 | SOT23 | N | 60 | 3000 | 3900 |
| 2N7002AK-Q | SOT23 | SOT23 | N | 60 | 3000 | 3600 |
| BSS138AKW-Q | SOT323 | SC-70 | N | 60 | 3000 | 3900 |
| 2N7002AKW-Q | SOT323 | SC-70 | N | 60 | 3000 | 3600 |
| BSS138AKS-Q | SOT363 | TSSOP6 | N | 60 | 3000 | 3900 |
| 2N7002AKS-Q | SOT363 | TSSOP6 | N | 60 | 3000 | 3600 |