PEMD48
|
50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47 kΩ
and R1 = 2.2 kΩ, R2 = 47 kΩ |
|
PMP4201V
|
45 V, 100 mA NPN/NPN matched double transistor |
|
PEMH15
|
NPN/NPN resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 4.7 kΩ |
|
PEMD16
|
50 V, 100 mA NPN/PNP resistor-equipped double transistor;
R1 = 22 kΩ, R2 = 47 kΩ |
|
PEMH11
|
50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 10 kΩ, R2 = 10
kΩ |
|
PBSS2515VS
|
15 V low VCEsat NPN double transistor |
|
PMP4501V
|
45 V, 100 mA NPN/NPN matched double transistor |
|
PEMB13
|
PNP/PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 47 kΩ |
|
BCM857BV
|
PNP/PNP matched double transistor |
|
PEMD3
|
50 V, 100 mA NPN/PNP resistor-equipped double transistor;
R1 = 10 kΩ, R2 = 10 kΩ |
|
PEMD20
|
50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 2.2
kΩ |
|
PEMB3
|
50 V, 100 mA PNP/PNP Resistor-Equipped Transistor; R1 = 4.7 kΩ, R2 = open |
|
PEMH1
|
NPN/NPN resistor-equipped double transistor; R1 = 22 kΩ, R2 = 22 kΩ |
|
PEMH9
|
50 V, 100 mA NPN/NPN resistor-equipped double transistor;
R1 = 10 kΩ, R2 = 47 kΩ |
|
PEMT1
|
PNP/PNP general purpose double transistor |
|
PBSS4160V
|
60 V, 1 A NPN low VCEsat (BISS) transistor |
|
PMBT3904VS
|
40 V, 200 mA NPN/NPN switching transistor |
|
PMP5501V
|
45 V, 100 mA PNP/PNP matched double transistor |
|
BC857BV
|
45 V, 100 mA PNP general purpose double transistor |
|
PEMH2
|
50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 47 kΩ, R2 = 47
kΩ |
|
PEMB24
|
50 V, 20 mA PNP/PNP resistor-equipped transistor;
R1 = 100 kΩ, R2 = 100 kΩ |
|
BC847BVN
|
45 V, 100 mA NPN/PNP general purpose transistor |
|
PEMH14
|
50 V, 100 mA NPN/NPN resistor-equipped transistor;
R1 = 47 kΩ, R2 = open |
|
PEMZ7
|
NPN/PNP general purpose double transistor |
|
PEMB9
|
50 V, 100 mA PNP/PNP resistor-equipped double transistor;
R1 = 10 kΩ, R2 = 47 kΩ |
|
PEMD12
|
50 V, 100 mA NPN/PNP resistor-equipped double transistor;
R1 = 47 kΩ, R2 = 47 kΩ |
|
PEMB2
|
50 V, 100 mA PNP/PNP resistor-equipped double transistor;
R1 = 47 kΩ, R2 = 47 kΩ |
|
PEMD14
|
50 V, 100 mA NPN/PNP resistor-equipped transistor;
R1 = 47 kΩ, R2 = open |
|
PEMD9
|
50 V, 100 mA NPN/PNP resistor-equipped double transistor;
R1 = 10 kΩ, R2 = 47 kΩ |
|
PEMZ1
|
NPN/PNP general purpose transistor |
|
PBSS5240V
|
40 V low VCEsat PNP transistor |
|
PEMD24
|
50 V, 20 mA NPN/PNP resistor-equipped double transistor; R1 = 100 kΩ, R2 = 100
kΩ |
|
PEMD10
|
NPN/PNP double Resistor-Equipped Transistor; R1 = 2.2 kΩ, R2 = 47 kΩ |
|
PEMH10
|
50 V, 100 mA NPN/NPN resistor-equipped double transistor;
R1 = 2.2 kΩ, R2 = 47 kΩ |
|
PEMH16
|
50 V, 100 mA NPN/NPN resistor-equipped transistor; R1 = 22 kΩ, R2 = 47
kΩ |
|
PEMD15
|
50 V, 100 mA NPN/PNP resistor-equipped double transistor;
R1 = 4.7 kΩ, R2 = 4.7 kΩ |
|
PEMB20
|
50 V, 100 mA PNP/PNP resistor-equipped transistor;
R1 = 2.2 kΩ, R2 = 2.2 kΩ |
|
PEMX1
|
NPN/NPN general purpose double transistor |
|
BCM847BV
|
NPN/NPN matched double transistor |
|
PEMD30
|
50 V, 100 mA NPN/PNP resistor-equipped double transistor;
R1 = 2.2 kΩ, R2 = open |
|
PEMH19
|
50 V, 100 mA NPN/NPN resistor-equipped transistor;
R1 = 22 kΩ, R2 = open |
|
PMP5201V
|
45 V, 100 mA PNP/PNP matched double transistor |
|
BC847BV
|
NPN general purpose double transistor |
|
PEMB11
|
PNP/PNP resistor-equipped transistor; R1 = 10 kΩ, R2 = 10 kΩ |
|
PEMH18
|
50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 10
kΩ |
|
PMBT3906VS
|
40 V, 200 mA PNP/PNP switching transistor |
|
PEMD4
|
50 V, 100 mA NPN/PNP resistor-equipped double transistor;
R1 = 10 kΩ, R2 = open |
|
PEMH13
|
50 V, 100 mA NPN/NPN resistor-equipped double transistor;
R1 = 4.7 kΩ, R2 = 47 kΩ |
|
PBSS3515VS
|
15 V low VCEsat PNP double transistor |
|
PEMH20
|
50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 2.2 kΩ, R2 = 2.2
kΩ |
|
PEMD13
|
50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 4.7 kΩ, R2 = 47
kΩ |
|
PEMB10
|
50 V, 100 mA PNP/PNP resistor-equipped double transistor;
R1 = 2.2 kΩ, R2 = 47 kΩ |
|
PEMD6
|
50 V, 100 mA NPN/PNP Resistor-Equipped Transistor; R1 = 4.7 kΩ, R2 = open |
|
PEMD2
|
50 V, 100 mA NPN/PNP resistor-equipped double transistor;
R1 = 22 kΩ, R2 = 22 kΩ |
|
PEMH4
|
50 V, 100 mA NPN/NPN resistor-equipped transistor;
R1 = 10 kΩ, R2 = open |
|
PMBT3946VPN
|
40 V, 200 mA NPN/PNP switching transistor |
|