Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia now offers automotive planar Schottky diodes in space-saving CFP3-HP packaging

Nexperia now offers automotive planar Schottky diodes in space-saving CFP3-HP packaging

February 13, 2024

Nijmegen -- Providing superior heat dissipation while still maintaining small footprint size

Nexperia, the global semiconductor manufacturer today announced that it is now offering a portfolio of 22 new planar Schottky diodes in CFP3-HP packaging. The portfolio includes 11 industrial, as well as 11 AEC-Q101 qualified products. This release supports the growing trend for manufacturers to replace devices in SMx-type packaging with smaller footprint CFP-packaged devices, especially in automotive applications. These diodes are suitable for use in, for example, DC-DC conversion, freewheeling, reverse polarity protection and OR-ing applications.

For maximum design flexibility, device options in this portfolio are offered with reverse voltages VR(max) ranging from 30 V to 100 V and forward currents IF(average) between 1 A and 3 A. The exposed heatsink, which is a feature of the CFP3-HP enables it to provide the highest level of heat dissipation (Ptot) for such a small package footprint (3.7 mm x 1.8 mm x 0.9 mm).

"As the industry transitions to smaller packages like CFP, Nexperia is committed to actively contributing to this shift, reinforcing our dedication to packaging innovation," says Frank Matschullat, Product Group Manager Power Bipolar Discretes at Nexperia. "With substantial investments in capacity expansion, we are poised to meet the increasing demand for CFP-packaged products, surpassing market expectations for the next three years. These diodes mark the latest additions to our extensive portfolio of over 270 CFP-packaged products."

Utilizing the proprietary copper clip design, these packages meet the challenging demands of efficient and space-saving designs. Today, CFP packaging is used by different power diode technologies such as Nexperia’s Schottky and recovery rectifiers but can also be extended to bipolar transistors. It offers significant product diversity. This further solidifies Nexperia’s position as a leader in packaging innovation. Offering customers the widest range of device options from a semiconductor manufacturer with a trusted supply chain.

To learn more about Nexperia’s planar Schottky diodes in CFP3-HP packaging visit: http://www.nexperia.com/cfp

About Nexperia

Headquartered in the Netherlands, Nexperia is a global semiconductor company with a rich European history and over 15,000 employees across Europe, Asia, and the United States. As a leading expert in the development and production of essential semiconductors, Nexperia’s components enable the basic functionality of virtually every electronic design in the world – from automotive and industrial to mobile and consumer applications.


The company serves a global customer base, shipping more than 100 billion products annually. These products are recognized as benchmarks in efficiency – in process, size, power, and performance. Nexperia's commitment to innovation, efficiency, sustainability, and stringent industry requirements is evident in its extensive IP portfolio, its expanding product range, and its certification to IATF 16949, ISO 9001, ISO 14001, and ISO 45001 standards.

 

For press information, please contact:

 

Nexperia

Anne Proch

Tel: +49 160 916 884 18

Email: anne.proch@nexperia.com

 

Publitek

Megan King

Tel: +44 7855060775

E-mail: megan.king@publitek.com