Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia expands 650 V GaN FET portfolio with multiple RDS(on) classes and industry-standard packages

Nexperia expands 650 V GaN FET portfolio with multiple RDS(on) classes and industry-standard packages

June 10, 2026

Nijmegen -- Comprehensive 650 V GaN portfolio enables flexible, high-efficiency system design across industrial applications

Nexperia today announced the expanded portfolio of 650 V industrial-grade high-power GaN FETs for demanding power conversion applications. The portfolio includes devices in 35 mΩ, 50 mΩ and 70 mΩ, offered in industry-standard TO-247-3, TO-247-4, TOLL and TOLT packages. The extended portfolio provides power engineers with greater flexibility to balance efficiency, thermal performance and power density across high-power applications, including datacenter and telecom power supplies, renewable energy systems, battery energy storage (BESS), and industrial drives and automation.

The rapid growth of AI computing is driving rack power supply requirements from sub‑3 kW towards 5–12 kW levels, while renewable energy and industrial electrification trends continue to drive higher switching frequency and efficiency requirements. In this context, wide-bandgap technologies such as GaN are becoming increasingly important to enabling higher efficiency, reduced system size and improved thermal management in next-generation power conversion architectures.

“The transition towards wide-bandgap power semiconductors is accelerating across industrial, energy and AI infrastructure applications,” said Andrea Bricconi, VP and Head of GaN Product Group Nexperia. “As efficiency, power density and thermal requirements continue to increase, we’re focused on making GaN more accessible and scalable for engineers designing high-power applications. Expanding our 650 V GaN portfolio is an important step in that direction - and only the beginning of what we’re building in the wide-bandgap space”.

At the system level, these next-generation GaN devices enable engineers to push beyond the performance limits of conventional silicon-based solutions through higher switching frequencies and lower switching and conduction losses. Depending on the application topology and operating conditions, designers can achieve higher power density, improved efficiency, reduced cooling requirements, and lower overall system cost. The increased switching frequency also enables the use of smaller passive components and reduced magnetics size, supporting more compact and scalable power architectures with greater flexibility to optimize performance and footprint.

In high-power LLC stages typical of 10–12 kW AI server PSUs, the use of GaN devices enables ~0.8–1.2% efficiency improvement at full load compared to silicon, while supporting ~40–70% increases in power density at the stage level, driven by higher switching frequencies and reduced passive component size. In a typical 1 kW high-voltage motor drive, GaN devices can reduce inverter power losses by approximately 20–25%, enabling an efficiency improvement of ~1–1.5% while also supporting smaller thermal management solutions and higher overall system power density.

Built on Nexperia’s GaN technology platform, the devices combine fast switching characteristics, low switching losses, controlled dynamic behaviour, and robust thermal performance with a range of industry-standard package options. This enables optimization of both electrical and mechanical design parameters while supporting straightforward integration into existing power system architectures.

The 35 mΩ and 70 mΩ devices are available now in TOLL, TOLT, TO-247-3, and TO-247-4 packages, with further 50 mΩ variants scheduled for Q3 2026.

To learn more about Nexperia's 650 V high-power GaN FETs, visit: https://www.nexperia.com/gan-fets

About Nexperia

Headquartered in the Netherlands, Nexperia is a global semiconductor company with a rich European history and over 12,500 employees across Europe, Asia, and the United States. As a leading expert in the development and production of essential semiconductors, Nexperia’s components enable the basic functionality of virtually every commercial electronic design in the world – from automotive and industrial to mobile and consumer applications.


The company serves a global customer base, shipping more than 110 billion products annually. These products are recognized as benchmarks in efficiency – in process, size, power, and performance. Nexperia's commitment to innovation, efficiency, sustainability, and stringent industry requirements is evident in its extensive IP portfolio, its expanding product range, and its certification to IATF 16949, ISO 9001, ISO 14001 and ISO 45001 standards.

For press information, please contact:

Nexperia

Anne Proch

Tel: +49 160 916 884 18

Email: anne.proch@nexperia.com

 

Pretzl Group

Lucy Sorton

Tel: +44 07966 301949

E-mail: lucy.sorton@pretzl.com