- Block diagram
- Design considerations
- Product listing
- Design resources
- Support
Block diagram
Power interface
Recommended products (4)
Related sub-systems (1)
Load management
Recommended products (7)
- MOSFET: N-Channel, 40-100 V, Rdson < 15 mΩ; Leaded and micro leaded
- MOSFET: P-Channel, 40-100 V, DFN and MLPAK
- Schottky diode: 40-100 V, CFP2-HP / CFP3 / CFP5
- Gate driver: Half bridge up to 120 V
- Gate driver: High frequency dual channel
- Relay replacement: ≤ 100 V PNP or NPN Single bipolar transistors, good cooling, large package relay replacement
- Tracking LDO: Wide Vin / Vout, full diagnostic and protection, up to 300 mA per channel
Signal control
Communications interface
Recommended products (2)
Control units / modules
Related systems (2)
Select a component
To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.
Design considerations
- Rugged and robust packages (LFPAK, MLPAK and CFP packages) further support space saving, thermal efficiency and high reliability levels when driving low- to medium-power loads
- Requires scalable and flexible product families tailored to BCU communication interfaces and output options for load management
- ESD protection qualified and tested to the latest standards for high-speed communication networks between the BCU and other vehicle subsystem controllers
- Small signal discrete and logic devices provide additional safety features independent of the main processor
- DFN and CFP packages provide space saving, improved thermal performance and possibility of automatic optical inspection
Product listing
Power interface
Load management
- MOSFET: N-Channel, 40-100 V, Rdson < 15 mΩ; Leaded and micro leaded
- MOSFET: P-Channel, 40-100 V, DFN and MLPAK
- Schottky diode: 40-100 V, CFP2-HP / CFP3 / CFP5
- Gate driver: Half bridge up to 120 V
- Gate driver: High frequency dual channel
- Relay replacement: ≤ 100 V PNP or NPN Single bipolar transistors, good cooling, large package relay replacement
- Tracking LDO: Wide Vin / Vout, full diagnostic and protection, up to 300 mA per channel
Signal control
Communications interface
Control units / modules
Design resources
Evaluation boards