NEVB-LOGIC02 - DIL footprint (XSON / X2SON / TSSOP / VSSOP) adapter board
NEVB-LOGIC02 is a dual in-line logic footprint adapter board, designed to simplify the evaluation of Nexperia logic devices by offering several package footprints.
Packages on the board (9)
| Package | Package name | Package information | Package description | Reference | Date |
|---|---|---|---|---|---|
XSON8 (SOT833-1) |
XSON8 | SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | MO-252 (JEDEC) | 2007-12-07 |
XSON8 (SOT1116) |
XSON8 | SOT1116 | plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body | 2010-04-07 | |
X2SON8 (SOT1233) |
X2SON8 | plastic, leadless thermal enhanced extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1.35 mm x 0.8 mm x 0.35 mm body | 2016-04-21 | ||
X2SON6 (SOT1255) |
X2SON6 | SOT1255 | plastic, leadless thermal enhanced extremely thin small outline package; 6 terminals; 0.4 mm pitch; 1 mm x 0.8 mm x 0.35 mm body | 2015-07-22 | |
XSON6 (SOT886) |
XSON6 | SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | MO-252 (JEDEC) | 2004-07-22 |
TSSOP6 (SOT363) |
TSSOP6 | SOT363 | Plastic surface-mounted package; 6 leads | SC-88 (EIAJ) | 2006-03-16 |
VSSOP8 (SOT765-1) |
VSSOP8 | SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | MO-187 (JEDEC) | 2016-05-31 |
TSSOP24 (SOT355-1) |
TSSOP24 | SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.2 mm body | MO-153 (JEDEC) | 2024-11-07 |
X2SON8 (SOT1233) |
X2SON8 | plastic, leadless thermal enhanced extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1.35 mm x 0.8 mm x 0.35 mm body | 2016-04-21 |
Related boards (3)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-LOGIC01---DIL-footprint--TSSOP---DHVQFN---XQFN--adapter-board | NEVB-LOGIC01 - DIL footprint (TSSOP / DHVQFN / XQFN) adapter board | Evaluation board | Order | |
|
NEVB-LOGIC03---DIL-footprint--WLCSP--adapter-board | NEVB-LOGIC03 - DIL footprint (WLCSP) adapter board | Evaluation board | Order | |
|
NEVB-LOGIC04---DIL-footprint--XSON---DHXQFN-----adapter-board | NEVB-LOGIC04 - DIL footprint (XSON / DHXQFN) adapter board | Evaluation board | Order |
Packages on the board (9)
| Package | Package name | Package information | Package description | Reference | Date |
|---|---|---|---|---|---|
XSON8 (SOT833-1) |
XSON8 | SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | MO-252 (JEDEC) | 2007-12-07 |
XSON8 (SOT1116) |
XSON8 | SOT1116 | plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body | 2010-04-07 | |
X2SON8 (SOT1233) |
X2SON8 | plastic, leadless thermal enhanced extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1.35 mm x 0.8 mm x 0.35 mm body | 2016-04-21 | ||
X2SON6 (SOT1255) |
X2SON6 | SOT1255 | plastic, leadless thermal enhanced extremely thin small outline package; 6 terminals; 0.4 mm pitch; 1 mm x 0.8 mm x 0.35 mm body | 2015-07-22 | |
XSON6 (SOT886) |
XSON6 | SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | MO-252 (JEDEC) | 2004-07-22 |
TSSOP6 (SOT363) |
TSSOP6 | SOT363 | Plastic surface-mounted package; 6 leads | SC-88 (EIAJ) | 2006-03-16 |
VSSOP8 (SOT765-1) |
VSSOP8 | SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | MO-187 (JEDEC) | 2016-05-31 |
TSSOP24 (SOT355-1) |
TSSOP24 | SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.2 mm body | MO-153 (JEDEC) | 2024-11-07 |
X2SON8 (SOT1233) |
X2SON8 | plastic, leadless thermal enhanced extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1.35 mm x 0.8 mm x 0.35 mm body | 2016-04-21 |
Related boards (3)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-LOGIC01---DIL-footprint--TSSOP---DHVQFN---XQFN--adapter-board | NEVB-LOGIC01 - DIL footprint (TSSOP / DHVQFN / XQFN) adapter board | Evaluation board | Order | |
|
NEVB-LOGIC03---DIL-footprint--WLCSP--adapter-board | NEVB-LOGIC03 - DIL footprint (WLCSP) adapter board | Evaluation board | Order | |
|
NEVB-LOGIC04---DIL-footprint--XSON---DHXQFN-----adapter-board | NEVB-LOGIC04 - DIL footprint (XSON / DHXQFN) adapter board | Evaluation board | Order |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| nexperia_factsheet_dual_in_line_logic_footprint_adapter_boards | Dual in-line Logic footprint adapter boards | Leaflet | 2026-06-04 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.