NEVB-LOGIC03 - DIL footprint (WLCSP) adapter board
NEVB-LOGIC03 is a dual in-line logic footprint adapter board, designed to simplify the evaluation of Nexperia logic devices by offering several package footprints.
Packages on the board (4)
| Package | Package name | Package information | Package description | Reference | Date |
|---|---|---|---|---|---|
WLCSP8 (SOT8023-1) |
WLCSP8 | SOT8023-1 | wafer level chip-scale package, 8 bumps; 0.75 x 1.55 x 0.60 mm | 2020-08-12 | |
WLCSP16 (SOT8025-1) |
WLCSP16 | SOT8025-1 | wafer level chip-scale package; 16 bumps; 1.455 mm x 1.455 mm x 0.43 mm bod | 2021-06-16 | |
WLCSP9 (SOT8027-1) |
WLCSP9 | SOT8027-1 | wafer level chip-scale package; 9 bumps; 1.06 mm x 1.06 mm x 0.43 mm body | 2021-06-16 | |
WLCSP9 (SOT8057-1) |
WLCSP9 | SOT8057-1 | wafer level chip-scale pakage; 9 bumps; 0.92 × 0.92 × 0.42 mm body | 2023-06-01 |
Related boards (3)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-LOGIC01---DIL-footprint--TSSOP---DHVQFN---XQFN--adapter-board | NEVB-LOGIC01 - DIL footprint (TSSOP / DHVQFN / XQFN) adapter board | Evaluation board | ||
|
NEVB-LOGIC02---DIL-footprint--XSON---X2SON---TSSOP---VSSOP--adapter-board | NEVB-LOGIC02 - DIL footprint (XSON / X2SON / TSSOP / VSSOP) adapter board | Evaluation board | ||
|
NEVB-LOGIC04---DIL-footprint--XSON---DHXQFN-----adapter-board | NEVB-LOGIC04 - DIL footprint (XSON / DHXQFN) adapter board | Evaluation board |
Packages on the board (4)
| Package | Package name | Package information | Package description | Reference | Date |
|---|---|---|---|---|---|
WLCSP8 (SOT8023-1) |
WLCSP8 | SOT8023-1 | wafer level chip-scale package, 8 bumps; 0.75 x 1.55 x 0.60 mm | 2020-08-12 | |
WLCSP16 (SOT8025-1) |
WLCSP16 | SOT8025-1 | wafer level chip-scale package; 16 bumps; 1.455 mm x 1.455 mm x 0.43 mm bod | 2021-06-16 | |
WLCSP9 (SOT8027-1) |
WLCSP9 | SOT8027-1 | wafer level chip-scale package; 9 bumps; 1.06 mm x 1.06 mm x 0.43 mm body | 2021-06-16 | |
WLCSP9 (SOT8057-1) |
WLCSP9 | SOT8057-1 | wafer level chip-scale pakage; 9 bumps; 0.92 × 0.92 × 0.42 mm body | 2023-06-01 |
Related boards (3)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-LOGIC01---DIL-footprint--TSSOP---DHVQFN---XQFN--adapter-board | NEVB-LOGIC01 - DIL footprint (TSSOP / DHVQFN / XQFN) adapter board | Evaluation board | ||
|
NEVB-LOGIC02---DIL-footprint--XSON---X2SON---TSSOP---VSSOP--adapter-board | NEVB-LOGIC02 - DIL footprint (XSON / X2SON / TSSOP / VSSOP) adapter board | Evaluation board | ||
|
NEVB-LOGIC04---DIL-footprint--XSON---DHXQFN-----adapter-board | NEVB-LOGIC04 - DIL footprint (XSON / DHXQFN) adapter board | Evaluation board |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| nexperia_factsheet_dual_in_line_logic_footprint_adapter_boards | Dual in-line Logic footprint adapter boards | Leaflet | 2024-01-24 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.