NEVB-NEX40400EVM-12 - 40 to 5V, 600 mA, PFM, 2.1 MHz, synchronous step-down converter evaluation board
The NEX40400EVM-12 evaluation board is a reference design of a step down DC-DC switching voltage converter, assembled on a two-layer PCB. It enables testing of the functionality and performance of the NEX40400 buck converter.
Key features & benefits
- 4.5V to to 40V input voltage range
- 600mA continuous output current
- 12V output
- 2.1 MHz with Pulse Frequency Modulation (PFM) at light load
- Frequency foldback for high conversion ratio and low drop-out application
- Internal compensation
- Short circuit protection with Hiccup mode
Products on the board (6)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NEX40400ADA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
|
NEX40400CDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
|
NEX40400DDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
|
NEX40400EDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
|
NEX40400FDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
|
NEX40400BDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NEX40400EVM-05---40-to-5V-600-mA-FPWM-1-05-MHz--synchronous-step-down-converter-evaluation-board | NEVB-NEX40400EVM-05 - 40 to 5V, 600 mA, FPWM, 1.05 MHz, synchronous step-down converter evaluation board | Evaluation board | Order |
Products on the board (6)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NEX40400ADA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
|
NEX40400CDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
|
NEX40400DDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
|
NEX40400EDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
|
NEX40400FDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
|
|
NEX40400BDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NEX40400EVM-05---40-to-5V-600-mA-FPWM-1-05-MHz--synchronous-step-down-converter-evaluation-board | NEVB-NEX40400EVM-05 - 40 to 5V, 600 mA, FPWM, 1.05 MHz, synchronous step-down converter evaluation board | Evaluation board | Order |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| UM90049 | NEX40400: 4.5 V to 40 V, 600 mA, synchronous step-down converter evaluation board | User manual | 2024-12-10 |
Support
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.