NEVB-NXF6501-Q100 - 5.5 V, 1.2 A, 410 kHz push-pull transformer driver evaluation board
The NXF6501 evaluation board enables the evaluation of Nexperia's NXF6501 - a low noise, 1.2 A push-pull transformer driver for isolated power supplies. The EVB can provide the isolated power supply with one positive output voltage. For easy evaluation of this EVB, the test points are added to measure the circuitry voltages.
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NXF6501DC-Q100 | Low-noise, 1.2 A transformer driver for isolated power supplies | Production |
Related boards (2)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NXF6505b-Q100---5-5-V-1-2-A-440-kHz-push-pull-transformer-driver-evaluation-board | NEVB-NXF6505b-Q100 - 5.5 V, 1.2 A, 440 kHz push-pull transformer driver evaluation board | Evaluation board | Order | |
|
NEVB-NXF6505A-Q100---5-5-V-1-2-A-160-kHz-push-pull-transformer-driver-evaluation-board | NEVB-NXF6505A-Q100 - 5.5 V, 1.2 A, 160 kHz push-pull transformer driver evaluation board | Evaluation board | Order |
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NXF6501DC-Q100 | Low-noise, 1.2 A transformer driver for isolated power supplies | Production |
Related boards (2)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NXF6505b-Q100---5-5-V-1-2-A-440-kHz-push-pull-transformer-driver-evaluation-board | NEVB-NXF6505b-Q100 - 5.5 V, 1.2 A, 440 kHz push-pull transformer driver evaluation board | Evaluation board | Order | |
|
NEVB-NXF6505A-Q100---5-5-V-1-2-A-160-kHz-push-pull-transformer-driver-evaluation-board | NEVB-NXF6505A-Q100 - 5.5 V, 1.2 A, 160 kHz push-pull transformer driver evaluation board | Evaluation board | Order |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| UM90033 | NXF6501-Q100 Low noise, 1.2 A transformer driver for isolated power supplies evaluation board | User manual | 2026-09-22 |
Support
<p>Please visit our <a href="https://nexperia.service-now.com/community">engineer exchange forum</a> or <a href="https://www.nexperia.com/support/">contact us</a> for further support.</p>