NEVB-NXU0101-NXUUL + Fixed-Direction 1 and 2-bit voltage translation evaluation boards
The NEVB-NXU0101-NXUUL evaluation board is designed to assess the performance and operational characteristics of Nexperia’s NXU0101, NXU0102, and NXU0202 voltage translators.
The board facilitates the evaluation of the integration of these devices within a typical system environment by incorporating series resistors and parallel loads on each input/output line. The Output Enable (OE) function can be configured via a jumper, allowing it to be pulled up to either the VCCA or VCCB supply rail. In addition, each input is equipped with a Schmitt trigger to accommodate slow-rising or noisy input signals. A weak 6.5 MΩ pull-down resistor is also included on each input to prevent floating input conditions.
Key features & benefits
- Supports NXU0101, NXU0102, and NXU0202 voltage translators
- Wide supply voltage range: 0.9 V to 5.5 V (VCCA/VCCB)
- Low power consumption down to 3 µA
- Schmitt-trigger inputs for noisy or slow-rising signals
- Data rates up to 250 Mbps
- High output drive capability up to 12 mA
- Flexible Output Enable (OE) configuration
- Partial power-down and suspend mode support
- Low overshoot and undershoot
- Robust ESD and latch-up protection
- Operating temperature range up to -40 °C to +125 °C
Products on the board (17)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NXU0101GM | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0101GM-Q100 | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0101GS | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0101GS-Q100 | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0101GW | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0101GW-Q100 | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0101GX | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0102DC | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0102DC-Q100 | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0102GT | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0102GT-Q100 | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0102GX | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0202DC | 2-bit dual-supply buffer/level translator with Schmitt-trigger inputs; 3-state | Production | |
|
|
NXU0202DC-Q100 | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0202GT | 2-bit dual-supply buffer/level translator with Schmitt-trigger inputs; 3-state | Production | |
|
|
NXU0202GT-Q100 | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0202GX | 2-bit dual-supply buffer/level translator with Schmitt-trigger inputs; 3-state | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NXU0304-204UL-Fixed-Direction-4-bit-voltage-translation-evaluation-boards | NEVB-NXU0304-204UL + Fixed-Direction 4-bit voltage translation evaluation boards | Evaluation board |
Products on the board (17)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NXU0101GM | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0101GM-Q100 | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0101GS | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0101GS-Q100 | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0101GW | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0101GW-Q100 | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0101GX | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0102DC | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0102DC-Q100 | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0102GT | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0102GT-Q100 | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0102GX | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0202DC | 2-bit dual-supply buffer/level translator with Schmitt-trigger inputs; 3-state | Production | |
|
|
NXU0202DC-Q100 | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0202GT | 2-bit dual-supply buffer/level translator with Schmitt-trigger inputs; 3-state | Production | |
|
|
NXU0202GT-Q100 | 2-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Production | |
|
|
NXU0202GX | 2-bit dual-supply buffer/level translator with Schmitt-trigger inputs; 3-state | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NXU0304-204UL-Fixed-Direction-4-bit-voltage-translation-evaluation-boards | NEVB-NXU0304-204UL + Fixed-Direction 4-bit voltage translation evaluation boards | Evaluation board |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| UM90048 | NXU0101, NXU0102 and NXU0202 evaluation board | User manual | 2026-09-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.