Nexperia
  • Products
    Bipolar transistors
    • Special feature transistors
    • 3-terminal adjustable shunt regulators
    • General purpose and low VCEsat bipolar transistors
    • LED driver / Constant current source
    • Resistor Equipped Transistors (RETs)
    Diodes
    • Automotive diodes
    • Zener diodes
    • Switching diodes
    • Schottky diodes and rectifiers
    • Recovery rectifiers
    • Silicon Germanium (SiGe) rectifiers
    ESD protection, TVS, signal conditioning
    • Automotive ESD protection and TVS
    • ESD protection
    • EMI solutions with integrated protection
    • Transient Voltage Suppressors (TVS)
    MOSFETs
    • Small signal MOSFETs
    • Power MOSFETs
    • Automotive MOSFETs
    • Application Specific MOSFETs
    GaN FETs
    Analog & Logic ICs
    • Automotive logic
    • Analog
    • Asynchronous interface logic
    • I/O expansion logic
    • Synchronous interface logic
    • Control logic
    Automotive
    • Automotive bipolar transistors
    • Automotive diodes
    • Automotive ESD protection and TVS
    • Automotive MOSFETs
    • Automotive logic
  • Applications
    Automotive
    • ADAS radar sensor module
    • Airbag controller with Safing MOSFET
    • Anti-locking braking systems
    • Automatic HVAC - BLDC blower motor
    • Cooling Fan
    • Electronic Fuel Injection
    • Electronic Power Steering
    • Adaptive Front LED lights
    • In-Vehicle Network (CAN / LIN / FlexRay) protection
    • Multimedia / infotainment bus protection
    • LED backlight for touch screens and cameras
    • Constant current source for interior LED lighting
    • High power, high efficiency DC/DC converter
    • Step-down DC/DC converter
    Mobile and Wearables
    • AR / VR glasses
    • Earbuds
    • GPS tracker
    • Smartwatch / fitness tracker
    • Smartphone
    • USB-Type-C AC/DC Wall Charger
    • Wired and wireless fast charging
    Industrial and Power
    • 12–48 V power tools and cordless equipment
    • 48/12 V DC/DC conversion (Telecoms / Server)
    • 5G marco / micro-cell power supplies
    • 80 PLUS Titanium Industrial PSU (GaN-based)
    • AC EV wallbox / Bidirectional DC wallbox
    • Electric forklift truck
    • Factory Automation and Industry 4.0
    • Fluid Pump Control
    • Hot swap for communications infrastructure
    • HVAC (Air conditioning)
    • Industrial Power Supply Units (PSUs)
    • Intelligent outdoor street lighting
    • Photovoltaic (PV) single-phase string inverter
    • Power Sourcing Equipment / Power over Ethernet
    • Smart electricity e-meter
    Computing and Consumer
    • E-Bike
    • High performance computing / Server
    • Hot swap for blade server
    • Medical diagnostics and therapy
    • Smoke / Fire detector
    • Solid-state drive (SSD)
    • Unmanned aerial vehicles (UAVs)
    Sub-systems
    • Antenna protection (NFC / Bluetooth)
    • Constant current source
    • ESD protection for USB Type-C connections
    • I2C voltage translation
    • Shift register based LED driver
    • Solenoid driver
    • USB4 connectivity and compatibility 
    • DC/DC conversion for MCU core supply
    • Battery-powered motor control drive (25-100 V)
    • Asynchronous step-down DC/DC
    • Synchronous step-down DC/DC
    Reference designs
    • H-bridge motor controller power supply circuit
    • Broadcom GAN039-650NBB half bridge evaluation board
    • USB Type-C ESD protection evaluation
    Application notes
    Interactive application notes
    • Tutorial
    • IAN50001 - Reverse battery protection in automotive applications
    • IAN50002 - LED side light SEPIC DC-to-DC converter
    • IAN50003 - Driving solenoids in automotive applications
    • IAN50004 - Using power MOSFETs in DC motor control applications
    • IAN50005 - Paralleling power MOSFETs in high power applications
    • IAN50006 - Power MOSFETs in linear mode
    • IAN50007 - Conducted battery line transients
    • IAN50009 - Power MOSFET applications in automotive BLDC and PMSM drives
    • IAN50016 - MOSFETs for airbag applications
  • Quality
  • Support
  • Shop
  • Careers
  • About
  • News
  • Blogs
  • Shopping cart
  • Hello,
    • Distributor Portal
    • My Nexperia
    • My account
    • Logout
  • My Nexperia
  • English
  • 中文
Search
  • Search
  • Cross reference
  • Parametric search
Or cross multiple parts
  1. Home
  2. Applications
  3. Industrial and Power
  4. 12–48 V power tools and cordless equipment
Preference settings under My Nexperia

You can change your Change Notification (CN) preferences in My Nexperia. These preferences set your CN view in My Nexperia and the CN emails.

By default you will see all Change Notifications that are available to you.

Change preferences
×

12–48 V power tools and cordless equipment

When heavy duty lithium battery packs and brushless DC motors were first combined, no one would have guessed the impact they would have on cordless power tools let alone drones, vacuum cleaners and gardening equipment. Yet today cordless devices continue to replacing a whole range of mains-powered consumer and industrial equipment. While 12-24 V systems are still common, more and more manufacturers are switching to more powerful 36 V or 48 V systems. Of course with more power comes the need for greater safety and Nexperia’s portfolio helps provide that safety without sacrificing efficiency.

  • Overview

Block diagram

Highlighted components are Nexperia focus products

Products - Motor drive

  • Motor drive MOSFETs: 40 V, Half-bridge, LFPAK56D
  • Motor drive MOSFETs: 50/55 Vds for 36 V DC motors
  • Motor drive MOSFETs: 25-100 V; RDSon <3 mΩ; LFPAK56(E) / LFPAK88
  • Actuator control MOSFTs: 40 V, RDSon 3-7 mΩ, LFPAK33

Products - Battery protection / isolation

  • Battery Isolation: ASFETs for Battery Isolation
  • Battery protection MOSFETs: 25-100 V; RDSon 0.55-4.8 mΩ; LFPAK56E / LFPAK88
  • Charge balancing MOSFETs: 20-30 V, RDSon < 300 mΩ
  • ESD: TVS diodes 400-600 W
  • Voltage regulator diodes: Vz (nom) 12-60 V, SOD123F / SOD323 / SOT23

Products - DC/DC conversion

  • MOSFETs: 40-100 V, RDSon 5-10 mΩ, LFPAK33 / LFPAK56
  • Schottky diodes: 40-100 V, IF > 1 to 5 A, CFP3 / CFP5

Products - HMI / MMI

  • Autosense translators: NXB / NXS families
  • Control logic: LVC family
  • ESD protection: 3.3-5 V, low frequency

Design considerations

  • Trend is towards more powerful PWM driven Brushless DC motor control 
  • Best thermal performance thanks to clip-bonding package, Rth 3x better than competition resulting in half the temperature
  • Lower switch losses further improve thermal behaviour
  • Reliable clip-bonding package technology for high anti stall robustness
  • As a worldwide leading producer of ESD components, HMI and Displays will be secured from any ESD damage
  • LFPAK and CFP (both clip-bond package) allow high-efficiency motor drive and DCDC converter solutions while reducing costs (less heating to dissipate, smaller inductance and capacitor)
  • For specific applications MOSFETs may need to meet different spacing requirements like UL2595

MOSFET and GaN FET Handbook

Drawing on over 20 years’ of experience, the MOSFET and GaN FET Application Handbook: A Power Design Engineer’s Guide brings together a comprehensive set of learning and reference materials relating to the use of MOSFETs and GaN FETs in real world systems.

Download your copy today 

Let us help you with product and design questions

Contact our technical support desk for your technical questions.

Get technical support

Efficiency wins

Products

  • Bipolar transistors
  • Diodes
  • ESD protection, TVS, signal conditioning
  • MOSFETs
  • GaN FETs
  • Analog & Logic ICs
  • Automotive

Tools & Support

  • Packages
  • Quality portal
  • Request IMDS upload
  • Documentation center
  • Technical support

About Nexperia

  • Distributor locations
  • Careers
  • Contact
  • Monthly newsletter
  • Privacy Policy
  • Terms of use
  • Terms & Conditions
  • 粤ICP备17077980
  • Contact us

Ever used a chatbot for any questions? I’m called Nano. Why don’t you give it a try?

Nexperia Chatbot

Cart

This product was successfully added to your cart

Something went wrong, please try again later.

You have %% in your shopping cart.

Order more products
Checkout as guest
Checkout as My Nexperia user