Features and benefits
-
Wide supply voltage range:
-
VCC(A): 0.8 V to 3.6 V
-
VCC(B): 0.8 V to 3.6 V
-
-
Complies with JEDEC standards:
-
JESD8-12 (0.8 V to 1.3 V)
-
JESD8-11 (0.9 V to 1.65 V)
-
JESD8-7 (1.2 V to 1.95 V)
-
JESD8-5 (1.8 V to 2.7 V)
-
JESD8-B (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM ANSI/ESDA/JEDEC JS-001 Class 3B exceeds 8 kV
-
CDM JESD22-C101E exceeds 1000 V
-
-
Maximum data rates:
-
200 Mbit/s (≥ 1.1 V to 2.5 V translation)
-
200 Mbit/s (≥ 1.1 V to 3.3 V translation)
-
380 Mbit/s (≥ 1.8 V to 3.3 V translation)
-
200 Mbit/s (≥ 1.1 V to 1.8 V translation)
-
150 Mbit/s (≥ 1.1 V to 1.5 V translation)
-
100 Mbit/s (≥ 1.1 V to 1.2 V translation)
-
Latch-up performance exceeds 100 mA per JESD 78 Class II
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
-
Multiple package options
-
Inputs accept voltages up to 3.6 V
-
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74AVC1T1022DP | Production | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 4.0 | 1 | very low | -40~125 | 186 | 22.5 | 94.6 | TSSOP10 |
74AVC1T1022GU | Production | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 4.0 | 1 | very low | -40~125 | 236 | 17.7 | 137 | XQFN10 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AVC1T1022DP | TSSOP10 (SOT552-1) | SOT552-1 | SSOP-TSSOP-VSO-WAVE | SOT552-1_118 | Active | B2 | 74AVC1T1022DPJ ( 9353 058 31118 ) |
74AVC1T1022GU | XQFN10 (SOT1160-1) | SOT1160-1 | SOT1160-1_115 | Active | B2 | 74AVC1T1022GUX ( 9353 058 32115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AVC1T1022DP | 74AVC1T1022DPJ | 74AVC1T1022DP | Always Pb-free | ||
74AVC1T1022GU | 74AVC1T1022GUX | 74AVC1T1022GU | Always Pb-free |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
74AVC1T1022 | 1-to-4 fan-out buffer | Data sheet | 2017-03-16 |
Nexperia_document_guide_Logic_translators | Nexperia Logic Translators | Brochure | 2021-04-12 |
avc1t1022 | 74AVC1T1022 IBIS model | IBIS model | 2015-10-25 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT552-1 | plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-07 |
SOT1160-1 | plastic, leadless extremely thin quad flat package; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body | Package information | 2022-06-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
avc1t1022 | 74AVC1T1022 IBIS model | IBIS model | 2015-10-25 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.