×

BZT52-B

Single Zener diodes in a SOD123 package

General-purpose Zener diodes in a SOD123 small Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Total power dissipation: ≤ 590 mW

  • Wide working voltage range: nominal 2.4 V to 75 V (E24 range)

  • Small plastic package suitable for surface-mounted design

  • Low differential resistance

  • B selection

  • AEC-Q101 qualified

Applications

  • General regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [min] (V)VZ [max] (V)IF [max] (mA)Ptot (mW)PZSM (W)Tj [max] (°C)Configuration
BZT52-B10SOD123SOD1232.675 x 1.6 x 1.151052%9.810.225059040150single
BZT52-B11SOD123SOD1232.675 x 1.6 x 1.151152%10.811.225059040150single
BZT52-B12SOD123SOD1232.675 x 1.6 x 1.151252%11.812.225059040150single
BZT52-B13SOD123SOD1232.675 x 1.6 x 1.151352%12.713.325059040150single
BZT52-B15SOD123SOD1232.675 x 1.6 x 1.151552%14.715.325059040150single
BZT52-B16SOD123SOD1232.675 x 1.6 x 1.151652%15.716.325059040150single
BZT52-B18SOD123SOD1232.675 x 1.6 x 1.151852%17.618.425059040150single
BZT52-B20SOD123SOD1232.675 x 1.6 x 1.152052%19.620.425059040150single
BZT52-B22SOD123SOD1232.675 x 1.6 x 1.152252%21.622.425059040150single
BZT52-B24SOD123SOD1232.675 x 1.6 x 1.152452%23.524.525059040150single
BZT52-B27SOD123SOD1232.675 x 1.6 x 1.152722%26.527.525059040150single
BZT52-B2V4SOD123SOD1232.675 x 1.6 x 1.152.452%2.352.4525059040150single
BZT52-B2V7SOD123SOD1232.675 x 1.6 x 1.152.752%2.652.7525059040150single
BZT52-B30SOD123SOD1232.675 x 1.6 x 1.153022%29.430.625059040150single
BZT52-B33SOD123SOD1232.675 x 1.6 x 1.153322%32.333.725059040150single
BZT52-B36SOD123SOD1232.675 x 1.6 x 1.153622%35.336.725059040150single
BZT52-B39SOD123SOD1232.675 x 1.6 x 1.153922%38.239.825059040150single
BZT52-B3V0SOD123SOD1232.675 x 1.6 x 1.15352%2.943.0625059040150single
BZT52-B3V3SOD123SOD1232.675 x 1.6 x 1.153.352%3.233.3725059040150single
BZT52-B3V6SOD123SOD1232.675 x 1.6 x 1.153.652%3.533.6725059040150single
BZT52-B3V9SOD123SOD1232.675 x 1.6 x 1.153.952%3.823.9825059040150single
BZT52-B43SOD123SOD1232.675 x 1.6 x 1.154322%42.143.925059040150single
BZT52-B47SOD123SOD1232.675 x 1.6 x 1.154722%46.147.925059040150single
BZT52-B4V3SOD123SOD1232.675 x 1.6 x 1.154.352%4.214.3925059040150single
BZT52-B4V7SOD123SOD1232.675 x 1.6 x 1.154.752%4.614.7925059040150single
BZT52-B51SOD123SOD1232.675 x 1.6 x 1.155122%505225059040150single
BZT52-B56SOD123SOD1232.675 x 1.6 x 1.155622%54.957.125059040150single
BZT52-B5V1SOD123SOD1232.675 x 1.6 x 1.155.152%55.225059040150single
BZT52-B5V6SOD123SOD1232.675 x 1.6 x 1.155.652%5.495.7125059040150single
BZT52-B62SOD123SOD1232.675 x 1.6 x 1.156222%60.863.225059040150single
BZT52-B68SOD123SOD1232.675 x 1.6 x 1.156822%66.669.425059040150single
BZT52-B6V2SOD123SOD1232.675 x 1.6 x 1.156.252%6.086.3225059040150single
BZT52-B6V8SOD123SOD1232.675 x 1.6 x 1.156.852%6.666.9425059040150single
BZT52-B75SOD123SOD1232.675 x 1.6 x 1.157522%73.576.525059040150single
BZT52-B7V5SOD123SOD1232.675 x 1.6 x 1.157.552%7.357.6525059040150single
BZT52-B8V2SOD123SOD1232.675 x 1.6 x 1.158.252%8.048.3625059040150single
BZT52-B9V1SOD123SOD1232.675 x 1.6 x 1.159.152%8.929.2825059040150single

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZT52-B10

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDNBZT52-B10J
( 9340 711 59118 )
SOD123_115ActiveDNBZT52-B10X
( 9340 711 59115 )
BZT52-B11

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDPBZT52-B11J
( 9340 711 61118 )
SOD123_115ActiveDPBZT52-B11X
( 9340 711 61115 )
BZT52-B12

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDQBZT52-B12J
( 9340 711 65118 )
SOD123_115ActiveDQBZT52-B12X
( 9340 711 65115 )
BZT52-B13

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDRBZT52-B13J
( 9340 711 74118 )
SOD123_115ActiveDRBZT52-B13X
( 9340 711 74115 )
BZT52-B15

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDSBZT52-B15J
( 9340 711 75118 )
SOD123_115ActiveDSBZT52-B15X
( 9340 711 75115 )
BZT52-B16

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDTBZT52-B16J
( 9340 711 76118 )
SOD123_115ActiveDTBZT52-B16X
( 9340 711 76115 )
BZT52-B18

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDUBZT52-B18J
( 9340 711 77118 )
SOD123_115ActiveDUBZT52-B18X
( 9340 711 77115 )
BZT52-B20

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDVBZT52-B20J
( 9340 711 78118 )
SOD123_115ActiveDVBZT52-B20X
( 9340 711 78115 )
BZT52-B22

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDWBZT52-B22J
( 9340 711 79118 )
SOD123_115ActiveDWBZT52-B22X
( 9340 711 79115 )
BZT52-B24

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDYBZT52-B24J
( 9340 711 81118 )
SOD123_115ActiveDYBZT52-B24X
( 9340 711 81115 )
BZT52-B27

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveE1BZT52-B27J
( 9340 711 82118 )
SOD123_115ActiveE1BZT52-B27X
( 9340 711 82115 )
BZT52-B2V4

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveD7BZT52-B2V4J
( 9340 711 43118 )
SOD123_115ActiveD7BZT52-B2V4X
( 9340 711 43115 )
BZT52-B2V7

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveD8BZT52-B2V7J
( 9340 711 44118 )
SOD123_115ActiveD8BZT52-B2V7X
( 9340 711 44115 )
BZT52-B30

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveE2BZT52-B30J
( 9340 711 83118 )
SOD123_115ActiveE2BZT52-B30X
( 9340 711 83115 )
BZT52-B33

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveE3BZT52-B33J
( 9340 711 62118 )
SOD123_115ActiveE3BZT52-B33X
( 9340 711 62115 )
BZT52-B36

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveE4BZT52-B36J
( 9340 711 63118 )
SOD123_115ActiveE4BZT52-B36X
( 9340 711 63115 )
BZT52-B39

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveE5BZT52-B39J
( 9340 711 64118 )
SOD123_115ActiveE5BZT52-B39X
( 9340 711 64115 )
BZT52-B3V0

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveD9BZT52-B3V0J
( 9340 711 45118 )
SOD123_115ActiveD9BZT52-B3V0X
( 9340 711 45115 )
BZT52-B3V3

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDABZT52-B3V3J
( 9340 711 46118 )
SOD123_115ActiveDABZT52-B3V3X
( 9340 711 46115 )
BZT52-B3V6

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDBBZT52-B3V6J
( 9340 711 47118 )
SOD123_115ActiveDBBZT52-B3V6X
( 9340 711 47115 )
BZT52-B3V9

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDCBZT52-B3V9J
( 9340 711 48118 )
SOD123_115ActiveDCBZT52-B3V9X
( 9340 711 48115 )
BZT52-B43

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveE6BZT52-B43J
( 9340 711 66118 )
SOD123_115ActiveE6BZT52-B43X
( 9340 711 66115 )
BZT52-B47

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveE7BZT52-B47J
( 9340 711 67118 )
SOD123_115ActiveE7BZT52-B47X
( 9340 711 67115 )
BZT52-B4V3

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDDBZT52-B4V3J
( 9340 711 49118 )
SOD123_115ActiveDDBZT52-B4V3X
( 9340 711 49115 )
BZT52-B4V7

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDEBZT52-B4V7J
( 9340 711 51118 )
SOD123_115ActiveDEBZT52-B4V7X
( 9340 711 51115 )
BZT52-B51

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveE8BZT52-B51J
( 9340 711 72118 )
SOD123_115ActiveE8BZT52-B51X
( 9340 711 72115 )
BZT52-B56

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveE9BZT52-B56J
( 9340 711 68118 )
SOD123_115ActiveE9BZT52-B56X
( 9340 711 68115 )
BZT52-B5V1

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDFBZT52-B5V1J
( 9340 711 52118 )
SOD123_115ActiveDFBZT52-B5V1X
( 9340 711 52115 )
BZT52-B5V6

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDGBZT52-B5V6J
( 9340 711 53118 )
SOD123_115ActiveDGBZT52-B5V6X
( 9340 711 53115 )
BZT52-B62

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveEABZT52-B62J
( 9340 711 69118 )
SOD123_115ActiveEABZT52-B62X
( 9340 711 69115 )
BZT52-B68

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveEBBZT52-B68J
( 9340 711 71118 )
SOD123_115ActiveEBBZT52-B68X
( 9340 711 71115 )
BZT52-B6V2

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDHBZT52-B6V2J
( 9340 711 54118 )
SOD123_115ActiveDHBZT52-B6V2X
( 9340 711 54115 )
BZT52-B6V8

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDJBZT52-B6V8J
( 9340 711 55118 )
SOD123_115ActiveDJBZT52-B6V8X
( 9340 711 55115 )
BZT52-B75

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveECBZT52-B75J
( 9340 711 73118 )
SOD123_115ActiveECBZT52-B75X
( 9340 711 73115 )
BZT52-B7V5

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDKBZT52-B7V5J
( 9340 711 56118 )
SOD123_115ActiveDKBZT52-B7V5X
( 9340 711 56115 )
BZT52-B8V2

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDLBZT52-B8V2J
( 9340 711 57118 )
SOD123_115ActiveDLBZT52-B8V2X
( 9340 711 57115 )
BZT52-B9V1

(SOD123)
SOD123REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_118ActiveDMBZT52-B9V1J
( 9340 711 58118 )
SOD123_115ActiveDMBZT52-B9V1X
( 9340 711 58115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BZT52-B10BZT52-B10JBZT52-B10week 25, 2019
BZT52-B10BZT52-B10XBZT52-B10week 25, 2019
BZT52-B11BZT52-B11JBZT52-B11week 25, 2019
BZT52-B11BZT52-B11XBZT52-B11week 25, 2019
BZT52-B12BZT52-B12JBZT52-B12week 25, 2019
BZT52-B12BZT52-B12XBZT52-B12week 25, 2019
BZT52-B13BZT52-B13JBZT52-B13week 25, 2019
BZT52-B13BZT52-B13XBZT52-B13week 25, 2019
BZT52-B15BZT52-B15JBZT52-B15week 25, 2019
BZT52-B15BZT52-B15XBZT52-B15week 25, 2019
BZT52-B16BZT52-B16JBZT52-B16week 25, 2019
BZT52-B16BZT52-B16XBZT52-B16week 25, 2019
BZT52-B18BZT52-B18JBZT52-B18week 25, 2019
BZT52-B18BZT52-B18XBZT52-B18week 25, 2019
BZT52-B20BZT52-B20JBZT52-B20week 25, 2019
BZT52-B20BZT52-B20XBZT52-B20week 25, 2019
BZT52-B22BZT52-B22JBZT52-B22week 25, 2019
BZT52-B22BZT52-B22XBZT52-B22week 25, 2019
BZT52-B24BZT52-B24JBZT52-B24week 25, 2019
BZT52-B24BZT52-B24XBZT52-B24week 25, 2019
BZT52-B27BZT52-B27JBZT52-B27week 25, 2019
BZT52-B27BZT52-B27XBZT52-B27week 25, 2019
BZT52-B2V4BZT52-B2V4JBZT52-B2V4week 25, 2019
BZT52-B2V4BZT52-B2V4XBZT52-B2V4week 25, 2019
BZT52-B2V7BZT52-B2V7JBZT52-B2V7week 25, 2019
BZT52-B2V7BZT52-B2V7XBZT52-B2V7week 25, 2019
BZT52-B30BZT52-B30JBZT52-B30week 25, 2019
BZT52-B30BZT52-B30XBZT52-B30week 25, 2019
BZT52-B33BZT52-B33JBZT52-B33week 25, 2019
BZT52-B33BZT52-B33XBZT52-B33week 25, 2019
BZT52-B36BZT52-B36JBZT52-B36week 25, 2019
BZT52-B36BZT52-B36XBZT52-B36week 25, 2019
BZT52-B39BZT52-B39JBZT52-B39week 25, 2019
BZT52-B39BZT52-B39XBZT52-B39week 25, 2019
BZT52-B3V0BZT52-B3V0JBZT52-B3V0week 25, 2019
BZT52-B3V0BZT52-B3V0XBZT52-B3V0week 25, 2019
BZT52-B3V3BZT52-B3V3JBZT52-B3V3week 25, 2019
BZT52-B3V3BZT52-B3V3XBZT52-B3V3week 25, 2019
BZT52-B3V6BZT52-B3V6JBZT52-B3V6week 25, 2019
BZT52-B3V6BZT52-B3V6XBZT52-B3V6week 25, 2019
BZT52-B3V9BZT52-B3V9JBZT52-B3V9week 25, 2019
BZT52-B3V9BZT52-B3V9XBZT52-B3V9week 25, 2019
BZT52-B43BZT52-B43JBZT52-B43week 25, 2019
BZT52-B43BZT52-B43XBZT52-B43week 25, 2019
BZT52-B47BZT52-B47JBZT52-B47week 25, 2019
BZT52-B47BZT52-B47XBZT52-B47week 25, 2019
BZT52-B4V3BZT52-B4V3JBZT52-B4V3week 25, 2019
BZT52-B4V3BZT52-B4V3XBZT52-B4V3week 25, 2019
BZT52-B4V7BZT52-B4V7JBZT52-B4V7week 25, 2019
BZT52-B4V7BZT52-B4V7XBZT52-B4V7week 25, 2019
BZT52-B51BZT52-B51JBZT52-B51week 25, 2019
BZT52-B51BZT52-B51XBZT52-B51week 25, 2019
BZT52-B56BZT52-B56JBZT52-B56week 25, 2019
BZT52-B56BZT52-B56XBZT52-B56week 25, 2019
BZT52-B5V1BZT52-B5V1JBZT52-B5V1week 25, 2019
BZT52-B5V1BZT52-B5V1XBZT52-B5V1week 25, 2019
BZT52-B5V6BZT52-B5V6JBZT52-B5V6week 25, 2019
BZT52-B5V6BZT52-B5V6XBZT52-B5V6week 25, 2019
BZT52-B62BZT52-B62JBZT52-B62week 25, 2019
BZT52-B62BZT52-B62XBZT52-B62week 25, 2019
BZT52-B68BZT52-B68JBZT52-B68week 25, 2019
BZT52-B68BZT52-B68XBZT52-B68week 25, 2019
BZT52-B6V2BZT52-B6V2JBZT52-B6V2week 25, 2019
BZT52-B6V2BZT52-B6V2XBZT52-B6V2week 25, 2019
BZT52-B6V8BZT52-B6V8JBZT52-B6V8week 25, 2019
BZT52-B6V8BZT52-B6V8XBZT52-B6V8week 25, 2019
BZT52-B75BZT52-B75JBZT52-B75week 25, 2019
BZT52-B75BZT52-B75XBZT52-B75week 25, 2019
BZT52-B7V5BZT52-B7V5JBZT52-B7V5week 25, 2019
BZT52-B7V5BZT52-B7V5XBZT52-B7V5week 25, 2019
BZT52-B8V2BZT52-B8V2JBZT52-B8V2week 25, 2019
BZT52-B8V2BZT52-B8V2XBZT52-B8V2week 25, 2019
BZT52-B9V1BZT52-B9V1JBZT52-B9V1week 25, 2019
BZT52-B9V1BZT52-B9V1XBZT52-B9V1week 25, 2019
Quality and reliability disclaimer

Documentation (29)

File nameTitleTypeDate
BZT52-B_SERSingle Zener diodesData sheet2024-02-06
BZT52-B24_Nexperia_Product_ReliabilityBZT52-B24 Nexperia Product ReliabilityQuality document2024-04-22
BZT52-B16_Nexperia_Product_ReliabilityBZT52-B16 Nexperia Product ReliabilityQuality document2024-04-22
BZT52-B13_Nexperia_Product_ReliabilityBZT52-B13 Nexperia Product ReliabilityQuality document2024-04-22
BZT52-B12_Nexperia_Product_ReliabilityBZT52-B12 Nexperia Product ReliabilityQuality document2024-04-22
BZT52-B11_Nexperia_Product_ReliabilityBZT52-B11 Nexperia Product ReliabilityQuality document2024-04-22
BZT52-B39_Nexperia_Product_ReliabilityBZT52-B39 Nexperia Product ReliabilityQuality document2024-04-22
BZT52-B36_Nexperia_Product_ReliabilityBZT52-B36 Nexperia Product ReliabilityQuality document2024-04-22
BZT52-B5V1_Nexperia_Product_ReliabilityBZT52-B5V1 Nexperia Product ReliabilityQuality document2024-04-22
BZT52-B4V3_Nexperia_Product_ReliabilityBZT52-B4V3 Nexperia Product ReliabilityQuality document2024-04-22
BZT52-B8V2_Nexperia_Product_ReliabilityBZT52-B8V2 Nexperia Product ReliabilityQuality document2024-04-22
BZT52-B68_Nexperia_Product_ReliabilityBZT52-B68 Nexperia Product ReliabilityQuality document2024-04-22
BZT52-B16_Nexperia_Product_QualityBZT52-B16 Nexperia Product QualityQuality document2019-05-20
BZT52-B10_Nexperia_Product_QualityBZT52-B10 Nexperia Product QualityQuality document2019-05-20
BZT52-B3V0_Nexperia_Product_QualityBZT52-B3V0 Nexperia Product QualityQuality document2019-05-20
BZT52-B30_Nexperia_Product_QualityBZT52-B30 Nexperia Product QualityQuality document2019-05-20
BZT52-B2V7_Nexperia_Product_QualityBZT52-B2V7 Nexperia Product QualityQuality document2019-05-20
BZT52-B2V4_Nexperia_Product_QualityBZT52-B2V4 Nexperia Product QualityQuality document2019-05-20
BZT52-B24_Nexperia_Product_QualityBZT52-B24 Nexperia Product QualityQuality document2019-05-20
BZT52-B4V7_Nexperia_Product_QualityBZT52-B4V7 Nexperia Product QualityQuality document2019-05-20
BZT52-B4V3_Nexperia_Product_QualityBZT52-B4V3 Nexperia Product QualityQuality document2019-05-20
BZT52-B75_Nexperia_Product_QualityBZT52-B75 Nexperia Product QualityQuality document2019-05-20
BZT52-B68_Nexperia_Product_QualityBZT52-B68 Nexperia Product QualityQuality document2019-05-20
BZT52-B62_Nexperia_Product_QualityBZT52-B62 Nexperia Product QualityQuality document2019-05-20
BZT52-B5V6_Nexperia_Product_QualityBZT52-B5V6 Nexperia Product QualityQuality document2019-05-20
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOD123plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm bodyPackage information2022-05-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.