74AHC2G126; 74AHCT2G126
Dual buffer/line driver; 3-state
The 74AHC2G126; 74AHCT2G126 is a dual buffer/line driver with 3-state outputs controlled by the output enable inputs (nOE). Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.
Features and benefits
Symmetrical output impedance
Wide supply voltage range from 2.0 to 5.5 V
Overvoltage tolerant inputs to 5.5 V
Input levels:
For 74AHC2G126: CMOS level
For 74AHCT2G126: TTL level
High noise immunity
CMOS low power dissipation
Balanced propagation delays
Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC2G126DC | 2.0 - 5.5 | CMOS | ± 8 | 60 | 2 | low | -40~125 | 206 | 32.3 | 116 | VSSOP8 |
| 74AHC2G126DP | 2.0 - 5.5 | CMOS | ± 8 | 60 | 2 | low | -40~125 | 219 | 18.7 | 106 | TSSOP8 |
| 74AHCT2G126DC | 4.5 - 5.5 | TTL | ± 8 | 60 | 2 | low | -40~125 | 206 | 32.3 | 116 | VSSOP8 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AHC2G126DC | 74AHC2G126DC,125 (935275134125) |
Active | A26 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
| 74AHC2G126DP | 74AHC2G126DP,125 (935274672125) |
Active | A26 |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
| 74AHCT2G126DC | 74AHCT2G126DC,125 (935275135125) |
Active | C26 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AHC2G126GD | 74AHC2G126GD,125 (935288556125) |
Obsolete | A26 Standard Procedure Standard Procedure |
XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 | |
| 74AHCT2G126DP | 74AHCT2G126DP,125 (935274671125) |
Obsolete | C26 Standard Procedure Standard Procedure |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
| 74AHCT2G126GD | 74AHCT2G126GD,125 (935288557125) |
Obsolete | C26 |
XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AHC2G126DC | 74AHC2G126DC,125 | 74AHC2G126DC |
|
|
| 74AHC2G126DP | 74AHC2G126DP,125 | 74AHC2G126DP |
|
|
| 74AHCT2G126DC | 74AHCT2G126DC,125 | 74AHCT2G126DC |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AHC2G126GD | 74AHC2G126GD,125 | 74AHC2G126GD |
|
|
| 74AHCT2G126DP | 74AHCT2G126DP,125 | 74AHCT2G126DP |
|
|
| 74AHCT2G126GD | 74AHCT2G126GD,125 | 74AHCT2G126GD |
|
|
Documentation (15)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AHC_AHCT2G126 | Dual buffer/line driver; 3-state | Data sheet | 2023-09-01 |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mna234 | Block diagram: 74AHC2G126DC, 74AHC2G126DP, 74AHC2G126GD, 74AHCT2G126DC, 74AHCT2G126DP, 74AHCT2G126GD, 74AUP2G126DC, 74AUP2G126GD, 74AUP2G126GM, 74AUP2G126GT | Block diagram | 2009-11-03 |
| mna946 | Block diagram: 74AHC2G126DC, 74AHC2G126DP, 74AHC2G126GD, 74AHCT2G126DC, 74AHCT2G126DP, 74AHCT2G126GD, 74LVC2G126DC, 74LVC2G126DP, 74LVC2G126GD, 74LVC2G126GM, 74LVC2G126GT | Block diagram | 2009-11-03 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
| ahc2g126 | ahc2g126 IBIS model | IBIS model | 2013-04-08 |
| ahct2g126 | 74AHCT2G126 IBIS model | IBIS model | 2019-01-09 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
| SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
| SOT996-2 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | Package information | 2020-04-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.