Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74AUP1G00-Q100

Low-power 2-input NAND gate

The 74AUP1G00-Q100 is a single 2-input NAND gate. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times. This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 0.8 V to 3.6 V

  • CMOS low power dissipation

  • High noise immunity

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 Vto 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Overvoltage tolerant inputs to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74AUP1G00GW-Q100 0.8 - 3.6 CMOS ± 1.9 8.3 70 1 ultra low -40~125 309 79.2 179 TSSOP5
74AUP1G00GZ-Q100 0.8 - 3.6 CMOS ± 1.9 8.3 70 1 ultra low -40~125 28.9 187.147023307148 XSON5

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AUP1G00GW-Q100 74AUP1G00GW‑Q100H
(935690852125)
Active pA SOT353-1
TSSOP5
(SOT353-1)
SOT353-1 WAVE_BG-BD-1
SOT353-1_125
74AUP1G00GZ-Q100 74AUP1G00GZ‑Q100YL
(935691715315)
Active pA SOT8065-1
XSON5
(SOT8065-1)
SOT8065-1 SOT8065-1_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AUP1G00GW-Q100 74AUP1G00GW‑Q100H 74AUP1G00GW-Q100 rohs rhf rhf
74AUP1G00GZ-Q100 74AUP1G00GZ‑Q100YL 74AUP1G00GZ-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (14)

File name Title Type Date
74AUP1G00_Q100 Low-power 2-input NAND gate Data sheet 2024-09-19
AN90063 Questions about package outline drawings Application note 2026-06-17
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
SOT8065-1 3D model for products with SOT8065-1 package Design support 2024-11-05
aup1g00 74AUP1G00 IBIS model IBIS model 2014-12-04
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Leaflet 2019-04-12
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
Leaflet_SOT8065_Minilogic Leaflet_SOT8065 Minilogic Leaflet 2024-11-15
TSSOP5_SOT353-1_mk plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2018-07-25
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOT353-1 plastic thin shrink small outline package; 5 leads; body width 1.25 mm Package information 2022-11-15
SOT8065-1 Plastic thermal enhanced extremely thin small outline package withside-wettable flanks (SWF); no leads; 5 terminals; body 1.1 × 0.85 × 0.5mm Package information 2024-09-24
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
SOT8065-1 3D model for products with SOT8065-1 package Design support 2024-11-05
aup1g00 74AUP1G00 IBIS model IBIS model 2014-12-04

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.