74AVC1T45
Dual-supply voltage level translator/transceiver; 3-state
The 74AVC1T45 is a single bit, dual supply transceiver with 3-state output that enables bidirectional level translation. It features two 1-bit input-output ports (A and B), a direction control input (DIR) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 0.8 V and 3.6 V making the device suitable for translating between any of the low voltage nodes (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V and 3.3 V). Pins A and DIR are referenced to VCC(A) and pin B is referenced to VCC(B). A HIGH on DIR allows transmission from A to B and a LOW on DIR allows transmission from B to A.
The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both A and B are in the high-impedance OFF-state.
Features and benefits
Wide supply voltage range:
VCC(A): 0.8 V to 3.6 V
VCC(B): 0.8 V to 3.6 V
High noise immunity
CMOS low power dissipation
Suspend mode
Latch-up performance exceeds 100 mA per JESD 78 Class II
Overvoltage tolerant inputs to 3.6 V
Dynamically controlled outputs
Low noise overshoot and undershoot < 10 % of VCC
IOFF circuitry provides partial Power-down mode operation
Maximum data rates:
500 Mbit/s (1.8 V to 3.3 V translation)
320 Mbit/s (< 1.8 V to 3.3 V translation)
320 Mbit/s (translate to 2.5 V or 1.8 V)
280 Mbit/s (translate to 1.5 V)
240 Mbit/s (translate to 1.2 V)
Complies with JEDEC standards:
JESD8-12 (0.8 V to 1.3 V)
JESD8-11 (0.9 V to 1.65 V)
JESD8-7 (1.65 V to 1.95 V)
JESD8-5 (2.3 V to 2.7 V)
JESD8C (2.7 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 3B exceeds 8000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
| Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | Category |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AVC1T45GM | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 1 | very low | -40~125 | 286 | 6.3 | 142 | XSON6 | Bidirectional | Direction controlled |
| 74AVC1T45GM-Q100 | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 1 | very low | -40~125 | 286 | 6.3 | 142 | XSON6 | |
| 74AVC1T45GN | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 1 | very low | -40~125 | 264 | 9.7 | 164 | XSON6 | Bidirectional | Direction controlled |
| 74AVC1T45GS | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 1 | very low | -40~125 | 262 | 12.2 | 170 | XSON6 | Bidirectional | Direction controlled |
| 74AVC1T45GS-Q100 | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 1 | very low | -40~125 | 262 | 12.2 | 170 | XSON6 | |
| 74AVC1T45GW | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 1 | very low | -40~125 | 262 | 36.1 | 150 | TSSOP6 | Bidirectional | Direction controlled |
| 74AVC1T45GW-Q100 | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 1 | very low | -40~125 | 262 | 36.1 | 150 | TSSOP6 | |
| 74AVC1T45GX | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 1 | very low | -40~125 | 470 | 14.6 | 238 | X2SON6 | Bidirectional | Direction controlled |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AVC1T45GM | 74AVC1T45GM,115 (935284154115) |
Active | B5 |
XSON6 (SOT886) |
SOT886 | SOT886_115 | |
| 74AVC1T45GM,132 (935284154132) |
Active | B5 | SOT886_132 | ||||
| 74AVC1T45GM-Q100 | 74AVC1T45GM‑Q100H (935299489125) |
Active | B5 |
XSON6 (SOT886) |
SOT886 | SOT886_125 | |
| 74AVC1T45GN | 74AVC1T45GN,132 (935294359132) |
Active | B5 |
XSON6 (SOT1115) |
SOT1115 | SOT1115_132 | |
| 74AVC1T45GS | 74AVC1T45GS,132 (935294361132) |
Active | B5 |
XSON6 (SOT1202) |
SOT1202 | SOT1202_132 | |
| 74AVC1T45GS-Q100 | 74AVC1T45GS‑Q100H (935690771125) |
Active | B5 |
XSON6 (SOT1202) |
SOT1202 | SOT1202_125 | |
| 74AVC1T45GW | 74AVC1T45GW,125 (935284153125) |
Active | B5 |
TSSOP6 (SOT363-2) |
SOT363-2 | SOT363-2_125 | |
| 74AVC1T45GW-Q100 | 74AVC1T45GW‑Q100H (935299491125) |
Active | B5 |
TSSOP6 (SOT363-2) |
SOT363-2 | SOT363-2_125 | |
| 74AVC1T45GX | 74AVC1T45GXZ (935308468147) |
Active | B5 |
X2SON6 (SOT1255-2) |
SOT1255-2 | SOT1255-2_147 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AVC1T45GM | 74AVC1T45GM,115 | 74AVC1T45GM |
|
|
| 74AVC1T45GM | 74AVC1T45GM,132 | 74AVC1T45GM |
|
|
| 74AVC1T45GM-Q100 | 74AVC1T45GM‑Q100H | 74AVC1T45GM-Q100 |
|
|
| 74AVC1T45GN | 74AVC1T45GN,132 | 74AVC1T45GN |
|
|
| 74AVC1T45GS | 74AVC1T45GS,132 | 74AVC1T45GS |
|
|
| 74AVC1T45GS-Q100 | 74AVC1T45GS‑Q100H | 74AVC1T45GS-Q100 |
|
|
| 74AVC1T45GW | 74AVC1T45GW,125 | 74AVC1T45GW |
|
|
| 74AVC1T45GW-Q100 | 74AVC1T45GW‑Q100H | 74AVC1T45GW-Q100 |
|
|
| 74AVC1T45GX | 74AVC1T45GXZ | 74AVC1T45GX |
|
|
Documentation (26)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AVC1T45 | Dual-supply voltage level translator/transceiver; 3-state | Data sheet | 2024-07-02 |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| 001aag886 | Block diagram: 74AVC1T45GM, 74AVC1T45GW, 74AVCH1T45GM, 74AVCH1T45GW | Block diagram | 2009-11-03 |
| Nexperia_document_guide_Logic_translators | Nexperia Logic Translators | Brochure | 2021-04-12 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
| SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
| SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
| SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
| SOT1255-2 | 3D model for products with SOT1255-2 package | Design support | 2021-01-28 |
| avc1t45 | 74AVC1T45 IBIS model | IBIS model | 2016-02-24 |
| Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1410-6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| XSON6_SOT1115_mk | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
| SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
| SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
| SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
| SOT1255-2 | plastic thermal enhanced extremely thin small outline package; no leads;6 terminals; body 1.0 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
| MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
| MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
| MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
| SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
| SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
| SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
| SOT1255-2 | 3D model for products with SOT1255-2 package | Design support | 2021-01-28 |
| avc1t45 | 74AVC1T45 IBIS model | IBIS model | 2016-02-24 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.