74HC273; 74HCT273
Octal D-type flip-flop with reset; positive-edge trigger
The 74HC273; 74HCT273 is an octal positive-edge triggered D-type flip-flop. The device features clock (CP) and master reset (MR) inputs. The outputs Qn will assume the state of their corresponding Dn inputs that meet the set-up and hold time requirements on the LOW-to-HIGH clock (CP) transition. A LOW on MR forces the outputs LOW independently of clock and data inputs. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Features and benefits
Wide supply voltage range from 2.0 V to 6.0 V
CMOS low power dissipation
High noise immunity
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
Complies with JEDEC standards:
- JESD8C (2.7 V to 3.6 V)
- JESD7A (2.0 V to 6.0 V)
Input levels:
For 74HC273: CMOS level
For 74HCT273: TTL level
Common clock and master reset
Eight positive edge-triggered D-type flip-flops
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC273BQ | 2.0 - 6.0 | CMOS | ± 5.2 | 15 | 122 | low | -40~125 | 9.4 | 50 | DHVQFN20 |
| 74HC273D | 2.0 - 6.0 | CMOS | ± 5.2 | 15 | 122 | low | -40~125 | 27.5 | 61 | SO20 |
| 74HC273PW | 2.0 - 6.0 | CMOS | ± 5.2 | 15 | 122 | low | -40~125 | 4.6 | 44.9 | TSSOP20 |
| 74HCT273BQ | 4.5 - 5.5 | TTL | ± 4 | 15 | 36 | low | -40~125 | 9.4 | 50 | DHVQFN20 |
| 74HCT273D | 4.5 - 5.5 | TTL | ± 4 | 15 | 36 | low | -40~125 | 27.5 | 61 | SO20 |
| 74HCT273PW | 4.5 - 5.5 | TTL | ± 4 | 15 | 36 | low | -40~125 | 4.6 | 44.9 | TSSOP20 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC273BQ | 74HC273BQ,115 (935274587115) |
Active | HC273BQ |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
| 74HC273D | 74HC273D,653 (933715440653) |
Active | 74HC273D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
| 74HC273PW | 74HC273PW,118 (935185830118) |
Active | HC273 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
| 74HCT273BQ | 74HCT273BQ,115 (935274588115) |
Active | HCT273BQ |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
| 74HCT273D | 74HCT273D,653 (933715550653) |
Active | 74HCT273D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
| 74HCT273PW | 74HCT273PW,118 (935185820118) |
Active | HCT273 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC273D | 74HC273D,652 (933715440652) |
Withdrawn / End-of-life | 74HC273D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
| 74HC273DB | 74HC273DB,112 (935174730112) |
Obsolete |
SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available | |
| 74HC273DB,118 (935174730118) |
Withdrawn / End-of-life | SOT339-1_118 | |||||
| 74HCT273D | 74HCT273D,652 (933715550652) |
Withdrawn / End-of-life | 74HCT273D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
| 74HCT273DB | 74HCT273DB,112 (935183580112) |
Obsolete | HCT273 |
SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
| 74HCT273DB,118 (935183580118) |
Obsolete | HCT273 | SOT339-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC273BQ | 74HC273BQ,115 | 74HC273BQ |
|
|
| 74HC273D | 74HC273D,653 | 74HC273D |
|
|
| 74HC273PW | 74HC273PW,118 | 74HC273PW |
|
|
| 74HCT273BQ | 74HCT273BQ,115 | 74HCT273BQ |
|
|
| 74HCT273D | 74HCT273D,653 | 74HCT273D |
|
|
| 74HCT273PW | 74HCT273PW,118 | 74HCT273PW |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC273D | 74HC273D,652 | 74HC273D |
|
|
| 74HC273DB | 74HC273DB,112 | 74HC273DB |
|
|
| 74HC273DB | 74HC273DB,118 | 74HC273DB |
|
|
| 74HCT273D | 74HCT273D,652 | 74HCT273D |
|
|
| 74HCT273DB | 74HCT273DB,112 | 74HCT273DB |
|
|
| 74HCT273DB | 74HCT273DB,118 | 74HCT273DB |
|
|
Documentation (18)
| File name | Title | Type | Date |
|---|---|---|---|
| 74HC_HCT273 | Octal D-type flip-flop with reset; positive-edge trigger | Data sheet | 2024-08-05 |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| 001aae056 | Block diagram: 74AHC273BQ, 74AHC273D, 74AHC273PW, 74AHCT273BQ, 74AHCT273D, 74AHCT273PW, 74HC273BQ, 74HC273D, 74HC273DB, 74HC273N, 74HC273PW, 74HCT273BQ, 74HCT273D, 74HCT273DB, 74HCT273N, 74HCT273PW, 74LVT273BQ, 74LVT273D, 74LVT273DB, 74LVT273PW | Block diagram | 2009-11-03 |
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
| SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
| SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
| SOT339-1 | plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
| SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
| hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
| HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
| SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
| hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.