74LVC16244A; 74LVCH16244A
16-bit buffer/line driver; 5 V input/output tolerant; 3-state
The 74LVC16244A; 74LVCH16244A is a 16-bit buffer/line driver with 3-state outputs. The device can be used as four 4-bit buffers, two 8-bit buffers or one 16-bit buffer. The device features four output enables (1OE, 2OE, 3OE and 4OE), each controlling four of the 3-state outputs. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
The 74LVCH16244A bus hold on data inputs eliminates the need for external pull-up resistors to hold unused inputs.
Features and benefits
Wide supply voltage range from 1.2 V to 3.6 V
5 V tolerant inputs/outputs for interfacing with 5 V logic
IOFF circuitry provides partial Power-down mode operation
CMOS low power consumption
Multibyte flow-through standard pin-out architecture
Low inductance multiple power and ground pins for minimum noise and ground bounce
Direct interface with TTL levels
High-impedance when VCC = 0 V
All data inputs have bus hold. (74LVCH16244A only)
Complies with JEDEC standard:
JESD8-7A (1.65 V to 1.95 V)
JESD8-5A (2.3 V to 2.7 V)
JESD8-C/JESD36 (2.7 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC16244ADGG | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 175 | 16 | low | -40~125 | 82 | 2.0 | 37 | TSSOP48 |
| 74LVC16244ADGV | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 175 | 16 | low | -40~125 | 82 | 37 | TVSOP48 | |
| 74LVCH16244ADGG | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 175 | 16 | low | -40~125 | 82 | 2.0 | 37 | TSSOP48 |
| 74LVCH16244ADGV | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 175 | 16 | low | -40~125 | 82 | 37 | TVSOP48 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVC16244ADGG | 74LVC16244ADGG,118 (935235150118) |
Active | LVC16244A LVC16244A Standard Procedure Standard Procedure |
TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
| 74LVC16244ADGV | 74LVC16244ADGVJ (935690706118) |
Active | 74LVC16244A |
TVSOP48 (SOT480-1) |
SOT480-1 | SOT480-1_118 | |
| 74LVCH16244ADGG | 74LVCH16244ADGG,11 (935238450118) |
Active | LVCH16244A LVCH16244A Standard Procedure Standard Procedure |
TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
| 74LVCH16244ADGV | 74LVCH16244ADGVJ (935690708118) |
Active | 4LVCH16244A |
TVSOP48 (SOT480-1) |
SOT480-1 | SOT480-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVC16244ABX | 74LVC16244ABX,518 (935295869518) |
Obsolete | LVC16244A Standard Procedure Standard Procedure | no package information | |||
| 74LVC16244ADL | 74LVC16244ADL,112 (935235140112) |
Withdrawn / End-of-life |
SSOP48 (SOT370-1) |
SOT370-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available | |
| 74LVC16244ADL,118 (935235140118) |
Obsolete | SOT370-1_118 | |||||
| 74LVC16244AEV | 74LVC16244AEV/G,55 (935281135557) |
Obsolete | LVC16244A Standard Procedure Standard Procedure | no package information | |||
| 74LVC16244AEV/G:55 (935281135551) |
Obsolete | LVC16244A Standard Procedure Standard Procedure | |||||
| 74LVC16244AEV,118 (935271937118) |
Obsolete | LVC16244A Standard Procedure Standard Procedure | |||||
| 74LVC16244AEV,151 (935271937151) |
Obsolete | LVC16244A Standard Procedure Standard Procedure | |||||
| 74LVC16244AEV,157 (935271937157) |
Obsolete | LVC16244A Standard Procedure Standard Procedure | |||||
| 74LVC16244AEVE (935271937551) |
Obsolete | LVC16244A Standard Procedure Standard Procedure | |||||
| 74LVC16244AEVY (935271937518) |
Obsolete | LVC16244A Standard Procedure Standard Procedure | |||||
| 74LVC16244AEVK (935271937557) |
Obsolete | LVC16244A Standard Procedure Standard Procedure | |||||
| 74LVCH16244ABX | 74LVCH16244ABX,518 (935295873518) |
Obsolete | LVCH16244A Standard Procedure Standard Procedure | no package information | |||
| 74LVCH16244ADL | 74LVCH16244ADL,112 (935238440112) |
Obsolete | LVCH16244A |
SSOP48 (SOT370-1) |
SOT370-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
| 74LVCH16244ADL,118 (935238440118) |
Obsolete | LVCH16244A | SOT370-1_118 | ||||
| 74LVCH16244AEV | 74LVCH16244AEV/G;5 (935281129518) |
Obsolete | LVCH16244A Standard Procedure Standard Procedure | no package information | |||
| 74LVCH16244AEV/G:5 (935281129557) |
Obsolete | LVCH16244A Standard Procedure Standard Procedure | |||||
| 74LVCH16244AEV/G,5 (935281129551) |
Obsolete | LVCH16244A Standard Procedure Standard Procedure | |||||
| 74LVCH16244AEV,118 (935270792118) |
Obsolete | LVCH16244A Standard Procedure Standard Procedure | |||||
| 74LVCH16244AEV,151 (935270792151) |
Obsolete | LVCH16244A Standard Procedure Standard Procedure | |||||
| 74LVCH16244AEV,157 (935270792157) |
Obsolete | LVCH16244A Standard Procedure Standard Procedure | |||||
| 74LVCH16244AEV,518 (935270792518) |
Obsolete | LVCH16244A Standard Procedure Standard Procedure | |||||
| 74LVCH16244AEVE (935270792551) |
Obsolete | LVCH16244A Standard Procedure Standard Procedure | |||||
| 74LVCH16244AEVK (935270792557) |
Obsolete | LVCH16244A Standard Procedure Standard Procedure | |||||
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVC16244ADGG | 74LVC16244ADGG,118 | 74LVC16244ADGG |
|
|
| 74LVC16244ADGV | 74LVC16244ADGVJ | 74LVC16244ADGV |
|
|
| 74LVCH16244ADGG | 74LVCH16244ADGG,11 | 74LVCH16244ADGG |
|
|
| 74LVCH16244ADGV | 74LVCH16244ADGVJ | 74LVCH16244ADGV |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVC16244ABX | 74LVC16244ABX,518 | 74LVC16244ABX |
|
|
| 74LVC16244ADL | 74LVC16244ADL,112 | 74LVC16244ADL |
|
|
| 74LVC16244ADL | 74LVC16244ADL,118 | 74LVC16244ADL |
|
|
| 74LVC16244AEV | 74LVC16244AEV/G,55 | 74LVC16244AEV |
|
|
| 74LVC16244AEV | 74LVC16244AEV/G:55 | 74LVC16244AEV |
|
|
| 74LVC16244AEV | 74LVC16244AEV,118 | 74LVC16244AEV |
|
|
| 74LVC16244AEV | 74LVC16244AEV,151 | 74LVC16244AEV |
|
|
| 74LVC16244AEV | 74LVC16244AEV,157 | 74LVC16244AEV |
|
|
| 74LVC16244AEV | 74LVC16244AEVE | 74LVC16244AEV |
|
|
| 74LVC16244AEV | 74LVC16244AEVY | 74LVC16244AEV |
|
|
| 74LVC16244AEV | 74LVC16244AEVK | 74LVC16244AEV |
|
|
| 74LVCH16244ABX | 74LVCH16244ABX,518 | 74LVCH16244ABX |
|
|
| 74LVCH16244ADL | 74LVCH16244ADL,112 | 74LVCH16244ADL |
|
|
| 74LVCH16244ADL | 74LVCH16244ADL,118 | 74LVCH16244ADL |
|
|
| 74LVCH16244AEV | 74LVCH16244AEV/G;5 | 74LVCH16244AEV |
|
|
| 74LVCH16244AEV | 74LVCH16244AEV/G:5 | 74LVCH16244AEV |
|
|
| 74LVCH16244AEV | 74LVCH16244AEV/G,5 | 74LVCH16244AEV |
|
|
| 74LVCH16244AEV | 74LVCH16244AEV,118 | 74LVCH16244AEV |
|
|
| 74LVCH16244AEV | 74LVCH16244AEV,151 | 74LVCH16244AEV |
|
|
| 74LVCH16244AEV | 74LVCH16244AEV,157 | 74LVCH16244AEV |
|
|
| 74LVCH16244AEV | 74LVCH16244AEV,518 | 74LVCH16244AEV |
|
|
| 74LVCH16244AEV | 74LVCH16244AEVE | 74LVCH16244AEV |
|
|
| 74LVCH16244AEV | 74LVCH16244AEVK | 74LVCH16244AEV |
|
Documentation (18)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LVC_LVCH16244A | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Data sheet | 2024-04-09 |
| AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
| AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| 001aae506 | Block diagram: 74LVC16244ABQ, 74LVC16244ADGG, 74LVC16244ADL, 74LVC16244AEV, 74LVCH16244ABQ, 74LVCH16244ADGG, 74LVCH16244ADL, 74LVCH16244AEV, 74LVCH16245ABQ, 74LVT16244BBQ, 74LVT16244BDGG, 74LVT16244BDL, 74LVT16244BEV, 74LVTH16244BBQ, 74LVTH16244BDGG, 74LVTH16244BDL, 74LVTN16244BBQ, 74LVTN16244BDGG | Block diagram | 2009-11-03 |
| mna703 | Block diagram: 74LVC16244ABQ, 74LVC16244ADGG, 74LVC16244ADL, 74LVC16244AEV, 74LVCH16244ABQ, 74LVCH16244ADGG, 74LVCH16244ADL, 74LVCH16244AEV, 74LVCH16245ABQ | Block diagram | 2009-11-04 |
| SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
| SOT480-1 | 3D model for products with SOT480-1 package | Design support | 2020-01-22 |
| lvc16244a | lvc16244a IBIS model | IBIS model | 2013-04-08 |
| lvch16244a | lvch16244a IBIS model | IBIS model | 2013-04-09 |
| Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903 | Smaller-footprint 16-bit logic with advanced features | Leaflet | 2019-03-29 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP48_SOT362-1_mk | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
| SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
| SOT480-1 | plastic, thin shrink small outline package; 48 leads; 0.4 mm pitch; 9.7 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-22 |
| SOT370-1 | plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
| SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
| SOT480-1 | 3D model for products with SOT480-1 package | Design support | 2020-01-22 |
| lvc16244a | lvc16244a IBIS model | IBIS model | 2013-04-08 |
| lvch16244a | lvch16244a IBIS model | IBIS model | 2013-04-09 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.