74LVC1G123
Single retriggerable monostable multivibrator; Schmitt trigger inputs
The 74LVC1G123 is a single retriggerable monostable multivibrator with Schmitt trigger inputs. Output pulse width is controlled by three methods:
The basic pulse is programmed by selection of an external resistor (REXT) and capacitor (CEXT).
Once triggered, the basic output pulse width may be extended by retriggering the gated active LOW-going edge input (A) or the active HIGH-going edge input (B). By repeating this process, the output pulse period (Q = HIGH) can be made as long as desired. Alternatively an output delay can be terminated at any time by a LOW-going edge on input CLR, which also inhibits the triggering.
An internal connection from CLR to the input gates makes it possible to trigger the circuit by a HIGH-going signal at input CLR.
Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in a mixed 3.3 V and 5 V environment. Schmitt trigger inputs, makes the circuit highly tolerant to slower input rise and fall times.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
Features and benefits
Wide supply voltage range from 1.65 V to 5.5 V
High noise immunity
±24 mA output drive (VCC = 3.0 V)
CMOS low power consumption
DC triggered from active HIGH or active LOW inputs
Retriggerable for very long pulses up to 100 % duty factor
Direct reset terminates output pulse
Schmitt trigger on all inputs
Complies with JEDEC standard:
JESD8-7 (1.65 V to 1.95 V)
JESD8-5 (2.3 V to 2.7 V)
JESD8-B/JESD36 (2.7 V to 3.6 V)
Power-on-reset on outputs
Latch-up performance exceeds 100 mA
Direct interface with TTL levels
Inputs accept voltages up to 5.5 V
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC1G123DC | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 3.5 | low | -40~125 | 203 | 34 | 113 | VSSOP8 |
| 74LVC1G123DP | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 3.5 | low | -40~125 | 214 | 19.8 | 105 | TSSOP8 |
| 74LVC1G123GN | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 3.5 | low | -40~125 | 237 | 10.5 | 147 | XSON8 |
| 74LVC1G123GS | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 3.5 | low | -40~125 | 275 | 10.7 | 145 | XSON8 |
| 74LVC1G123GT | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 3.5 | low | -40~125 | 326 | 6.1 | 156 | XSON8 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVC1G123DC | 74LVC1G123DC,125 (935295665125) |
Active | Y3 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
| 74LVC1G123DP | 74LVC1G123DP,125 (935295667125) |
Active | Y3 |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
| 74LVC1G123GN | 74LVC1G123GN,115 (935295674115) |
Active | Y3 |
XSON8 (SOT1116) |
SOT1116 | SOT1116_115 | |
| 74LVC1G123GS | 74LVC1G123GS,115 (935295675115) |
Active | Y3 |
XSON8 (SOT1203) |
SOT1203 | SOT1203_115 | |
| 74LVC1G123GT | 74LVC1G123GT,115 (935295668115) |
Active | Y3 |
XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVC1G123GD | 74LVC1G123GD,125 (935295666125) |
Obsolete | Y3 Standard Procedure Standard Procedure |
XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 | |
| 74LVC1G123GF | 74LVC1G123GF,115 (935295671115) |
Obsolete | Y3 |
XSON8 (SOT1089) |
SOT1089 | SOT1089_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVC1G123DC | 74LVC1G123DC,125 | 74LVC1G123DC |
|
|
| 74LVC1G123DP | 74LVC1G123DP,125 | 74LVC1G123DP |
|
|
| 74LVC1G123GN | 74LVC1G123GN,115 | 74LVC1G123GN |
|
|
| 74LVC1G123GS | 74LVC1G123GS,115 | 74LVC1G123GS |
|
|
| 74LVC1G123GT | 74LVC1G123GT,115 | 74LVC1G123GT |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVC1G123GD | 74LVC1G123GD,125 | 74LVC1G123GD |
|
|
| 74LVC1G123GF | 74LVC1G123GF,115 | 74LVC1G123GF |
|
|
Documentation (27)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LVC1G123 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Data sheet | 2023-08-14 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
| SOT1089 | 3D model for products with SOT1089 package | Design support | 2019-10-07 |
| SOT1116 | 3D model for products with SOT1116 package | Design support | 2023-02-02 |
| SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
| SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
| lvc1g123 | 74LVC1G123 IBIS model | IBIS model | 2015-04-03 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| XSON8_SOT1089_mk | plastic, extremely thin small outline package; no leads; 8 terminals; 0.55 mm pitch; 1.35 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| XSON8_SOT1203_mk | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Marcom graphics | 2019-02-04 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
| SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
| SOT996-2 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | Package information | 2020-04-21 |
| SOT1089 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.5 mm body | Package information | 2022-06-03 |
| SOT1116 | plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body | Package information | 2022-06-02 |
| SOT1203 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Package information | 2022-06-03 |
| SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
| MAR_SOT1089 | MAR_SOT1089 Topmark | Top marking | 2013-06-03 |
| MAR_SOT1116 | MAR_SOT1116 Topmark | Top marking | 2013-06-03 |
| MAR_SOT1203 | MAR_SOT1203 Topmark | Top marking | 2013-06-03 |
| MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
| SOT1089 | 3D model for products with SOT1089 package | Design support | 2019-10-07 |
| SOT1116 | 3D model for products with SOT1116 package | Design support | 2023-02-02 |
| SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
| SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
| lvc1g123 | 74LVC1G123 IBIS model | IBIS model | 2015-04-03 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.