 
74LVC594A
8-bit shift register with output register
The 74LVC594A is an 8-bit serial-in/serial or parallel-out shift register with a storage register. Separate clock and reset inputs are provided on both shift and storage registers. The device features a serial input (DS) and a serial output (Q7S) to enable cascading. Data is shifted on the LOW-to-HIGH transitions of the SHCP input, and the data in the shift register is transferred to the storage register on a LOW-to-HIGH transition of the STCP input. If both clocks are connected together, the shift register will always be one clock pulse ahead of the storage register. A LOW level on one of the two register reset pins (SHR and STR) will clear the corresponding register. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.
Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.
This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Features and benefits
- Overvoltage tolerant inputs to 5.5 V 
- Wide supply voltage range from 1.2 V to 3.6 V 
- CMOS low power dissipation 
- Direct interface with TTL levels 
- IOFF circuitry provides partial Power-down mode operation 
- Balanced propagation delays 
- All inputs have Schmitt-trigger action 
- Complies with JEDEC standard: - JESD8-7A (1.65 V to 1.95 V) 
- JESD8-5A (2.3 V to 2.7 V) 
- JESD8-C/JESD36 (2.7 V to 3.6 V) 
 
- ESD protection: - HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V 
- CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V 
 
- Specified from -40 °C to +85 °C and -40 °C to +125 °C 
Applications
- Serial-to-parallel data conversion 
- Remote control holding register 
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC594ABQ | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 3.1 | 180 | 8 | low | -40~125 | 92 | 13.3 | 61 | DHVQFN16 | 
| 74LVC594ABZ | 1.2 - 5.5 | CMOS/LVTTL | low | -40~125 | DHXQFN16 | |||||||
| 74LVC594AD | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 3.1 | 180 | 8 | low | -40~125 | 91 | 9.3 | 51 | SO16 | 
| 74LVC594APW | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 3.1 | 180 | 8 | low | -40~125 | 124 | 4.4 | 53.9 | TSSOP16 | 
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| 74LVC594ABQ | 74LVC594ABQ,115 (935282466115) | Active | VC594A |   DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | |
| 74LVC594ABZ | 74LVC594ABZX (935692231115) | Active | V594 |   DHXQFN16 (SOT8016-1) | SOT8016-1 | SOT8016-1_115 | |
| 74LVC594AD | 74LVC594AD,118 (935282444118) | Active | 74LVC594AD |   SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE WAVE_BG-BD-1 | SOT109-1_118 | 
| 74LVC594APW | 74LVC594APW,118 (935282467118) | Active | LVC594A |   TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | 
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| 74LVC594ABQ | 74LVC594ABQ,115 | 74LVC594ABQ |  |   | 
| 74LVC594ABZ | 74LVC594ABZX | 74LVC594ABZ |  |   | 
| 74LVC594AD | 74LVC594AD,118 | 74LVC594AD |  |   | 
| 74LVC594APW | 74LVC594APW,118 | 74LVC594APW |  |   | 
Documentation (21)
| File name | Title | Type | Date | 
|---|---|---|---|
| 74LVC594A | 8-bit shift register with output register | Data sheet | 2025-05-09 | 
| AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 | 
| AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 | 
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 | 
| SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 | 
| SOT8016-1 | 3D model for products with SOT8016-1 package | Design support | 2023-02-07 | 
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 | 
| SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 | 
| lvc594a | 74LVC594A IBIS model | IBIS model | 2018-11-29 | 
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 | 
| DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 | 
| SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 | 
| TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 | 
| SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 | 
| SOT8016-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 16 terminals; 0.4 mm pitch; body 2 mm x 2.4 mm x 0.48 mm | Package information | 2023-02-03 | 
| SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 | 
| SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 | 
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 | 
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 | 
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 | 
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 | 
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date | 
|---|---|---|---|
| SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 | 
| SOT8016-1 | 3D model for products with SOT8016-1 package | Design support | 2023-02-07 | 
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 | 
| SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 | 
| lvc594a | 74LVC594A IBIS model | IBIS model | 2018-11-29 | 
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.