Features and benefits
- Comprehensive range of package and power dissipation options
- Realization of customized, effective protection in small scaled, high density circuit designs.
- Wide range of working voltages
- Narrow working-voltage tolerances
Applications
- General regulation and voltage reference functions
- Over-voltage protection
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZB984-C10 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 10 | 5 | appr. 5% | 9.4 | 10.6 | 200 | 350 | 40 | 150 | dual c.a. |
| BZB984-C11 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 11 | 5 | appr. 5% | 10.4 | 11.6 | 200 | 350 | 40 | 150 | dual c.a. |
| BZB984-C12 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 12 | 5 | appr. 5% | 11.4 | 12.7 | 200 | 350 | 40 | 150 | dual c.a. |
| BZB984-C13 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 13 | 5 | appr. 5% | 12.4 | 14.1 | 200 | 350 | 40 | 150 | dual c.a. |
| BZB984-C15 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 15 | 5 | appr. 5% | 13.8 | 15.6 | 200 | 350 | 40 | 150 | dual c.a. |
| BZB984-C2V4 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 2.4 | 5 | appr. 5% | 2.2 | 2.6 | 200 | 350 | 40 | 150 | dual c.a. |
| BZB984-C2V7 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 2.7 | 5 | appr. 5% | 2.5 | 2.9 | 200 | 350 | 40 | 150 | dual c.a. |
| BZB984-C3V0 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 3 | 5 | appr. 5% | 2.8 | 3.2 | 200 | 350 | 40 | 150 | dual c.a. |
| BZB984-C3V3 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 3.3 | 5 | appr. 5% | 3.1 | 3.5 | 200 | 350 | 40 | 150 | dual c.a. |
| BZB984-C3V6 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 3.6 | 5 | appr. 5% | 3.4 | 3.8 | 200 | 350 | 40 | 150 | dual c.a. |
| BZB984-C3V9 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 3.9 | 5 | appr. 5% | 3.7 | 4.1 | 200 | 350 | 40 | 150 | dual c.a. |
| BZB984-C4V3 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 4.3 | 5 | appr. 5% | 4 | 4.6 | 200 | 350 | 40 | 150 | dual c.a. |
| BZB984-C4V7 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 4.7 | 5 | appr. 5% | 4.4 | 5 | 200 | 350 | 40 | 150 | dual c.a. |
| BZB984-C5V1 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 5.1 | 5 | appr. 5% | 4.8 | 5.4 | 200 | 350 | 40 | 150 | dual c.a. |
| BZB984-C5V6 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 5.6 | 5 | appr. 5% | 5.2 | 6 | 200 | 350 | 40 | 150 | dual c.a. |
| BZB984-C6V2 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 6.2 | 5 | appr. 5% | 5.8 | 6.6 | 200 | 350 | 40 | 150 | dual c.a. |
| BZB984-C6V8 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 6.8 | 5 | appr. 5% | 6.4 | 7.2 | 200 | 350 | 40 | 150 | dual c.a. |
| BZB984-C7V5 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 7.5 | 5 | appr. 5% | 7 | 7.9 | 200 | 350 | 40 | 150 | dual c.a. |
| BZB984-C8V2 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 8.2 | 5 | appr. 5% | 7.7 | 8.7 | 200 | 350 | 40 | 150 | dual c.a. |
| BZB984-C9V1 | SOT663 | SOT663 | 1.6 x 1.2 x 0.55 | 9.1 | 5 | appr. 5% | 8.5 | 9.6 | 200 | 350 | 40 | 150 | dual c.a. |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZB984-C10 | BZB984-C10,115 (934057244115) |
Active | 9G |
(SOT663) |
SOT663 | SOT663_115 | |
| BZB984-C11 | BZB984-C11,115 (934057241115) |
Active | 9H |
(SOT663) |
SOT663 | SOT663_115 | |
| BZB984-C12 | BZB984-C12,115 (934057245115) |
Active | 9J |
(SOT663) |
SOT663 | SOT663_115 | |
| BZB984-C13 | BZB984-C13,115 (934057242115) |
Active | 9K |
(SOT663) |
SOT663 | SOT663_115 | |
| BZB984-C15 | BZB984-C15,115 (934057243115) |
Active | 9L |
(SOT663) |
SOT663 | SOT663_115 | |
| BZB984-C2V4 | BZB984-C2V4,115 (934057231115) |
Active | 91 |
(SOT663) |
SOT663 | SOT663_115 | |
| BZB984-C2V7 | BZB984-C2V7,115 (934057232115) |
Active | 92 |
(SOT663) |
SOT663 | SOT663_115 | |
| BZB984-C3V0 | BZB984-C3V0,115 (934057233115) |
Active | 93 |
(SOT663) |
SOT663 | SOT663_115 | |
| BZB984-C3V3 | BZB984-C3V3,115 (934057234115) |
Active | 94 |
(SOT663) |
SOT663 | SOT663_115 | |
| BZB984-C3V6 | BZB984-C3V6,115 (934057235115) |
Active | 95 |
(SOT663) |
SOT663 | SOT663_115 | |
| BZB984-C3V9 | BZB984-C3V9,115 (934057236115) |
Active | 96 |
(SOT663) |
SOT663 | SOT663_115 | |
| BZB984-C4V3 | BZB984-C4V3,115 (934057237115) |
Active | 97 |
(SOT663) |
SOT663 | SOT663_115 | |
| BZB984-C4V7 | BZB984-C4V7,115 (934056720115) |
Active | 98 |
(SOT663) |
SOT663 | SOT663_115 | |
| BZB984-C5V1 | BZB984-C5V1,115 (934056721115) |
Active | 99 |
(SOT663) |
SOT663 | SOT663_115 | |
| BZB984-C5V6 | BZB984-C5V6,115 (934056722115) |
Active | 9A |
(SOT663) |
SOT663 | SOT663_115 | |
| BZB984-C6V2 | BZB984-C6V2,115 (934056723115) |
Active | 9B |
(SOT663) |
SOT663 | SOT663_115 | |
| BZB984-C6V8 | BZB984-C6V8,115 (934056724115) |
Active | 9C |
(SOT663) |
SOT663 | SOT663_115 | |
| BZB984-C7V5 | BZB984-C7V5,115 (934057238115) |
Active | 9D |
(SOT663) |
SOT663 | SOT663_115 | |
| BZB984-C8V2 | BZB984-C8V2,115 (934057239115) |
Active | 9E |
(SOT663) |
SOT663 | SOT663_115 | |
| BZB984-C9V1 | BZB984-C9V1,115 (934057240115) |
Active | 9F |
(SOT663) |
SOT663 | SOT663_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BZB984-C10 | BZB984-C10,115 | BZB984-C10 |
|
|
| BZB984-C11 | BZB984-C11,115 | BZB984-C11 |
|
|
| BZB984-C12 | BZB984-C12,115 | BZB984-C12 |
|
|
| BZB984-C13 | BZB984-C13,115 | BZB984-C13 |
|
|
| BZB984-C15 | BZB984-C15,115 | BZB984-C15 |
|
|
| BZB984-C2V4 | BZB984-C2V4,115 | BZB984-C2V4 |
|
|
| BZB984-C2V7 | BZB984-C2V7,115 | BZB984-C2V7 |
|
|
| BZB984-C3V0 | BZB984-C3V0,115 | BZB984-C3V0 |
|
|
| BZB984-C3V3 | BZB984-C3V3,115 | BZB984-C3V3 |
|
|
| BZB984-C3V6 | BZB984-C3V6,115 | BZB984-C3V6 |
|
|
| BZB984-C3V9 | BZB984-C3V9,115 | BZB984-C3V9 |
|
|
| BZB984-C4V3 | BZB984-C4V3,115 | BZB984-C4V3 |
|
|
| BZB984-C4V7 | BZB984-C4V7,115 | BZB984-C4V7 |
|
|
| BZB984-C5V1 | BZB984-C5V1,115 | BZB984-C5V1 |
|
|
| BZB984-C5V6 | BZB984-C5V6,115 | BZB984-C5V6 |
|
|
| BZB984-C6V2 | BZB984-C6V2,115 | BZB984-C6V2 |
|
|
| BZB984-C6V8 | BZB984-C6V8,115 | BZB984-C6V8 |
|
|
| BZB984-C7V5 | BZB984-C7V5,115 | BZB984-C7V5 |
|
|
| BZB984-C8V2 | BZB984-C8V2,115 | BZB984-C8V2 |
|
|
| BZB984-C9V1 | BZB984-C9V1,115 | BZB984-C9V1 |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BZB984_SER | Voltage regulator double diodes | Data sheet | 2022-12-27 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| mhc314 | Block diagram: BZB984-C10, BZB984-C11, BZB984-C12, BZB984-C13, BZB984-C15, BZB984-C2V4, BZB984-C2V7, BZB984-C3V0, BZB984-C3V3, BZB984-C3V6, BZB984-C3V9, BZB984-C4V3, BZB984-C4V7, BZB984-C5V1, BZB984-C5V6, BZB984-C6V2, BZB984-C6V8, BZB984-C7V5, BZB984-C8V2, BZB984-C9V1 | Block diagram | 2009-11-04 |
| SOT663 | 3D model for products with SOT663 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT663_mk | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT663 | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT663 | 3D model for products with SOT663 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.