BZX585-Q series
Voltage regulator diodes
General-purpose Zener diodes in an SOD523 (SC-79) ultra small flat lead Surface-Mounted Device (SMD) plastic package.
Features and benefits
Non-repetitive peak reverse power dissipation: ≤ 40 W
Total power dissipation: ≤ 300 mW
Wide working voltage range: nominal 2.4 V to 75 V (E24 range)
Two tolerance series: ± 2 % and ± 5 %
Low differential resistance
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
General regulation functions
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZX585-B10-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 10.0 | 5.0 | 0.02 | 10.2 | 200 | 9.8 | 300 | 40 | 150 | single | Y |
| BZX585-B11-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 11.0 | 5.0 | 0.02 | 11.22 | 200 | 10.78 | 300 | 40 | 150 | single | Y |
| BZX585-B12-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 12.0 | 5.0 | 0.02 | 12.24 | 200 | 11.76 | 300 | 40 | 150 | single | Y |
| BZX585-B13-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 13.0 | 5.0 | 0.02 | 13.26 | 200 | 12.74 | 300 | 40 | 150 | single | Y |
| BZX585-B15-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 15.0 | 5.0 | 0.02 | 15.3 | 200 | 14.7 | 300 | 40 | 150 | single | Y |
| BZX585-B16-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 16.0 | 5.0 | 0.02 | 16.32 | 200 | 15.68 | 300 | 40 | 150 | single | Y |
| BZX585-B18-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 18.0 | 5.0 | 0.02 | 18.36 | 200 | 17.64 | 300 | 40 | 150 | single | Y |
| BZX585-B20-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 20.0 | 5.0 | 0.02 | 20.4 | 200 | 19.6 | 300 | 40 | 150 | single | Y |
| BZX585-B22-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 22.0 | 5.0 | 0.02 | 22.44 | 200 | 21.56 | 300 | 40 | 150 | single | Y |
| BZX585-B24-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 24.0 | 5.0 | 0.02 | 24.48 | 200 | 23.52 | 300 | 40 | 150 | single | Y |
| BZX585-B27-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 27.0 | 2.0 | 0.02 | 27.54 | 200 | 26.46 | 300 | 40 | 150 | single | Y |
| BZX585-B2V4-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.4 | 5.0 | 0.02 | 2.45 | 200 | 2.35 | 300 | 40 | 150 | single | Y |
| BZX585-B2V7-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.7 | 5.0 | 0.02 | 2.75 | 200 | 2.65 | 300 | 40 | 150 | single | Y |
| BZX585-B30-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 30.0 | 2.0 | 0.02 | 30.6 | 200 | 29.4 | 300 | 40 | 150 | single | Y |
| BZX585-B33-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 33.0 | 2.0 | 0.02 | 33.66 | 200 | 32.34 | 300 | 40 | 150 | single | Y |
| BZX585-B36-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 36.0 | 2.0 | 0.02 | 36.72 | 200 | 35.28 | 300 | 40 | 150 | single | Y |
| BZX585-B39-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 39.0 | 2.0 | 0.02 | 39.78 | 200 | 38.22 | 300 | 40 | 150 | single | Y |
| BZX585-B3V0-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.0 | 5.0 | 0.02 | 3.06 | 200 | 2.94 | 300 | 40 | 150 | single | Y |
| BZX585-B3V3-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.3 | 5.0 | 0.02 | 3.37 | 200 | 3.23 | 300 | 40 | 150 | single | Y |
| BZX585-B3V6-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.6 | 5.0 | 0.02 | 3.67 | 200 | 3.53 | 300 | 40 | 150 | single | Y |
| BZX585-B3V9-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.9 | 5.0 | 0.02 | 3.98 | 200 | 3.82 | 300 | 40 | 150 | single | Y |
| BZX585-B43-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 43.0 | 2.0 | 0.02 | 43.86 | 200 | 42.14 | 300 | 40 | 150 | single | Y |
| BZX585-B47-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 47.0 | 2.0 | 0.02 | 47.94 | 200 | 46.06 | 300 | 40 | 150 | single | Y |
| BZX585-B4V3-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.3 | 5.0 | 0.02 | 4.39 | 200 | 4.21 | 300 | 40 | 150 | single | Y |
| BZX585-B4V7-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.7 | 5.0 | 0.02 | 4.79 | 200 | 4.61 | 300 | 40 | 150 | single | Y |
| BZX585-B51-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 51.0 | 2.0 | 0.02 | 52.02 | 200 | 49.98 | 300 | 40 | 150 | single | Y |
| BZX585-B56-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 56.0 | 2.0 | 0.02 | 57.12 | 200 | 54.88 | 300 | 40 | 150 | single | |
| BZX585-B5V1-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.1 | 5.0 | 0.02 | 5.2 | 200 | 5.0 | 300 | 40 | 150 | single | Y |
| BZX585-B5V6-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.6 | 5.0 | 0.02 | 5.71 | 200 | 5.49 | 300 | 40 | 150 | single | Y |
| BZX585-B62-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 62.0 | 2.0 | 0.02 | 63.24 | 200 | 60.76 | 300 | 40 | 150 | single | Y |
| BZX585-B68-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 68.0 | 2.0 | 0.02 | 69.36 | 200 | 66.64 | 300 | 40 | 150 | single | Y |
| BZX585-B6V2-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.2 | 5.0 | 0.02 | 6.32 | 200 | 6.08 | 300 | 40 | 150 | single | Y |
| BZX585-B6V8-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.8 | 5.0 | 0.02 | 6.94 | 200 | 6.66 | 300 | 40 | 150 | single | Y |
| BZX585-B75-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 75.0 | 2.0 | 0.02 | 76.5 | 200 | 73.5 | 300 | 40 | 150 | single | Y |
| BZX585-B7V5-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 7.5 | 5.0 | 0.02 | 7.65 | 200 | 7.35 | 300 | 40 | 150 | single | Y |
| BZX585-B8V2-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 8.2 | 5.0 | 0.02 | 8.36 | 200 | 8.04 | 300 | 40 | 150 | single | Y |
| BZX585-B9V1-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 9.1 | 5.0 | 0.02 | 9.28 | 200 | 8.92 | 300 | 40 | 150 | single | Y |
| BZX585-C10-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 10.0 | 5.0 | 0.05 | 10.5 | 200 | 9.5 | 300 | 40 | 150 | single | Y |
| BZX585-C11-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 11.0 | 5.0 | 0.05 | 11.55 | 200 | 10.45 | 300 | 40 | 150 | single | Y |
| BZX585-C12-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 12.0 | 5.0 | 0.05 | 12.6 | 200 | 11.4 | 300 | 40 | 150 | single | Y |
| BZX585-C13-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 13.0 | 5.0 | 0.05 | 13.65 | 200 | 12.35 | 300 | 40 | 150 | single | Y |
| BZX585-C15-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 15.0 | 5.0 | 0.05 | 15.75 | 200 | 14.25 | 300 | 40 | 150 | single | Y |
| BZX585-C16-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 16.0 | 5.0 | 0.05 | 16.8 | 200 | 15.2 | 300 | 40 | 150 | single | Y |
| BZX585-C18-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 18.0 | 5.0 | appr. 5% | 18.9 | 200 | 17.1 | 300 | 40 | 150 | single | Y |
| BZX585-C20-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 20.0 | 5.0 | 0.05 | 21.0 | 200 | 19.0 | 300 | 40 | 150 | single | Y |
| BZX585-C22-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 22.0 | 5.0 | 0.05 | 23.1 | 200 | 20.9 | 300 | 40 | 150 | single | Y |
| BZX585-C24-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 24.0 | 5.0 | 0.05 | 25.2 | 200 | 22.8 | 300 | 40 | 150 | single | Y |
| BZX585-C27-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 27.0 | 2.0 | 0.05 | 28.35 | 200 | 25.65 | 300 | 40 | 150 | single | Y |
| BZX585-C2V4-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.4 | 5.0 | 0.05 | 2.52 | 200 | 2.28 | 300 | 40 | 150 | single | Y |
| BZX585-C2V7-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.7 | 5.0 | 0.05 | 2.84 | 200 | 2.57 | 300 | 40 | 150 | single | Y |
| BZX585-C30-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 30.0 | 2.0 | 0.05 | 31.5 | 200 | 28.5 | 300 | 40 | 150 | single | Y |
| BZX585-C33-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 33.0 | 2.0 | 0.05 | 34.65 | 200 | 31.35 | 300 | 40 | 150 | single | Y |
| BZX585-C36-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 36.0 | 2.0 | 0.05 | 37.8 | 200 | 34.2 | 300 | 40 | 150 | single | Y |
| BZX585-C39-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 39.0 | 2.0 | 0.05 | 40.95 | 200 | 37.05 | 300 | 40 | 150 | single | Y |
| BZX585-C3V0-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.0 | 5.0 | 0.05 | 3.15 | 200 | 2.85 | 300 | 40 | 150 | single | Y |
| BZX585-C3V3-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.3 | 5.0 | 0.05 | 3.47 | 200 | 3.14 | 300 | 40 | 150 | single | Y |
| BZX585-C3V6-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.6 | 5.0 | 0.05 | 3.78 | 200 | 3.42 | 300 | 40 | 150 | single | Y |
| BZX585-C3V9-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.9 | 5.0 | 0.05 | 4.1 | 200 | 3.71 | 300 | 40 | 150 | single | Y |
| BZX585-C43-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 43.0 | 2.0 | 0.05 | 45.15 | 200 | 40.85 | 300 | 40 | 150 | single | Y |
| BZX585-C47-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 47.0 | 2.0 | 0.05 | 49.35 | 200 | 44.65 | 300 | 40 | 150 | single | Y |
| BZX585-C4V3-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.3 | 5.0 | 0.05 | 4.52 | 200 | 4.09 | 300 | 40 | 150 | single | Y |
| BZX585-C4V7-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.7 | 5.0 | 0.05 | 4.94 | 200 | 4.47 | 300 | 40 | 150 | single | Y |
| BZX585-C51-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 51.0 | 2.0 | 0.05 | 53.55 | 200 | 48.45 | 300 | 40 | 150 | single | Y |
| BZX585-C56-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 56.0 | 2.0 | 0.05 | 58.8 | 200 | 53.2 | 300 | 40 | 150 | single | Y |
| BZX585-C5V1-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.1 | 5.0 | 0.05 | 5.36 | 200 | 4.85 | 300 | 40 | 150 | single | Y |
| BZX585-C5V6-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.6 | 5.0 | 0.05 | 5.88 | 200 | 5.32 | 300 | 40 | 150 | single | Y |
| BZX585-C62-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 62.0 | 2.0 | 0.05 | 65.1 | 200 | 58.9 | 300 | 40 | 150 | single | Y |
| BZX585-C68-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 68.0 | 2.0 | 0.05 | 71.4 | 200 | 64.6 | 300 | 40 | 150 | single | Y |
| BZX585-C6V2-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.2 | 5.0 | 0.05 | 6.51 | 200 | 5.89 | 300 | 40 | 150 | single | Y |
| BZX585-C6V8-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.8 | 5.0 | 0.05 | 7.14 | 200 | 6.46 | 300 | 40 | 150 | single | Y |
| BZX585-C75-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 75.0 | 2.0 | 0.05 | 78.75 | 200 | 71.25 | 300 | 40 | 150 | single | Y |
| BZX585-C7V5-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 7.5 | 5.0 | 0.05 | 7.88 | 200 | 7.13 | 300 | 40 | 150 | single | Y |
| BZX585-C8V2-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 8.2 | 5.0 | 0.05 | 8.61 | 200 | 7.79 | 300 | 40 | 150 | single | Y |
| BZX585-C9V1-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 9.1 | 5.0 | 0.05 | 9.56 | 200 | 8.65 | 300 | 40 | 150 | single | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZX585-B10-Q | BZX585‑B10‑QX (934667479115) |
Active | E6 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B11-Q | BZX585‑B11‑QX (934667481115) |
Active | E7 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B12-Q | BZX585‑B12‑QX (934667482115) |
Active | E8 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B13-Q | BZX585‑B13‑QX (934667483115) |
Active | E9 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B15-Q | BZX585‑B15‑QX (934667485115) |
Active | E0 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B16-Q | BZX585‑B16‑QX (934667486115) |
Active | EA |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B18-Q | BZX585‑B18‑QX (934667487115) |
Active | EB |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B20-Q | BZX585‑B20‑QX (934667488115) |
Active | EC |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B22-Q | BZX585‑B22‑QX (934667489115) |
Active | ED |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B24-Q | BZX585‑B24‑QX (934667490115) |
Active | EE |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B27-Q | BZX585‑B27‑QX (934667491115) |
Active | EF |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B2V4-Q | BZX585‑B2V4‑QX (934667464115) |
Active | C1 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B2V7-Q | BZX585‑B2V7‑QX (934667465115) |
Active | C2 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B30-Q | BZX585‑B30‑QX (934667492115) |
Active | EG |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B33-Q | BZX585‑B33‑QX (934667493115) |
Active | EH |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B36-Q | BZX585‑B36‑QX (934667497115) |
Active | EK |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B39-Q | BZX585‑B39‑QX (934667498115) |
Active | EL |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B3V0-Q | BZX585‑B3V0‑QX (934667466115) |
Active | C3 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B3V3-Q | BZX585‑B3V3‑QX (934667467115) |
Active | C4 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B3V6-Q | BZX585‑B3V6‑QX (934667468115) |
Active | C5 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B3V9-Q | BZX585‑B3V9‑QX (934667469115) |
Active | C6 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B43-Q | BZX585‑B43‑QX (934667499115) |
Active | EM |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B47-Q | BZX585‑B47‑QX (934667500115) |
Active | EN |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B4V3-Q | BZX585‑B4V3‑QX (934667470115) |
Active | C7 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B4V7-Q | BZX585‑B4V7‑QX (934667471115) |
Active | C8 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B51-Q | BZX585‑B51‑QX (934667501115) |
Active | EP |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B56-Q | BZX585‑B56‑QX (934667502115) |
Active | ER |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B5V1-Q | BZX585‑B5V1‑QX (934667472115) |
Active | C9 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B5V6-Q | BZX585‑B5V6‑QX (934667473115) |
Active | C0 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B62-Q | BZX585‑B62‑QX (934667503115) |
Active | ES |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B68-Q | BZX585‑B68‑QX (934667504115) |
Active | ET |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B6V2-Q | BZX585‑B6V2‑QX (934667474115) |
Active | E1 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B6V8-Q | BZX585‑B6V8‑QX (934667475115) |
Active | E2 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B75-Q | BZX585‑B75‑QX (934667505115) |
Active | EU |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B7V5-Q | BZX585‑B7V5‑QX (934667476115) |
Active | E3 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B8V2-Q | BZX585‑B8V2‑QX (934667477115) |
Active | E4 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-B9V1-Q | BZX585‑B9V1‑QX (934667478115) |
Active | E5 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C10-Q | BZX585‑C10‑QX (934667433115) |
Active | H6 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C11-Q | BZX585‑C11‑QX (934667434115) |
Active | H7 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C12-Q | BZX585‑C12‑QX (934667435115) |
Active | H8 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585‑C12‑QF (934667435135) |
Active | H8 | SOD523_135 | ||||
| BZX585-C13-Q | BZX585‑C13‑QX (934667436115) |
Active | H9 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585‑C13‑QF (934667436135) |
Active | H9 | SOD523_135 | ||||
| BZX585-C15-Q | BZX585‑C15‑QX (934667388115) |
Active | H0 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C16-Q | BZX585‑C16‑QX (934667404115) |
Active | HA |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C18-Q | BZX585‑C18‑QX (934663906115) |
Active | HB |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C20-Q | BZX585‑C20‑QX (934667407115) |
Active | HC |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C22-Q | BZX585‑C22‑QX (934667410115) |
Active | HD |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C24-Q | BZX585‑C24‑QX (934667411115) |
Active | HE |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C27-Q | BZX585‑C27‑QX (934667412115) |
Active | HF |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C2V4-Q | BZX585‑C2V4‑QX (934667386115) |
Active | F1 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C2V7-Q | BZX585‑C2V7‑QX (934667419115) |
Active | F2 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C30-Q | BZX585‑C30‑QX (934667413115) |
Active | HG |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C33-Q | BZX585‑C33‑QX (934667414115) |
Active | HH |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C36-Q | BZX585‑C36‑QX (934667415115) |
Active | HK |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C39-Q | BZX585‑C39‑QX (934667416115) |
Active | HL |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C3V0-Q | BZX585‑C3V0‑QX (934667420115) |
Active | F3 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585‑C3V0‑QF (934667420135) |
Active | F3 | SOD523_135 | ||||
| BZX585-C3V3-Q | BZX585‑C3V3‑QX (934667421115) |
Active | F4 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C3V6-Q | BZX585‑C3V6‑QX (934667422115) |
Active | F5 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C3V9-Q | BZX585‑C3V9‑QX (934667423115) |
Active | F6 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C43-Q | BZX585‑C43‑QX (934667417115) |
Active | HM |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C47-Q | BZX585‑C47‑QX (934667418115) |
Active | HN |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C4V3-Q | BZX585‑C4V3‑QX (934667424115) |
Active | F7 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C4V7-Q | BZX585‑C4V7‑QX (934667425115) |
Active | F8 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585‑C4V7‑QF (934667425135) |
Active | F8 | SOD523_135 | ||||
| BZX585-C51-Q | BZX585‑C51‑QX (934667437115) |
Active | HP |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C56-Q | BZX585‑C56‑QX (934667438115) |
Active | HR |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C5V1-Q | BZX585‑C5V1‑QX (934667426115) |
Active | F9 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C5V6-Q | BZX585‑C5V6‑QX (934667427115) |
Active | F0 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C62-Q | BZX585‑C62‑QX (934667439115) |
Active | HS |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C68-Q | BZX585‑C68‑QX (934667440115) |
Active | HT |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C6V2-Q | BZX585‑C6V2‑QX (934667428115) |
Active | H1 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C6V8-Q | BZX585‑C6V8‑QX (934667429115) |
Active | H2 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C75-Q | BZX585‑C75‑QX (934667441115) |
Active | HU |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C7V5-Q | BZX585‑C7V5‑QX (934667430115) |
Active | H3 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C8V2-Q | BZX585‑C8V2‑QX (934667431115) |
Active | H4 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585-C9V1-Q | BZX585‑C9V1‑QX (934667432115) |
Active | H5 |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX585‑C9V1‑QF (934667432135) |
Active | H5 | SOD523_135 |
Environmental information
Documentation (7)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
| SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOD523_mk | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOD523 | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Package information | 2026-09-01 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
Ordering, pricing & availability
- BZX585-B10-Q
- BZX585-B11-Q
- BZX585-B12-Q
- BZX585-B13-Q
- BZX585-B15-Q
- BZX585-B16-Q
- BZX585-B18-Q
- BZX585-B20-Q
- BZX585-B22-Q
- BZX585-B24-Q
- BZX585-B27-Q
- BZX585-B2V4-Q
- BZX585-B2V7-Q
- BZX585-B30-Q
- BZX585-B33-Q
- BZX585-B36-Q
- BZX585-B39-Q
- BZX585-B3V0-Q
- BZX585-B3V3-Q
- BZX585-B3V6-Q
- BZX585-B3V9-Q
- BZX585-B43-Q
- BZX585-B47-Q
- BZX585-B4V3-Q
- BZX585-B4V7-Q
- BZX585-B51-Q
- BZX585-B56-Q
- BZX585-B5V1-Q
- BZX585-B5V6-Q
- BZX585-B62-Q
- BZX585-B68-Q
- BZX585-B6V2-Q
- BZX585-B6V8-Q
- BZX585-B75-Q
- BZX585-B7V5-Q
- BZX585-B8V2-Q
- BZX585-B9V1-Q
- BZX585-C10-Q
- BZX585-C11-Q
- BZX585-C12-Q
- BZX585-C13-Q
- BZX585-C15-Q
- BZX585-C16-Q
- BZX585-C18-Q
- BZX585-C20-Q
- BZX585-C22-Q
- BZX585-C24-Q
- BZX585-C27-Q
- BZX585-C2V4-Q
- BZX585-C2V7-Q
- BZX585-C30-Q
- BZX585-C33-Q
- BZX585-C36-Q
- BZX585-C39-Q
- BZX585-C3V0-Q
- BZX585-C3V3-Q
- BZX585-C3V6-Q
- BZX585-C3V9-Q
- BZX585-C43-Q
- BZX585-C47-Q
- BZX585-C4V3-Q
- BZX585-C4V7-Q
- BZX585-C51-Q
- BZX585-C56-Q
- BZX585-C5V1-Q
- BZX585-C5V6-Q
- BZX585-C62-Q
- BZX585-C68-Q
- BZX585-C6V2-Q
- BZX585-C6V8-Q
- BZX585-C75-Q
- BZX585-C7V5-Q
- BZX585-C8V2-Q
- BZX585-C9V1-Q
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.