Features and benefits
- Comprehensive range of package and power dissipation options
- Realization of customized, effective protection in small scaled, high density circuit designs.
- Wide range of working voltages
- Narrow working-voltage tolerances
Applications
- General regulation and voltage reference functions
- Over-voltage protection
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZX84J-B10 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 10.0 | 5.0 | 0.02 | 9.8 | 10.2 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B10-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 10.0 | 5.0 | 0.02 | 10.2 | 250 | 9.8 | 550 | 40 | 150 | single | Y |
| BZX84J-B11 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 11.0 | 5.0 | 0.02 | 10.8 | 11.2 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B11-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 11.0 | 5.0 | 0.02 | 11.2 | 250 | 10.8 | 550 | 40 | 150 | single | Y |
| BZX84J-B12 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 12.0 | 5.0 | 0.02 | 11.8 | 12.2 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B12-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 12.0 | 5.0 | 0.02 | 12.2 | 250 | 11.8 | 550 | 40 | 150 | single | Y |
| BZX84J-B13 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 13.0 | 5.0 | 0.02 | 12.7 | 13.3 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B13-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 13.0 | 5.0 | 0.02 | 13.3 | 250 | 12.7 | 550 | 40 | 150 | single | Y |
| BZX84J-B15 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 15.0 | 5.0 | 0.02 | 14.7 | 15.3 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B15-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 15.0 | 5.0 | 0.02 | 15.3 | 250 | 14.7 | 550 | 40 | 150 | single | Y |
| BZX84J-B16 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 16.0 | 5.0 | 0.02 | 15.7 | 16.3 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B16-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 16.0 | 5.0 | 0.02 | 16.3 | 250 | 15.7 | 550 | 40 | 150 | single | Y |
| BZX84J-B18 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 18.0 | 5.0 | 0.02 | 17.6 | 18.4 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B18-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 18.0 | 5.0 | 0.02 | 18.4 | 250 | 17.6 | 550 | 40 | 150 | single | Y |
| BZX84J-B20 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 20.0 | 5.0 | 0.02 | 19.6 | 20.4 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B20-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 20.0 | 5.0 | 0.02 | 20.4 | 250 | 19.6 | 550 | 40 | 150 | single | Y |
| BZX84J-B22 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 22.0 | 5.0 | 0.02 | 21.6 | 22.4 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B22-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 22.0 | 5.0 | 0.02 | 22.4 | 250 | 21.6 | 550 | 40 | 150 | single | Y |
| BZX84J-B24 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 24.0 | 5.0 | 0.02 | 23.5 | 24.5 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B24-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 24.0 | 5.0 | 0.02 | 24.5 | 250 | 23.5 | 550 | 40 | 150 | single | Y |
| BZX84J-B27 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 27.0 | 2.0 | 0.02 | 26.5 | 27.5 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B27-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 27.0 | 2.0 | 0.02 | 27.5 | 250 | 26.5 | 550 | 40 | 150 | single | Y |
| BZX84J-B2V4 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 2.4 | 5.0 | 0.02 | 2.35 | 2.45 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B2V4-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 2.4 | 5.0 | 0.02 | 2.45 | 250 | 2.35 | 550 | 40 | 150 | single | Y |
| BZX84J-B2V7 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 2.7 | 5.0 | 0.02 | 2.65 | 2.75 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B2V7-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 2.7 | 5.0 | 0.02 | 2.75 | 250 | 2.65 | 550 | 40 | 150 | single | Y |
| BZX84J-B30 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 30.0 | 2.0 | 0.02 | 29.4 | 30.6 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B30-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 30.0 | 2.0 | 0.02 | 30.6 | 250 | 29.4 | 550 | 40 | 150 | single | Y |
| BZX84J-B33 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 33.0 | 2.0 | 0.02 | 32.3 | 33.7 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B33-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 33.0 | 2.0 | 0.02 | 33.7 | 250 | 32.3 | 550 | 40 | 150 | single | Y |
| BZX84J-B36 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 36.0 | 2.0 | 0.02 | 35.3 | 36.7 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B36-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 36.0 | 2.0 | 0.02 | 36.7 | 250 | 35.3 | 550 | 40 | 150 | single | Y |
| BZX84J-B39 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 39.0 | 2.0 | 0.02 | 38.2 | 39.8 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B39-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 39.0 | 2.0 | 0.02 | 39.8 | 250 | 38.2 | 550 | 40 | 150 | single | Y |
| BZX84J-B3V0 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.0 | 5.0 | 0.02 | 2.94 | 3.06 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B3V0-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.0 | 5.0 | 0.02 | 3.06 | 250 | 2.94 | 550 | 40 | 150 | single | Y |
| BZX84J-B3V3 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.3 | 5.0 | 0.02 | 3.23 | 3.37 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B3V3-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.3 | 5.0 | 0.02 | 3.37 | 250 | 3.23 | 550 | 40 | 150 | single | Y |
| BZX84J-B3V6 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.6 | 5.0 | 0.02 | 3.53 | 3.67 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B3V6-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.6 | 5.0 | 0.02 | 3.67 | 250 | 3.53 | 550 | 40 | 150 | single | Y |
| BZX84J-B3V9 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.9 | 5.0 | 0.02 | 3.82 | 3.98 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B3V9-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.9 | 5.0 | 0.02 | 3.98 | 250 | 3.82 | 550 | 40 | 150 | single | Y |
| BZX84J-B43 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 43.0 | 2.0 | 0.02 | 42.1 | 43.9 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B43-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 43.0 | 2.0 | 0.02 | 43.9 | 250 | 42.1 | 550 | 40 | 150 | single | Y |
| BZX84J-B47 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 47.0 | 2.0 | 0.02 | 46.1 | 47.9 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B47-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 47.0 | 2.0 | 0.02 | 47.9 | 250 | 46.1 | 550 | 40 | 150 | single | Y |
| BZX84J-B4V3 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 4.3 | 5.0 | 0.02 | 4.21 | 4.39 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B4V3-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 4.3 | 5.0 | 0.02 | 4.39 | 250 | 4.21 | 550 | 40 | 150 | single | Y |
| BZX84J-B4V7 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 4.7 | 5.0 | 0.02 | 4.61 | 4.79 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B4V7-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 4.7 | 5.0 | 0.02 | 4.79 | 250 | 4.61 | 550 | 40 | 150 | single | Y |
| BZX84J-B51 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 51.0 | 2.0 | 0.02 | 50.0 | 52.0 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B51-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 51.0 | 2.0 | 0.02 | 52.0 | 250 | 50.0 | 550 | 40 | 150 | single | Y |
| BZX84J-B56 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 56.0 | 2.0 | 0.02 | 54.9 | 57.1 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B56-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 56.0 | 2.0 | 0.02 | 57.1 | 250 | 54.9 | 550 | 40 | 150 | single | Y |
| BZX84J-B5V1 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 5.1 | 5.0 | 0.02 | 5.0 | 5.2 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B5V1-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 5.1 | 5.0 | 0.02 | 5.2 | 250 | 5.0 | 550 | 40 | 150 | single | Y |
| BZX84J-B5V6 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 5.6 | 5.0 | 0.02 | 5.49 | 5.71 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B5V6-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 5.6 | 5.0 | 0.02 | 5.71 | 250 | 5.49 | 550 | 40 | 150 | single | Y |
| BZX84J-B62 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 62.0 | 2.0 | 0.02 | 60.8 | 63.2 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B62-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 62.0 | 2.0 | 0.02 | 63.2 | 250 | 60.8 | 550 | 40 | 150 | single | Y |
| BZX84J-B68 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 68.0 | 2.0 | 0.02 | 66.6 | 69.4 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B68-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 68.0 | 2.0 | 0.02 | 69.4 | 250 | 66.6 | 550 | 40 | 150 | single | Y |
| BZX84J-B6V2 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 6.2 | 5.0 | 0.02 | 6.08 | 6.32 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B6V2-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 6.2 | 5.0 | 0.02 | 6.32 | 250 | 6.08 | 550 | 40 | 150 | single | Y |
| BZX84J-B6V8 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 6.8 | 5.0 | 0.02 | 6.66 | 6.94 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B6V8-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 6.8 | 5.0 | 0.02 | 6.94 | 250 | 6.66 | 550 | 40 | 150 | single | Y |
| BZX84J-B75 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 75.0 | 2.0 | 0.02 | 73.5 | 76.5 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B75-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 75.0 | 2.0 | 0.02 | 76.5 | 250 | 73.5 | 550 | 40 | 150 | single | Y |
| BZX84J-B7V5 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 7.5 | 5.0 | 0.02 | 7.35 | 7.65 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B7V5-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 7.5 | 5.0 | 0.02 | 7.65 | 250 | 7.35 | 550 | 40 | 150 | single | Y |
| BZX84J-B8V2 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 8.2 | 5.0 | 0.02 | 8.04 | 8.36 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B8V2-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 8.2 | 5.0 | 0.02 | 8.36 | 250 | 8.04 | 550 | 40 | 150 | single | Y |
| BZX84J-B9V1 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 9.1 | 5.0 | 0.02 | 8.92 | 9.28 | 250 | 550 | 40 | 150 | single | |
| BZX84J-B9V1-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 9.1 | 5.0 | 0.02 | 9.28 | 250 | 8.92 | 550 | 40 | 150 | single | Y |
| BZX84J-C10 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 10.0 | 5.0 | appr. 5% | 9.4 | 10.6 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C10-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 10.0 | 5.0 | appr. 5% | 10.6 | 250 | 9.4 | 550 | 40 | 150 | single | Y |
| BZX84J-C11 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 11.0 | 5.0 | appr. 5% | 10.4 | 11.6 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C11-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 11.0 | 5.0 | appr. 5% | 11.6 | 250 | 10.4 | 550 | 40 | 150 | single | Y |
| BZX84J-C12 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 12.0 | 5.0 | appr. 5% | 11.4 | 12.7 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C12-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 12.0 | 5.0 | appr. 5% | 12.7 | 250 | 11.4 | 550 | 40 | 150 | single | Y |
| BZX84J-C13 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 13.0 | 5.0 | appr. 5% | 12.4 | 14.1 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C13-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 13.0 | 5.0 | appr. 5% | 14.1 | 250 | 12.4 | 550 | 40 | 150 | single | Y |
| BZX84J-C15 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 15.0 | 5.0 | appr. 5% | 13.8 | 15.6 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C15-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 15.0 | 5.0 | appr. 5% | 15.6 | 250 | 13.8 | 550 | 40 | 150 | single | Y |
| BZX84J-C16 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 16.0 | 5.0 | appr. 5% | 15.3 | 17.1 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C16-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 16.0 | 5.0 | appr. 5% | 17.1 | 250 | 15.3 | 550 | 40 | 150 | single | Y |
| BZX84J-C18 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 18.0 | 5.0 | appr. 5% | 16.8 | 19.1 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C18-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 18.0 | 5.0 | appr. 5% | 19.1 | 250 | 16.8 | 550 | 40 | 150 | single | Y |
| BZX84J-C20 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 20.0 | 5.0 | appr. 5% | 18.8 | 21.2 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C20-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 20.0 | 5.0 | appr. 5% | 21.2 | 250 | 18.8 | 550 | 40 | 150 | single | Y |
| BZX84J-C22 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 22.0 | 5.0 | appr. 5% | 20.8 | 23.3 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C22-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 22.0 | 5.0 | appr. 5% | 23.3 | 250 | 20.8 | 550 | 40 | 150 | single | Y |
| BZX84J-C24 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 24.0 | 5.0 | appr. 5% | 22.8 | 25.6 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C24-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 24.0 | 5.0 | appr. 5% | 25.6 | 250 | 22.8 | 550 | 40 | 150 | single | Y |
| BZX84J-C27 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 27.0 | 2.0 | appr. 5% | 25.1 | 28.9 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C27-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 27.0 | 2.0 | appr. 5% | 28.9 | 250 | 25.1 | 550 | 40 | 150 | single | Y |
| BZX84J-C2V4 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 2.4 | 5.0 | appr. 5% | 2.2 | 2.6 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C2V4-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 2.4 | 5.0 | appr. 5% | 2.6 | 250 | 2.2 | 550 | 40 | 150 | single | Y |
| BZX84J-C2V7 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 2.7 | 5.0 | appr. 5% | 2.5 | 2.9 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C2V7-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 2.7 | 5.0 | appr. 5% | 2.9 | 250 | 2.5 | 550 | 40 | 150 | single | Y |
| BZX84J-C30 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 30.0 | 2.0 | appr. 5% | 28.0 | 32.0 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C30-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 30.0 | 2.0 | appr. 5% | 32.0 | 250 | 28.0 | 550 | 40 | 150 | single | Y |
| BZX84J-C33 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 33.0 | 2.0 | appr. 5% | 31.0 | 35.0 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C33-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 33.0 | 2.0 | appr. 5% | 35.0 | 250 | 31.0 | 550 | 40 | 150 | single | Y |
| BZX84J-C36 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 36.0 | 2.0 | appr. 5% | 34.0 | 38.0 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C36-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 36.0 | 2.0 | appr. 5% | 38.0 | 250 | 34.0 | 550 | 40 | 150 | single | Y |
| BZX84J-C39 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 39.0 | 2.0 | appr. 5% | 37.0 | 41.0 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C39-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 39.0 | 2.0 | appr. 5% | 41.0 | 250 | 37.0 | 550 | 40 | 150 | single | Y |
| BZX84J-C3V0 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.0 | 5.0 | appr. 5% | 2.8 | 3.2 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C3V0-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.0 | 5.0 | appr. 5% | 3.2 | 250 | 2.8 | 550 | 40 | 150 | single | Y |
| BZX84J-C3V3 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.3 | 5.0 | appr. 5% | 3.1 | 3.5 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C3V3-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.3 | 5.0 | appr. 5% | 3.5 | 250 | 3.1 | 550 | 40 | 150 | single | Y |
| BZX84J-C3V6 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.6 | 5.0 | appr. 5% | 3.4 | 3.8 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C3V6-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.6 | 5.0 | appr. 5% | 3.8 | 250 | 3.4 | 550 | 40 | 150 | single | Y |
| BZX84J-C3V9 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.9 | 5.0 | appr. 5% | 3.7 | 4.1 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C3V9-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 3.9 | 5.0 | appr. 5% | 4.1 | 250 | 3.7 | 550 | 40 | 150 | single | Y |
| BZX84J-C43 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 43.0 | 2.0 | appr. 5% | 40.0 | 46.0 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C43-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 43.0 | 2.0 | appr. 5% | 46.0 | 250 | 40.0 | 550 | 40 | 150 | single | Y |
| BZX84J-C47 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 47.0 | 2.0 | appr. 5% | 44.0 | 50.0 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C47-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 47.0 | 2.0 | appr. 5% | 50.0 | 250 | 44.0 | 550 | 40 | 150 | single | Y |
| BZX84J-C4V3 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 4.3 | 5.0 | appr. 5% | 4.0 | 4.6 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C4V3-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 4.3 | 5.0 | appr. 5% | 4.6 | 250 | 4.0 | 550 | 40 | 150 | single | Y |
| BZX84J-C4V7 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 4.7 | 5.0 | appr. 5% | 4.4 | 5.0 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C4V7-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 4.7 | 5.0 | appr. 5% | 5.0 | 250 | 4.4 | 550 | 40 | 150 | single | Y |
| BZX84J-C51 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 51.0 | 2.0 | appr. 5% | 48.0 | 54.0 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C51-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 51.0 | 2.0 | appr. 5% | 54.0 | 250 | 48.0 | 550 | 40 | 150 | single | Y |
| BZX84J-C56 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 56.0 | 2.0 | appr. 5% | 52.0 | 60.0 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C56-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 56.0 | 2.0 | appr. 5% | 60.0 | 250 | 52.0 | 550 | 40 | 150 | single | Y |
| BZX84J-C5V1 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 5.1 | 5.0 | appr. 5% | 4.8 | 5.4 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C5V1-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 5.1 | 5.0 | appr. 5% | 5.4 | 250 | 4.8 | 550 | 40 | 150 | single | Y |
| BZX84J-C5V6 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 5.6 | 5.0 | appr. 5% | 5.2 | 6.0 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C5V6-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 5.6 | 5.0 | appr. 5% | 6.0 | 250 | 5.2 | 550 | 40 | 150 | single | Y |
| BZX84J-C62 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 62.0 | 2.0 | appr. 5% | 58.0 | 66.0 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C62-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 62.0 | 2.0 | appr. 5% | 66.0 | 250 | 58.0 | 550 | 40 | 150 | single | Y |
| BZX84J-C68 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 68.0 | 2.0 | appr. 5% | 64.0 | 72.0 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C68-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 68.0 | 2.0 | appr. 5% | 72.0 | 250 | 64.0 | 550 | 40 | 150 | single | Y |
| BZX84J-C6V2 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 6.2 | 5.0 | appr. 5% | 5.8 | 6.6 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C6V2-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 6.2 | 5.0 | appr. 5% | 6.6 | 250 | 5.8 | 550 | 40 | 150 | single | Y |
| BZX84J-C6V8 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 6.8 | 5.0 | appr. 5% | 6.4 | 7.2 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C6V8-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 6.8 | 5.0 | appr. 5% | 7.2 | 250 | 6.4 | 550 | 40 | 150 | single | Y |
| BZX84J-C75 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 75.0 | 2.0 | appr. 5% | 70.0 | 79.0 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C75-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 75.0 | 2.0 | appr. 5% | 79.0 | 250 | 70.0 | 550 | 40 | 150 | single | Y |
| BZX84J-C7V5 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 7.5 | 5.0 | appr. 5% | 7.0 | 7.9 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C7V5-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 7.5 | 5.0 | appr. 5% | 7.9 | 250 | 7.0 | 550 | 40 | 150 | single | Y |
| BZX84J-C8V2 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 8.2 | 5.0 | appr. 5% | 7.7 | 8.7 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C8V2-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 8.2 | 5.0 | appr. 5% | 8.7 | 250 | 7.7 | 550 | 40 | 150 | single | Y |
| BZX84J-C9V1 | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 9.1 | 5.0 | appr. 5% | 8.5 | 9.6 | 250 | 550 | 40 | 150 | single | |
| BZX84J-C9V1-Q | SOD323F | SC-90 | 1.7 x 1.25 x 0.7 | 9.1 | 5.0 | appr. 5% | 9.6 | 250 | 8.5 | 550 | 40 | 150 | single | Y |
Package
Environmental information
Documentation (10)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| 006aaa152 | Block diagram | Block diagram | 2010-02-10 |
| sod323f_sv | Simplified outline: SOD323F | Block diagram | 2009-11-04 |
| SOD323F | 3D model for products with SOD323F package | Design support | 2025-09-20 |
| SOT323F | 3D model for products with SOT323F package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-90_SOD323F_mk | plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOD323F | plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
- BZX84J-B10
- BZX84J-B10-Q
- BZX84J-B11
- BZX84J-B11-Q
- BZX84J-B12
- BZX84J-B12-Q
- BZX84J-B13
- BZX84J-B13-Q
- BZX84J-B15
- BZX84J-B15-Q
- BZX84J-B16
- BZX84J-B16-Q
- BZX84J-B18
- BZX84J-B18-Q
- BZX84J-B20
- BZX84J-B20-Q
- BZX84J-B22
- BZX84J-B22-Q
- BZX84J-B24
- BZX84J-B24-Q
- BZX84J-B27
- BZX84J-B27-Q
- BZX84J-B2V4
- BZX84J-B2V4-Q
- BZX84J-B2V7
- BZX84J-B2V7-Q
- BZX84J-B30
- BZX84J-B30-Q
- BZX84J-B33
- BZX84J-B33-Q
- BZX84J-B36
- BZX84J-B36-Q
- BZX84J-B39
- BZX84J-B39-Q
- BZX84J-B3V0
- BZX84J-B3V0-Q
- BZX84J-B3V3
- BZX84J-B3V3-Q
- BZX84J-B3V6
- BZX84J-B3V6-Q
- BZX84J-B3V9
- BZX84J-B3V9-Q
- BZX84J-B43
- BZX84J-B43-Q
- BZX84J-B47
- BZX84J-B47-Q
- BZX84J-B4V3
- BZX84J-B4V3-Q
- BZX84J-B4V7
- BZX84J-B4V7-Q
- BZX84J-B51
- BZX84J-B51-Q
- BZX84J-B56
- BZX84J-B56-Q
- BZX84J-B5V1
- BZX84J-B5V1-Q
- BZX84J-B5V6
- BZX84J-B5V6-Q
- BZX84J-B62
- BZX84J-B62-Q
- BZX84J-B68
- BZX84J-B68-Q
- BZX84J-B6V2
- BZX84J-B6V2-Q
- BZX84J-B6V8
- BZX84J-B6V8-Q
- BZX84J-B75
- BZX84J-B75-Q
- BZX84J-B7V5
- BZX84J-B7V5-Q
- BZX84J-B8V2
- BZX84J-B8V2-Q
- BZX84J-B9V1
- BZX84J-B9V1-Q
- BZX84J-C10
- BZX84J-C10-Q
- BZX84J-C11
- BZX84J-C11-Q
- BZX84J-C12
- BZX84J-C12-Q
- BZX84J-C13
- BZX84J-C13-Q
- BZX84J-C15
- BZX84J-C15-Q
- BZX84J-C16
- BZX84J-C16-Q
- BZX84J-C18
- BZX84J-C18-Q
- BZX84J-C20
- BZX84J-C20-Q
- BZX84J-C22
- BZX84J-C22-Q
- BZX84J-C24
- BZX84J-C24-Q
- BZX84J-C27
- BZX84J-C27-Q
- BZX84J-C2V4
- BZX84J-C2V4-Q
- BZX84J-C2V7
- BZX84J-C2V7-Q
- BZX84J-C30
- BZX84J-C30-Q
- BZX84J-C33
- BZX84J-C33-Q
- BZX84J-C36
- BZX84J-C36-Q
- BZX84J-C39
- BZX84J-C39-Q
- BZX84J-C3V0
- BZX84J-C3V0-Q
- BZX84J-C3V3
- BZX84J-C3V3-Q
- BZX84J-C3V6
- BZX84J-C3V6-Q
- BZX84J-C3V9
- BZX84J-C3V9-Q
- BZX84J-C43
- BZX84J-C43-Q
- BZX84J-C47
- BZX84J-C47-Q
- BZX84J-C4V3
- BZX84J-C4V3-Q
- BZX84J-C4V7
- BZX84J-C4V7-Q
- BZX84J-C51
- BZX84J-C51-Q
- BZX84J-C56
- BZX84J-C56-Q
- BZX84J-C5V1
- BZX84J-C5V1-Q
- BZX84J-C5V6
- BZX84J-C5V6-Q
- BZX84J-C62
- BZX84J-C62-Q
- BZX84J-C68
- BZX84J-C68-Q
- BZX84J-C6V2
- BZX84J-C6V2-Q
- BZX84J-C6V8
- BZX84J-C6V8-Q
- BZX84J-C75
- BZX84J-C75-Q
- BZX84J-C7V5
- BZX84J-C7V5-Q
- BZX84J-C8V2
- BZX84J-C8V2-Q
- BZX84J-C9V1
- BZX84J-C9V1-Q
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.