BZX884S series
Voltage regulator diodes
General-purpose Zener diodes in an ultra small SOD882BD (DFN1006BD-2) leadless Surface Mounted Device (SMD) plastic package with side-wettable flanks.
Features and benefits
Leadless ultra small plastic package with side-wettable flanks suitable for surface-mounted design
Two tolerance series: ± 2 % and approximately ± 5 %
Wide working voltage range: nominal 2.4 V to 75 V (E24 range)
Applications
General regulation functions
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZX884S-B10 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 10.0 | 5.0 | 0.02 | 9.8 | 10.2 | 200 | 360 | NV | 150 | single | N |
| BZX884S-B12 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 12.0 | 5.0 | 0.02 | 11.8 | 12.2 | 200 | 360 | NV | 150 | single | N |
| BZX884S-B15 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 15.0 | 5.0 | 0.02 | 14.0 | 15.3 | 200 | 360 | NV | 150 | single | N |
| BZX884S-B16 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 16.0 | 5.0 | 0.02 | 15.7 | 16.3 | 200 | 360 | NV | 150 | single | N |
| BZX884S-B18 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 18.0 | 5.0 | 0.02 | 17.6 | 18.4 | 200 | 360 | NV | 150 | single | N |
| BZX884S-B22 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 22.0 | 5.0 | 0.02 | 21.6 | 22.4 | 200 | 360 | NV | 150 | single | N |
| BZX884S-B24 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 24.0 | 5.0 | 0.02 | 23.5 | 24.5 | 200 | 360 | NV | 150 | single | N |
| BZX884S-B27 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 27.0 | 2.0 | 0.02 | 26.5 | 27.5 | 200 | 360 | NV | 150 | single | N |
| BZX884S-B33 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 33.0 | 2.0 | 0.02 | 32.3 | 33.7 | 200 | 360 | NV | 150 | single | N |
| BZX884S-B47 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 47.0 | 2.0 | 0.02 | 46.1 | 47.9 | 200 | 360 | NV | 150 | single | N |
| BZX884S-B4V7 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 4.7 | 5.0 | 0.02 | 4.61 | 4.79 | 200 | 360 | NV | 150 | single | N |
| BZX884S-B5V1 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 5.1 | 5.0 | 0.02 | 5.0 | 5.2 | 200 | 360 | NV | 150 | single | N |
| BZX884S-B5V6 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 5.6 | 5.0 | 0.02 | 5.49 | 5.71 | 200 | 360 | NV | 150 | single | N |
| BZX884S-B6V2 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 6.2 | 5.0 | 0.02 | 6.08 | 6.32 | 200 | 360 | NV | 150 | single | N |
| BZX884S-C4V7 | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 4.7 | 5.0 | appr. 5% | 4.4 | 5.0 | 200 | 360 | NV | 150 | single | N |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZX884S-B11 | BZX884S‑B11YL (934661636315) |
Discontinued / End-of-life | 2R |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B13 | BZX884S‑B13YL (934661638315) |
Discontinued / End-of-life | 2T |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B15 | BZX884S‑B15YL (934661639315) |
Discontinued / End-of-life | 2U |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B16 | BZX884S‑B16YL (934661641315) |
Discontinued / End-of-life | 2V |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B20 | BZX884S‑B20YL (934661643315) |
Discontinued / End-of-life | 2X |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B2V4 | BZX884S‑B2V4YL (934661648315) |
Obsolete | 2A |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B2V7 | BZX884S‑B2V7YL (934661649315) |
Obsolete | no package information | ||||
| BZX884S-B30 | BZX884S‑B30YL (934661651315) |
Obsolete | 3B |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B36 | BZX884S‑B36YL (934661657315) |
Obsolete | 3D |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B39 | BZX884S‑B39YL (934661658315) |
Obsolete | 3E |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B3V0 | BZX884S‑B3V0YL (934661677315) |
Obsolete | 2C |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B3V3 | BZX884S‑B3V3YL (934661678315) |
Obsolete | 2D |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B3V6 | BZX884S‑B3V6YL (934661679315) |
Withdrawn / End-of-life | 2E |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B3V9 | BZX884S‑B3V9YL (934661681315) |
Discontinued / End-of-life | 2F |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B43 | BZX884S‑B43YL (934661682315) |
Obsolete | 3F |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B4V3 | BZX884S‑B4V3YL (934661684315) |
Obsolete | 2G |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B4V7 | BZX884S‑B4V7YL (934661685315) |
Discontinued / End-of-life | 2H |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B51 | BZX884S‑B51YL (934661686315) |
Withdrawn / End-of-life | 3H |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B56 | BZX884S‑B56YL (934661687315) |
Obsolete | 3J |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B5V1 | BZX884S‑B5V1YL (934661688315) |
Discontinued / End-of-life | 2J |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B5V6 | BZX884S‑B5V6YL (934661689315) |
Discontinued / End-of-life | 2K |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B62 | BZX884S‑B62YL (934661691315) |
Discontinued / End-of-life | 3K |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B68 | BZX884S‑B68YL (934661692315) |
Obsolete | 3L |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B6V8 | BZX884S‑B6V8YL (934661611315) |
Obsolete | N3 |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B75 | BZX884S‑B75YL (934661694315) |
Obsolete | 3M |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B7V5 | BZX884S‑B7V5YL (934661695315) |
Discontinued / End-of-life | 2M |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B8V2 | BZX884S‑B8V2YL (934661696315) |
Discontinued / End-of-life | 2N |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-B9V1 | BZX884S‑B9V1YL (934661697315) |
Obsolete | 2P |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C10 | BZX884S‑C10YL (934661926315) |
Obsolete | 3Y |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C11 | BZX884S‑C11YL (934661943315) |
Obsolete | 3Z |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C12 | BZX884S‑C12YL (934661944315) |
Obsolete | 4A |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C13 | BZX884S‑C13YL (934661945315) |
Obsolete | 4B |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C15 | BZX884S‑C15YL (934661946315) |
Obsolete | 4C |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C16 | BZX884S‑C16YL (934661947315) |
Discontinued / End-of-life | 4D |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C18 | BZX884S‑C18YL (934661948315) |
Obsolete | 4E |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C20 | BZX884S‑C20YL (934661949315) |
Withdrawn / End-of-life | 4F |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C22 | BZX884S‑C22YL (934661951315) |
Withdrawn / End-of-life | 4G |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C24 | BZX884S‑C24YL (934661952315) |
Obsolete | 4H |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C27 | BZX884S‑C27YL (934661953315) |
Obsolete | 4J |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C2V4 | BZX884S‑C2V4YL (934661755315) |
Obsolete | 4K |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C2V7 | BZX884S‑C2V7YL (934661756315) |
Obsolete | 4L |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C30 | BZX884S‑C30YL (934661954315) |
Obsolete | 4M |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C33 | BZX884S‑C33YL (934661955315) |
Withdrawn / End-of-life | 4N |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C36 | BZX884S‑C36YL (934661956315) |
Obsolete | 4P |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C39 | BZX884S‑C39YL (934661957315) |
Obsolete | 4Q |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C3V0 | BZX884S‑C3V0YL (934661757315) |
Obsolete | 4R |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C3V3 | BZX884S‑C3V3YL (934661758315) |
Obsolete | 4S |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C3V6 | BZX884S‑C3V6YL (934661917315) |
Obsolete | 4T |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C3V9 | BZX884S‑C3V9YL (934661918315) |
Withdrawn / End-of-life | 4U |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C43 | BZX884S‑C43YL (934661958315) |
Discontinued / End-of-life | 4V |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C47 | BZX884S‑C47YL (934661959315) |
Obsolete | 4W |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C4V3 | BZX884S‑C4V3YL (934661919315) |
Obsolete | 4X |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C4V7 | BZX884S‑C4V7YL (934661921315) |
Withdrawn / End-of-life | 4Y |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C51 | BZX884S‑C51YL (934661962315) |
Obsolete | 4Z |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C56 | BZX884S‑C56YL (934661963315) |
Obsolete | 5A |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C5V1 | BZX884S‑C5V1YL (934661922315) |
Obsolete | no package information | ||||
| BZX884S-C5V6 | BZX884S‑C5V6YL (934661923315) |
Obsolete | 5C |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C62 | BZX884S‑C62YL (934661964315) |
Withdrawn / End-of-life | 5D |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C68 | BZX884S‑C68YL (934661965315) |
Obsolete | 5E |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C6V2 | BZX884S‑C6V2YL (934661924315) |
Obsolete | 5F |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C6V8 | BZX884S‑C6V8YL (934661925315) |
Obsolete | 5G |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C75 | BZX884S‑C75YL (934661966315) |
Obsolete | 5H |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C7V5 | BZX884S‑C7V5YL (934661967315) |
Obsolete | 5J |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C8V2 | BZX884S‑C8V2YL (934661969315) |
Obsolete | 5K |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
| BZX884S-C9V1 | BZX884S‑C9V1YL (934661972315) |
Obsolete | 5L |
DFN1006BD‑2 (SOD882BD) |
SOD882BD | SOD882BD_315 | |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BZX884S-B11 | BZX884S‑B11YL | BZX884S-B11 |
|
|
| BZX884S-B13 | BZX884S‑B13YL | BZX884S-B13 |
|
|
| BZX884S-B15 | BZX884S‑B15YL | BZX884S-B15 |
|
|
| BZX884S-B16 | BZX884S‑B16YL | BZX884S-B16 |
|
|
| BZX884S-B20 | BZX884S‑B20YL | BZX884S-B20 |
|
|
| BZX884S-B2V4 | BZX884S‑B2V4YL | BZX884S‑B2V4 |
|
|
| BZX884S-B2V7 | BZX884S‑B2V7YL | BZX884S‑B2V7 |
|
|
| BZX884S-B30 | BZX884S‑B30YL | BZX884S‑B30 |
|
|
| BZX884S-B36 | BZX884S‑B36YL | BZX884S‑B36 |
|
|
| BZX884S-B39 | BZX884S‑B39YL | BZX884S‑B39 |
|
|
| BZX884S-B3V0 | BZX884S‑B3V0YL | BZX884S‑B3V0 |
|
|
| BZX884S-B3V3 | BZX884S‑B3V3YL | BZX884S‑B3V3 |
|
|
| BZX884S-B3V6 | BZX884S‑B3V6YL | BZX884S‑B3V6 |
|
|
| BZX884S-B3V9 | BZX884S‑B3V9YL | BZX884S-B3V9 |
|
|
| BZX884S-B43 | BZX884S‑B43YL | BZX884S‑B43 |
|
|
| BZX884S-B4V3 | BZX884S‑B4V3YL | BZX884S‑B4V3 |
|
|
| BZX884S-B4V7 | BZX884S‑B4V7YL | BZX884S-B4V7 |
|
|
| BZX884S-B51 | BZX884S‑B51YL | BZX884S‑B51 |
|
|
| BZX884S-B56 | BZX884S‑B56YL | BZX884S‑B56 |
|
|
| BZX884S-B5V1 | BZX884S‑B5V1YL | BZX884S-B5V1 |
|
|
| BZX884S-B5V6 | BZX884S‑B5V6YL | BZX884S-B5V6 |
|
|
| BZX884S-B62 | BZX884S‑B62YL | BZX884S-B62 |
|
|
| BZX884S-B68 | BZX884S‑B68YL | BZX884S‑B68 |
|
|
| BZX884S-B6V8 | BZX884S‑B6V8YL | BZX884S‑B6V8 |
|
|
| BZX884S-B75 | BZX884S‑B75YL | BZX884S‑B75 |
|
|
| BZX884S-B7V5 | BZX884S‑B7V5YL | BZX884S-B7V5 |
|
|
| BZX884S-B8V2 | BZX884S‑B8V2YL | BZX884S-B8V2 |
|
|
| BZX884S-B9V1 | BZX884S‑B9V1YL | BZX884S‑B9V1 |
|
|
| BZX884S-C10 | BZX884S‑C10YL | BZX884S‑C10 |
|
|
| BZX884S-C11 | BZX884S‑C11YL | BZX884S‑C11 |
|
|
| BZX884S-C12 | BZX884S‑C12YL | BZX884S‑C12 |
|
|
| BZX884S-C13 | BZX884S‑C13YL | BZX884S‑C13 |
|
|
| BZX884S-C15 | BZX884S‑C15YL | BZX884S‑C15 |
|
|
| BZX884S-C16 | BZX884S‑C16YL | BZX884S-C16 |
|
|
| BZX884S-C18 | BZX884S‑C18YL | BZX884S‑C18 |
|
|
| BZX884S-C20 | BZX884S‑C20YL | BZX884S‑C20 |
|
|
| BZX884S-C22 | BZX884S‑C22YL | BZX884S‑C22 |
|
|
| BZX884S-C24 | BZX884S‑C24YL | BZX884S‑C24 |
|
|
| BZX884S-C27 | BZX884S‑C27YL | BZX884S‑C27 |
|
|
| BZX884S-C2V4 | BZX884S‑C2V4YL | BZX884S‑C2V4 |
|
|
| BZX884S-C2V7 | BZX884S‑C2V7YL | BZX884S‑C2V7 |
|
|
| BZX884S-C30 | BZX884S‑C30YL | BZX884S‑C30 |
|
|
| BZX884S-C33 | BZX884S‑C33YL | BZX884S‑C33 |
|
|
| BZX884S-C36 | BZX884S‑C36YL | BZX884S‑C36 |
|
|
| BZX884S-C39 | BZX884S‑C39YL | BZX884S‑C39 |
|
|
| BZX884S-C3V0 | BZX884S‑C3V0YL | BZX884S‑C3V0 |
|
|
| BZX884S-C3V3 | BZX884S‑C3V3YL | BZX884S‑C3V3 |
|
|
| BZX884S-C3V6 | BZX884S‑C3V6YL | BZX884S‑C3V6 |
|
|
| BZX884S-C3V9 | BZX884S‑C3V9YL | BZX884S‑C3V9 |
|
|
| BZX884S-C43 | BZX884S‑C43YL | BZX884S-C43 |
|
|
| BZX884S-C47 | BZX884S‑C47YL | BZX884S‑C47 |
|
|
| BZX884S-C4V3 | BZX884S‑C4V3YL | BZX884S‑C4V3 |
|
|
| BZX884S-C4V7 | BZX884S‑C4V7YL | BZX884S‑C4V7 |
|
|
| BZX884S-C51 | BZX884S‑C51YL | BZX884S‑C51 |
|
|
| BZX884S-C56 | BZX884S‑C56YL | BZX884S‑C56 |
|
|
| BZX884S-C5V1 | BZX884S‑C5V1YL | BZX884S‑C5V1 |
|
|
| BZX884S-C5V6 | BZX884S‑C5V6YL | BZX884S‑C5V6 |
|
|
| BZX884S-C62 | BZX884S‑C62YL | BZX884S‑C62 |
|
|
| BZX884S-C68 | BZX884S‑C68YL | BZX884S‑C68 |
|
|
| BZX884S-C6V2 | BZX884S‑C6V2YL | BZX884S‑C6V2 |
|
|
| BZX884S-C6V8 | BZX884S‑C6V8YL | BZX884S‑C6V8 |
|
|
| BZX884S-C75 | BZX884S‑C75YL | BZX884S‑C75 |
|
|
| BZX884S-C7V5 | BZX884S‑C7V5YL | BZX884S‑C7V5 |
|
|
| BZX884S-C8V2 | BZX884S‑C8V2YL | BZX884S‑C8V2 |
|
|
| BZX884S-C9V1 | BZX884S‑C9V1YL | BZX884S‑C9V1 |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| BZX884S_SER | Voltage regulator diodes | Data sheet | 2021-02-10 |
| AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
| AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
| SOD882BD | 3D model for products with SOD882BD package | Design support | 2023-02-02 |
| Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2026-08-19 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOD882BD | Leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.47 mm body | Package information | 2022-05-20 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD882BD | 3D model for products with SOD882BD package | Design support | 2023-02-02 |
Ordering, pricing & availability
- BZX884S-B10
- BZX884S-B11
- BZX884S-B12
- BZX884S-B13
- BZX884S-B15
- BZX884S-B16
- BZX884S-B18
- BZX884S-B20
- BZX884S-B22
- BZX884S-B24
- BZX884S-B27
- BZX884S-B2V4
- BZX884S-B2V7
- BZX884S-B30
- BZX884S-B33
- BZX884S-B36
- BZX884S-B39
- BZX884S-B3V0
- BZX884S-B3V3
- BZX884S-B3V6
- BZX884S-B3V9
- BZX884S-B43
- BZX884S-B47
- BZX884S-B4V3
- BZX884S-B4V7
- BZX884S-B51
- BZX884S-B56
- BZX884S-B5V1
- BZX884S-B5V6
- BZX884S-B62
- BZX884S-B68
- BZX884S-B6V2
- BZX884S-B6V8
- BZX884S-B75
- BZX884S-B7V5
- BZX884S-B8V2
- BZX884S-B9V1
- BZX884S-C10
- BZX884S-C11
- BZX884S-C12
- BZX884S-C13
- BZX884S-C15
- BZX884S-C16
- BZX884S-C18
- BZX884S-C20
- BZX884S-C22
- BZX884S-C24
- BZX884S-C27
- BZX884S-C2V4
- BZX884S-C2V7
- BZX884S-C30
- BZX884S-C33
- BZX884S-C36
- BZX884S-C39
- BZX884S-C3V0
- BZX884S-C3V3
- BZX884S-C3V6
- BZX884S-C3V9
- BZX884S-C43
- BZX884S-C47
- BZX884S-C4V3
- BZX884S-C4V7
- BZX884S-C51
- BZX884S-C56
- BZX884S-C5V1
- BZX884S-C5V6
- BZX884S-C62
- BZX884S-C68
- BZX884S-C6V2
- BZX884S-C6V8
- BZX884S-C75
- BZX884S-C7V5
- BZX884S-C8V2
- BZX884S-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.