LSF0102; LSF0202
2-bit bidirectional multi-voltage level translator; open-drain; push-pull
The LSF0102 and LSF0202 are both 2 channel bidirectional multi-voltage level translators for open-drain and push-pull applications. The LSF0102 and LSF0202 support up to 100 MHz up translation and ≥100 MHz down translation at ≤ 30 pF capacitive load. There is no need for a direction pin which minimizes system effort. Both support 5 V tolerant I/O pins for compatibility with TTL levels in a variety of applications. The ability to set up different voltage translation levels on each channel makes the device very flexible and suitable for a lot of different applications.
LSF0102 and LSF0202 differ in pin assignment only.
Features and benefits
Bidirectional voltage translation with no direction pin
Up translation
≤ 100 MHz; CL = 30 pF
≤ 50 MHz; CL = 50 pF
Down translation
≥ 100 MHz; CL = 30 pF
≥ 50 MHz; CL = 50 pF
Hot insertion
Bidirectional voltage level translation between:
0.95 V and 1.8 V, 2.5 V, 3.3 V and 5.0 V
1.2 V and 1.8 V, 2.5 V, 3.3 V and 5.0 V
1.8 V and 2.5 V, 3.3 V and 5.0 V
2.5 V and 3.3 V and 5.0 V
3.3 V and 5.0 V
Low standby current
5 V tolerant I/O pins to support TTL
Low RON provides less signal distortion
High-impedance I/O pins for EN = Low
Both, LSF0102 and LSF0202 support flow-through pinout for easy PCB trace routing
Latch-up performance exceeds 100 mA per JESD78 class II level A
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +125 °C
Applications
GPIO, MDIO, PMBus, SMBus, SDIO, UART, I2C, and other interfaces in Telecom infrastructure
Industrial
Personal computing
Parametrics
| Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | Category |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LSF0102DC | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | + 64 | 0.7 | 2 | low | -40~125 | 206 | 36.1 | 117 | VSSOP8 | Bidirectional | AutoSense |
| LSF0102DP | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | + 64 | 0.7 | 2 | low | -40~125 | 219 | 21.1 | 107 | TSSOP8 | Bidirectional | AutoSense |
| LSF0102GS | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | + 64 | 0.7 | 2 | low | -40~125 | 283 | 12.1 | 152 | XSON8 | Bidirectional | AutoSense |
| LSF0102GX | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | + 64 | 0.7 | 2 | low | -40~125 | 407 | 7.9 | 200 | X2SON8 | Bidirectional | AutoSense |
| LSF0202DC | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | + 64 | 0.7 | 2 | low | -40~125 | 206 | 36.1 | 117 | VSSOP8 | Bidirectional | AutoSense |
| LSF0202GS | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | + 64 | 0.7 | 2 | low | -40~125 | 283 | 12.1 | 152 | XSON8 | Bidirectional | AutoSense |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| LSF0102DC | LSF0102DCH (935690293125) |
Active | h2 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
| LSF0102DP | LSF0102DPH (935690955125) |
Active | h2 |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
| LSF0102GS | LSF0102GSX (935691115115) |
Active | h2 |
XSON8 (SOT1203) |
SOT1203 | SOT1203_115 | |
| LSF0102GX | LSF0102GXX (935690294115) |
Active | h2 |
X2SON8 (SOT1233-2) |
SOT1233-2 | SOT1233-2_115 | |
| LSF0202DC | LSF0202DCH (935691833125) |
Active | h6 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
| LSF0202GS | LSF0202GSX (935691832115) |
Active | h6 |
XSON8 (SOT1203) |
SOT1203 | SOT1203_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| LSF0102DC | LSF0102DCH | LSF0102DC |
|
|
| LSF0102DP | LSF0102DPH | LSF0102DP |
|
|
| LSF0102GS | LSF0102GSX | LSF0102GS |
|
|
| LSF0102GX | LSF0102GXX | LSF0102GX |
|
|
| LSF0202DC | LSF0202DCH | LSF0202DC |
|
|
| LSF0202GS | LSF0202GSX | LSF0202GS |
|
|
Documentation (20)
| File name | Title | Type | Date |
|---|---|---|---|
| LSF0102_0202 | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | Data sheet | 2024-06-25 |
| AN90050 | Pin FMEA for LSF family | Application note | 2023-12-14 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
| SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
| SOT1233-2 | 3D model for products with SOT1233-2 package | Design support | 2021-01-28 |
| lsf0102 | LSF0102 IBIS model | IBIS model | 2020-04-14 |
| lsf0202 | LSF0202 IBIS model | IBIS model | 2024-07-25 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| XSON8_SOT1203_mk | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Marcom graphics | 2019-02-04 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
| SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
| SOT1203 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Package information | 2022-06-03 |
| SOT1233-2 | plastic thermal enhanced extremely thin small outline package; no leads;8 terminals; body 1.35 x 0.8 x 0.32 mm | Package information | 2026-06-29 |
| MAR_SOT1203 | MAR_SOT1203 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
| SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
| SOT1233-2 | 3D model for products with SOT1233-2 package | Design support | 2021-01-28 |
| lsf0102 | LSF0102 IBIS model | IBIS model | 2020-04-14 |
| lsf0202 | LSF0202 IBIS model | IBIS model | 2024-07-25 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.