Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
NXU0304GU12 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0204GU12 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0104GU12 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
LSF0204GU12 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
74AHC30GU12 | 8-input NAND gate | Production | |
74AVC4T3144GU12 | 4-bit dual-supply buffer/level translator; 3-state | Production | |
NXU0204GU12-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0104GU12-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
LSF0204GU12-Q100 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
NXB0104GU12 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
NXS0104GU12 | Dual supply translating transceiver; open drain; auto direction sensing | Production | |
NXU0304GU12-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXB0104GU12-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
74AVC4T3144GU12-Q100 | 4-bit dual-supply buffer/level translator; 3-state | Production | |
NXS0104GU12-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
NXU0204GU12-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXU0104GU12-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
LSF0204GU12-Q100 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | Production | |
NXU0304GU12-Q100 | 4-bit dual-supply voltage level translating buffer with Schmitt-trigger; 3-state | Production | |
NXB0104GU12-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | Production | |
74AVC4T3144GU12-Q100 | 4-bit dual-supply buffer/level translator; 3-state | Production | |
NXS0104GU12-Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Production |
Documentation
File name | Title | Type | Date |
---|
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.