Parametric search

Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7J1R0-40H | N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK56E | Production | |
BUK7J1R4-40H | N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56E | Production | |
BUK9J0R9-40H | N-channel 40 V, 0.9 mΩ logic level MOSFET in LFPAK56E | Production | |
BUK7J2R4-80M | N-channel 80 V, 2.4 mOhm, Standard level MOSFET in LFPAK56E | Production |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7J1R0-40H | N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK56E | Production | |
BUK7J1R4-40H | N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56E | Production | |
BUK9J0R9-40H | N-channel 40 V, 0.9 mΩ logic level MOSFET in LFPAK56E | Production | |
BUK7J2R4-80M | N-channel 80 V, 2.4 mOhm, Standard level MOSFET in LFPAK56E | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
SOT1023.step | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
LFPAK56E-Combi.jpg | plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch | Marcom graphics | 2017-09-18 |
vp_LFPAK56E.zip | LFPAK56E - enhanced Power-S08 for higher efficiency | Value proposition | 2017-09-27 |
Nexperia_package_poster.pdf | Nexperia package poster | Leaflet | 2020-05-15 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.