Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| X2SON8 | plastic, leadless thermal enhanced extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1.35 mm x 0.8 mm x 0.35 mm body | 2016-04-21 |
Boards
| Part number | Description | Type | Quick links | Shop link |
|---|---|---|---|---|
|
Description NEVB-LOGIC02 is a dual in-line logic footprint adapter board, designed to simplify the evaluation of Nexperia logic devices by offering several package footprints.
|
Type Evaluation board
|
Quick links
|
Shop link
|
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |