Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT8041-2 | HWQFN24 | Plastic thermal enhanced very very thin Quad Flat package, no leads; 24 terminals; 0.5 mm pitch; 4.0 mm x 4.0 mm x 0.75 mm body | 2024-12-16 |
Boards
| Part number | Description | Type | Quick links | Shop link |
|---|---|---|---|---|
|
Description NEVB-LOGIC05 is a dual in-line logic footprint adapter board, designed to simplify the evaluation of Nexperia logic devices by offering several package footprints.
|
Type Evaluation board
|
Quick links
|
Shop link
|
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT8041-2 | Plastic thermal enhanced very very thin Quad Flat package,no leads; 24 terminals; 0.5 mm pitch; 4.0 mm x 4.0 mm x 0.75 mm body | Package information | 2025-03-18 |
| SOT8041-2_518 | HWQFN24; Reel dry pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2025-01-27 |