Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1268-1 | DFN1412-6 | plastic, leadless thermal enhanced ultra thin small outline package; 6 terminals; 1.4 mm x 1.2 mm x 0.47 mm body | 2017-06-28 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
Nexperia_document_brochure_DFN1412__diodes_transistors | DFN1412-6 - a new (double) package standard | Brochure | 2022-09-21 |
SOT1268-1 | 3D model for products with SOT1268-1 package | Design support | 2023-02-02 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT1268-1 | plastic, leadless thermal enhanced ultra thin small outline package; 6 terminals; 1.4 mm x 1.2 mm x 0.47 mm body | Package information | 2022-06-01 |
SOT1268-1_147 | DFN1412-6; Reel pack, SMD, 7" Q2/T3 standard product orientation | Packing information | 2023-09-21 |