News
New LFPAK56 MOSFETs from Nexperia feature improved creepage and clearance, meeting UL2595
Nexperia, the global leader in discretes, logic and MOSFET devices, today announced that two of its LFPAK56-packaged portfolio of MOSFETs are now available with improved creepage and clearance to meet UL2595 requirements for battery-powered equipment rated between 15 and 32 V.