Key features and benefits
- Short storage time
- Small and very small packages
- VCEO up to 40 V for NPN transistors (- 60 V for PNP types)
- IC range up to 800 mA
Key applications
- General purpose switching
- Logic level shifter
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| BSR14-Q | NPN switching transistors | Production | |
| BSR16-Q | 60 V, 600 mA, PNP switching transistor | Production | |
| BSV52 | NPN switching transistor | Production | |
| MMBT2222A-Q | NPN switching transistor | Production | |
| MMBT3904-Q | 40 V, 200 mA NPN switching transistor | Production | |
| MMBT3906-Q | 40 V, 200 mA PNP switching transistor | Production | |
| PMBT2222A-Q | NPN switching transistor | Production | |
| PMBT2222AYS-Q | 40 V, 600 mA, double NPN switching transistor | Production | |
| PMBT2227AYS-Q | 40 V, 600 mA, NPN/PNP double switching transistor | Production | |
| PMBT2369 | NPN switching transistor | Production | |
| PMBT2907-Q | 40 V, 600 mA, PNP switching transistor | Production | |
| PMBT2907A-Q | 60 V, 600 mA, PNP switching transistor | Production | |
| PMBT2907AM | 60 V, 600 mA PNP switching transistor | Production | |
| PMBT2907AMB | 60 V, 600 mA PNP switching transistor | Production | |
| PMBT2907AQA | 60V, 600 mA PNP switching transistor | Production | |
| PMBT2907AYS-Q | 60V, 600 mA, double PNP switching transistor | Production | |
| PMBT3904-Q | 40 V, 200 mA NPN switching transistor | Production | |
| PMBT3904MB | 40 V, 200 mA NPN switching transistor | Production | |
| PMBT3906-Q | PNP switching transistor | Production | |
| PMBT3906M | 40 V, 200 mA PNP switching transistor | Production | |
| PMBT3906MB | 40 V, 200 mA PNP switching transistor | Production | |
| PMBT4401-Q | 40 V, 600 mA NPN switching transistor | Production | |
| PMBT4401YS | 40 V, 600 mA, double NPN switching transistor | Production | |
| PMBT4401YS-Q | 40 V, 600 mA, double NPN switching transistor | Production | |
| PMBT4403-Q | 40 V, 600 mA PNP switching transistor | Production | |
| PMBT4403YS | 40 V, 600 mA double PNP switching transistor | Production | |
| PMSS3906 | PNP switching transistor | Production | |
| PMST2222 | NPN switching transistors | Production | |
| PMST2222A | NPN switching transistors | Production | |
| PMST2369 | NPN switching transistor | Production | |
| PMST2907A-Q | 60 V, 600 mA PNP switching transistor | Production | |
| PMST3904-Q | NPN switching transistor | Production | |
| PMST3906-Q | 40 V, 200 mA PNP switching transistor | Production | |
| PMST4401-Q | NPN switching transistor | Production | |
| PMST4403 | 40 V, 600 mA PNP switching transistor | Production | |
| PXT2222A | NPN switching transistor | Production | |
| PXT2907A | PNP switching transistor | Production | |
| PXT2907A-Q | PNP switching transistor | Production | |
| PXT4401 | NPN switching transistor | Production | |
| PXT4401-Q | NPN switching transistor | Production | |
| PXT4403 | PNP switching transistor | Production | |
| PZT2222A | NPN switching transistor | Production | |
| PZT2907A | PNP switching transistor | Production | |
| PZT4401 | NPN switching transistor | Production | |
| PZT4403-Q | 40 V, 600 mA PNP switching transistor | Production |
Marcom graphics (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.