×

74LV02BQ

Quad 2-input NOR gate

The 74LV02 is a low-voltage Si-gate CMOS device that is pin and function compatible with 74HC02 and 74HCT02.

The 74LV02 provides a quad 2-input NOR function.

This product has been discontinued, click here for discontinuation information and replacement parts.

Features and benefits

  • Wide operating voltage: 1.0 V to 5.5 V

  • Optimized for low voltage applications: 1.0 V to 3.6 V

  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V

  • Typical output ground bounce < 0.8 V at VCC = 3.3 V and Tamb = 25 °C

  • Typical HIGH-level output voltage (VOH) undershoot: > 2 V at VCC = 3.3 V and Tamb = 25 °C

  • ESD protection:

    • HBM JESD22-A114E exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Applications

Parametrics

Type number Product status VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74LV02BQ End of life 1.0 - 5.5 TTL ± 12 6.0 30 4 low -40~125 92 9.3 59 DHVQFN14

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

All type numbers in the table below are discontinued. See the table Discontinuation information for more information.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LV02BQ 74LV02BQ,115
(935285564115)
Obsolete LV02 SOT762-1
DHVQFN14
(SOT762-1)
SOT762-1 SOT762-1_115

Environmental information

All type numbers in the table below are discontinued. See the table Discontinuation information for more information.

Type number Orderable part number Chemical content RoHS RHF-indicator
74LV02BQ 74LV02BQ,115 74LV02BQ rohs rhf rhf
Quality and reliability disclaimer

Documentation (6)

File name Title Type Date
74LV02 Quad 2-input NOR gate Data sheet 2017-05-10
SOT762-1 3D model for products with SOT762-1 package Design support 2019-10-03
lv02 74LV02 IBIS model IBIS model 2019-01-09
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN14_SOT762-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body Marcom graphics 2017-01-28
SOT762-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body Package information 2023-04-05

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
lv02 74LV02 IBIS model IBIS model 2019-01-09
SOT762-1 3D model for products with SOT762-1 package Design support 2019-10-03

PCB Symbol, Footprint and 3D Model

Model Name Description

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.