Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
74LVC162245ADGV | 74LVC162245ADGVJ | 935690795118 | SOT480-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information16-bit transceiver with direction pin; 30 Ω series termination resistors; 5 V tolerant input/output; 3-state
The 74LVC162245A; 74LVCH162245A is a 16-bit transceiver with 30 Ω termination resistors and 3-state outputs. The device can be used as two 8-bit transceivers or one 16-bit transceiver. The device features two output enables (1OE and 2OE) each controlling eight outputs, and two send/receive (1DIR and 2DIR) inputs for direction control. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.
Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.
This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
The 74LVCH162245A bus hold on data inputs eliminates the need for external pull-up resistors to hold unused inputs.
Overvoltage tolerant inputs to 5.5 V
Wide supply voltage range from 1.2 V to 3.6 V
CMOS low power consumption
Multibyte flow-through standard pin-out architecture
Low inductance multiple power and ground pins for minimum noise and ground bounce
Direct interface with TTL levels
Integrated 30 Ω termination resistors
IOFF circuitry provides partial Power-down mode operation
All data inputs have bus hold (74LVCH162245A only)
Complies with JEDEC standard:
JESD8-7A (1.65 V to 1.95 V)
JESD8-5A (2.3 V to 2.7 V)
JESD8-C/JESD36 (2.7 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC162245ADGV | Production | n.a. | n.a. | CMOS/LVTTL | 3.3 | 16 | 175 | low | -40~125 | 82 | 36 | TVSOP48 |
Model Name | Description |
---|---|
|
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC162245ADGV | 74LVC162245ADGVJ (935690795118) |
Active | 4LVC162245A |
TVSOP48 (SOT480-1) |
SOT480-1 | SOT480-1_118 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC162245ADGV | 74LVC162245ADGVJ | 74LVC162245ADGV |
File name | Title | Type | Date |
---|---|---|---|
74LVC_LVCH162245A | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Data sheet | 2024-04-22 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
SOT480-1 | 3D model for products with SOT480-1 package | Design support | 2020-01-22 |
lvc162245a | lvc162245a IBIS model | IBIS model | 2013-04-07 |
Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903 | Smaller-footprint 16-bit logic with advanced features | Leaflet | 2019-03-29 |
Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903 | Smaller-footprint 16-bit logic with advanced features | Leaflet | 2019-03-29 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT480-1 | plastic, thin shrink small outline package; 48 leads; 0.4 mm pitch; 9.7 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-22 |
SOT480-1_118 | TVSOP48; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2022-12-21 |
74LVC162245ADGV_Nexperia_Product_Reliability | 74LVC162245ADGV Nexperia Product Reliability | Quality document | 2023-05-29 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
lvc162245a | lvc162245a IBIS model | IBIS model | 2013-04-07 |
SOT480-1 | 3D model for products with SOT480-1 package | Design support | 2020-01-22 |
Model Name | Description |
---|---|
|
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
74LVC162245ADGV | 74LVC162245ADGVJ | 935690795118 | Active | SOT480-1_118 | 2,500 | Order product |
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.