Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BCP69 | BCP69,115 | 933969380115 | SOT223 | Order product |
BCP69 | BCP69,135 | 933969380135 | SOT223 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information20 V, 2 A PNP medium power transistor
PNP medium power transistor in a SOT223 Surface-Mounted Device (SMD) plastic package. NPN complement: BCP68.
High current
Three current gain selections
High power dissipation capability
AEC-Q101 qualified
Linear voltage regulators
High-side switches
Battery-driven devices
Power management
MOSFET drivers
Amplifiers
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BCP69 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | PNP | 650 | -20 | -2000 | 50 | 375 | 150 | 40 | Y |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BCP69 | BCP69,115 (933969380115) |
Active | BCP69 |
SC-73 (SOT223) |
SOT223 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT223_115 |
BCP69,135 (933969380135) |
Active | BCP69 | SOT223_135 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BCP69 | BCP69,115 | BCP69 | ||
BCP69 | BCP69,135 | BCP69 |
File name | Title | Type | Date |
---|---|---|---|
BCP69_BC869_BC69PA | 20 V, 2 A PNP medium power transistors | Data sheet | 2018-08-28 |
SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-73_SOT223_mk | plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Marcom graphics | 2017-01-28 |
DERATSMD | Power Derating Curves for SMDs; General | Other type | 1999-05-06 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
SOT223_115 | SC-73; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2024-02-15 |
SOT223_135 | SC-73; Reel pack for SMD, 13"; Q3/T4 product orientation | Packing information | 2024-02-15 |
BCP69_Nexperia_Product_Quality | BCP69 Nexperia Product Quality | Quality document | 2019-05-20 |
BCP69_Nexperia_Product_Reliability | BCP69 Nexperia Product Reliability | Quality document | 2023-04-04 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BCP69 | BCP69 SPICE model | SPICE model | 2024-03-26 |
BCP69 | Cad-Symbol of BCP69 | Software | 2008-11-20 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BCP69 | BCP69,115 | 933969380115 | Active | SOT223_115 | 1,000 | Order product |
BCP69 | BCP69,135 | 933969380135 | Active | SOT223_135 | 4,000 | Order product |
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.