Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PBLS6001D | PBLS6001D,115 | 934059264115 | SOT457 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information60 V PNP BISS loadswitch
PNP low VCEsat Breakthrough In Small Signal (BISS) transistor and NPN Resistor-Equipped Transistor (RET) in a SOT457 (SC-74) small Surface Mounted Device (SMD) plastic package.
Low VCEsat (BISS) transistor and resistor-equipped transistor in one package
Low threshold voltage (< 1 V) compared to MOSFET
Low drive power required
Space-saving solution
Reduction of component count
AEC-Q101 qualified
Supply line switches
Battery charger switches
High-side switches for LEDs, drivers and backlights
Portable equipment
| Type number | Package version | Package name | Size (mm) | Polarity | Ptot [max] (mW) | VCEO [max] (V) | VCEsat [max] (mV) | VCEsat [max] (trans 2) (mV) | RCEsat@IC [max]; IC/IB =10 [typ] (mΩ) | hFE [min] | fT [typ] (MHz) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PBLS6001D | SOT457 | TSOP6 | 2.9 x 1.5 x 1 | NPN/PNP | 600 | 50 | -150 | -340 | 255 | 30 | 150 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PBLS6001D | PBLS6001D,115 (934059264115) |
Active | F1 |
TSOP6 (SOT457) |
SOT457 |
WAVE_BG-BD-1
|
SOT457_115 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PBLS6001D | PBLS6001D,115 | PBLS6001D |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PBLS6001D | 60 V PNP BISS loadswitch | Data sheet | 2025-04-08 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSOP6_SOT457_mk | plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
| SOT457_115 | TSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-06-12 |
| PBLS6001D_Nexperia_Product_Reliability | PBLS6001D Nexperia Product Reliability | Quality document | 2025-05-27 |
| PBLS6001D | PBLS6001D SPICE model | SPICE model | 2025-07-09 |
| MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PBLS6001D | PBLS6001D,115 | 934059264115 | Active | SOT457_115 | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.