×

PDZ6.8BGW

Single Zener diodes in a SOD123 package

General-purpose Zener diodes in a SOD123 small Surface-Mounted Device (SMD) plasic package.

Features and benefits

  • Non-repetitive peak reverse power dissipation: PZSM ≤ 40 W

  • Total power dissipation: Ptot ≤ 365 mW

  • Tolerance series: B2 approximately ± 2 %

  • Wide working voltage range: nominal 2.4 V to 36 V (E24 range)

  • Low reverse current IR range

  • Small plastic package suitable for surface-mounted design

  • AEC-Q101 qualified

Applications

  • General regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [max] (V) IF [max] (mA) VZ [min] (V) Ptot (mW) PZSM (W) Tj [max] (°C) Configuration
PDZ6.8BGW SOD123 SOD123 2.675 x 1.6 x 1.15 6.79 5 appr. 2% 6.93 200 6.65 365 40 150 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PDZ6.8BGW PDZ6.8BGWX
(934071037115)
Active BC SOD123
(SOD123)
SOD123 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123_115
PDZ6.8BGWJ
(934071037118)
Active BC SOD123_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PDZ6.8BGW PDZ6.8BGWX PDZ6.8BGW rohs rhf rhf
PDZ6.8BGW PDZ6.8BGWJ PDZ6.8BGW rohs rhf rhf
Quality and reliability disclaimer

Documentation (12)

File name Title Type Date
PDZ-GW_SER Single Zener diodes in a SOD123 package Data sheet 2017-11-24
Nexperia_document_brochure_SOD123_diodes SOD123 - improved system reliability Brochure 2018-06-18
SOD123 3D model for products with SOD123 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD123_mk plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body Marcom graphics 2017-01-28
SOD123 plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body Package information 2022-05-27
SOD123_115 Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation Packing information 2021-02-08
SOD123_118 SOD123; Reel pack; SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 Packing information 2020-04-27
PDZ6_8BGW_Nexperia_Product_Quality PDZ6 8BGW Nexperia Product Quality Quality document 2019-05-20
PDZ6_8BGW_Nexperia_Product_Reliability PDZ6 8BGW Nexperia Product Reliability Quality document 2024-04-23
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD123 3D model for products with SOD123 package Design support 2020-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PDZ6.8BGW PDZ6.8BGWX 934071037115 Active SOD123_115 3,000 Order product
PDZ6.8BGW PDZ6.8BGWJ 934071037118 Active SOD123_118 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PDZ6.8BGW PDZ6.8BGWX 934071037115 SOD123 Order product
PDZ6.8BGW PDZ6.8BGWJ 934071037118 SOD123 Order product