×

PZU6.8B2A

Single Zener diodes

General-purpose Zener diodes in a SOD323 (SC-76) very small Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Non-repetitive peak reverse power dissipation: PZSM ≤ 40 W

  • Total power dissipation: Ptot ≤ 320 mW

  • Tolerance series:

    • B: approximately ±5 %

    • B1, B2, B3: approximately ±2 %

  • Wide working voltage range: nominal 2.4 V to 36 V (E24 range)

  • Low reverse current IR range

  • Small plastic package suitable for surface-mounted design

  • PZU5.1BA - 10BA: Very low dynamic impedances at low currents, very low leakage current, hard breakdown knee

  • PZU-types > 10 V: Intentional minor rise of leakage current for optimized fast switching and noise reduction [Ref. AN90031]

Applications

  • General regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [min] (V) VZ [max] (V) IF [max] (mA) Ptot (mW) PZSM (W) Tj [max] (°C) Configuration
PZU6.8B2A SOD323 SOD323 1.7 x 1.25 x 0.95 6.79 5 2% 6.65 6.93 200 490 40 150 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PZU6.8B2A PZU6.8B2A,115
(934062791115)
Active LT SOD323
(SOD323)
SOD323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PZU6.8B2A PZU6.8B2A,115 PZU6.8B2A rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
PZUXBA_SER Single Zener diodes Data sheet 2024-04-05
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD323 3D model for products with SOD323 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD323_mk plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOD323 plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
SOD323_115 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2020-06-11
PZU6_8B2A_Nexperia_Product_Quality PZU6 8B2A Nexperia Product Quality Quality document 2019-05-20
PZU6_8B2A_Nexperia_Product_Reliability PZU6 8B2A Nexperia Product Reliability Quality document 2023-05-08
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PZU6_8B2A PZU6_8B2A SPICE model SPICE model 2012-07-22
PZU6_8B2A PZU6 8B2A SPICE model SPICE model 2024-02-20
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PZU6_8B2A PZU6_8B2A SPICE model SPICE model 2012-07-22
PZU6_8B2A PZU6 8B2A SPICE model SPICE model 2024-02-20
SOD323 3D model for products with SOD323 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PZU6.8B2A PZU6.8B2A,115 934062791115 Active SOD323_115 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PZU6.8B2A PZU6.8B2A,115 934062791115 SOD323 Order product