- Product details
- Documentation
- Support
- Ordering
- Interactive datasheet
Product details
Features and benefits
1-of-8 bidirectional translating switches
I²C-bus interface logic; compatible with SMBus standards
Active LOW reset input
Three address pins allowing up to eight devices on the I²C-bus
Channel selection via I²C-bus, in any combination
Power-up with all switch channels deselected
Low Ron switches
Allows voltage level translation between 1.8 V, 2.5 V, 3.3 V and 5 V buses
No glitch on power-up
Supports hot insertion
Low standby current
Operating power supply voltage range of 1.65 V to 5.5 V
6 V tolerant inputs
0 Hz to 400 kHz clock frequency
Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
Two packages offered: TSSOP24, and HWQFN24
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2 kV
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1 kV
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
More informationQuality and reliability disclaimer
Support
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
Interactive datasheet
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.
Interactive datasheet