×

Parametric search

Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
NCA9306DC 2-bit bidirectional multi-voltage level translator; open-drain; push-pull Production
NCA9306DP 2-bit bidirectional multi-voltage level translator; open-drain; push-pull Production
NCA9306GX 2-bit bidirectional multi-voltage level translator; open-drain; push-pull Production

Documentation

File name Title Type Date
XSON8_SOT1089_mk plastic, extremely thin small outline package; no leads; 8 terminals; 0.55 mm pitch; 1.35 mm x 1 mm x 0.5 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.

Datasheets (1)

File name Title Type Date
NCA9306 2-bit bidirectional multi-voltage level translator; open-drain; push-pull Data sheet 2020-09-22