Key Features
- Dual channel bidirectional I²C bus repeater
- Voltage level translation from 1.08 V to 3.6 V at both port A and port B
- Guaranteed 1 MHz operation (true I²C FM+) and supports FM and SM operations
- No static voltage offset
- Schmitt trigger inputs improve the noise immunity by filtering the noise components of the signals
- Input and output rising-edge signal accelerators at all I/O’s
- Lock-free operation
- Glitch-free and sequence-independent IC power-up
- I²C clock-stretching support
- Open-drain input/outputs
- Compatibility with I²C bus and SMBus protocols
Applications
- Devices for IoT applications
- Cell phones, tablets, laptops
- Portable medical devices,
- Portable instrumentation and test equipment's
- Telecom switching and networking equipment
- Products with many I²C slave devices and / or long PCB trace
- Power-sensitive applications
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| NCA9617DQ | Level translating Fm+ I²C-bus repeater | Production | |
| NCA9617DQ-Q100 | Level translating Fm+ I²C-bus repeater | Production | |
| NCA9700DQ | Level translating Fm+ I²C bus repeater/accelerator | Production | |
| NCA9701AGX | Level translating Fm+ I²C bus repeater/accelerator | Production |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.