Bus switches for hot plug, isolation and multiplexing

Applications

Nexperia's CBTLV(D) bus switch and multiplexer options include 3.3 V CBTLV and 3.3 V to 1.8 V CBTLVD variants of bit width ranging from single-bit to 24-bit.

CBTLV(D) bus switches are available in standard logic and innovative PicoGate packages. Smaller leadless MicroPak and DQFN packages are available for PCB space saving. Nexperia's CBTLV(D) products are fully specified from either -40 °C to 85 °C or -40 °C to 125 °C.

Key features and benefits

Features and benefits

  • 3.3 V to 1.8 V level shifting
  • Low propagation delay
  • TTL control inputs

Key applications

Applications

  • Telecommunications infrastructure
  • Memory interleaving
  • Industrial control
  • Uni-directional level shifting
  • Cell phones

Parametric search

CBTLV(D)
Please wait, loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
74CBTLV1G125GV-Q100 Single bus switch Production
74CBTLV1G125GW-Q100 Single bus switch Production
74CBTLV3125BQ-Q100 4-bit bus switch Production
74CBTLV3125PW-Q100 4-bit bus switch Production
74CBTLV3126BQ-Q100 4-bit bus switch Production
74CBTLV3126PW-Q100 4-bit bus switch Production
74CBTLV3244BQ-Q100 8-bit bus switch with 4-bit output enables Production
74CBTLV3245BQ-Q100 8-bit bus switch with output enable Production
74CBTLV3245PW-Q100 8-bit bus switch with output enable Production
74CBTLV3253BQ-Q100 Dual 1-of-4 multiplexer/demultiplexer Production
74CBTLV3253D-Q100 Dual 1-of-4 multiplexer/demultiplexer Production
74CBTLV3253PW-Q100 Dual 1-of-4 multiplexer/demultiplexer Production
74CBTLV3257BQ-Q100 Quad 1-of-2 multiplexer/demultiplexer Production
74CBTLV3257D-Q100 Quad 1-of-2 multiplexer/demultiplexer Production
74CBTLV3257DS-Q100 Quad 1-of-2 multiplexer/demultiplexer EndOfLife
74CBTLV3257PW-Q100 Quad 1-of-2 multiplexer/demultiplexer Production
74CBTLV3861PW-Q100 10-bit bus switch with output enable Production
74CBTLVD3245BQ-Q100 8-bit level-shifting bus switch with output enable Production
74CBTLVD3245PW-Q100 8-bit level-shifting bus switch with output enable EndOfLife

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
74CBTLV1G125GV-Q100 Single bus switch Production
74CBTLV1G125GW-Q100 Single bus switch Production
74CBTLV3125BQ-Q100 4-bit bus switch Production
74CBTLV3125PW-Q100 4-bit bus switch Production
74CBTLV3126BQ-Q100 4-bit bus switch Production
74CBTLV3126PW-Q100 4-bit bus switch Production
74CBTLV3244BQ-Q100 8-bit bus switch with 4-bit output enables Production
74CBTLV3245BQ-Q100 8-bit bus switch with output enable Production
74CBTLV3245PW-Q100 8-bit bus switch with output enable Production
74CBTLV3253BQ-Q100 Dual 1-of-4 multiplexer/demultiplexer Production
74CBTLV3253D-Q100 Dual 1-of-4 multiplexer/demultiplexer Production
74CBTLV3253PW-Q100 Dual 1-of-4 multiplexer/demultiplexer Production
74CBTLV3257BQ-Q100 Quad 1-of-2 multiplexer/demultiplexer Production
74CBTLV3257D-Q100 Quad 1-of-2 multiplexer/demultiplexer Production
74CBTLV3257DS-Q100 Quad 1-of-2 multiplexer/demultiplexer EndOfLife
74CBTLV3257PW-Q100 Quad 1-of-2 multiplexer/demultiplexer Production
74CBTLV3861PW-Q100 10-bit bus switch with output enable Production
74CBTLVD3245BQ-Q100 8-bit level-shifting bus switch with output enable Production
74CBTLVD3245PW-Q100 8-bit level-shifting bus switch with output enable EndOfLife

Documentation

File name Title Type Date
DHVQFN20_SOT764-1_mk.png plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body Marcom graphics 2017-01-28
vp_1422434486755.zip Bus switches for hot plug, isolation and multiplexing Value proposition 2017-04-06

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.