Features and benefits
- Input voltage range: 2.7 V to 5 V
- Programmable output voltages:
- OUTP: +4 V to +6 V (0.1 V step)
- OUTN: -4 V to -6 V (0.1 V step)
- ± 1% high output voltage accuracy
- Excellent transient response
- I²C Interface for flexible output programming
- Wafer level chip-scale package; 15 bumps
- 1.16 × 1.96 × 0.62 mm body (0.4 mm pitch)
Applications
- Smart phones
- Tablets
- Virtual Reality (VR) headsets
- Internet-of-Things (IoT)
- White goods/factory automation HMI
Products
Type number | Description | Status | Quick access |
---|---|---|---|
NEX10000AUB | 180 mA dual output LCD bias power supply | Production | |
NEX10000UB | 80 mA dual output LCD bias power supply | Production | |
NEX10001UB | 260 mA dual output LCD bias power supply | Production |
Leaflet (2) |
|||
---|---|---|---|
File name | Title | Type | Date |
nexperia_document_leaflet_LCD_bias_CN.pdf | 适用于智能手机和平板电脑的 NEX10000/1 2.7~5 V LCD偏压电源IC | Leaflet | 2024-01-11 |
nexperia_document_leaflet_LCD_bias.pdf | NEX10000/1 2.7 to 5 V LCD bias power supply IC for smartphones and tablets | Leaflet | 2024-01-05 |
Outline 3d (1) |
|||
File name | Title | Type | Date |
sot8054-1_3d.png | WLCSP15; SOT8054 | Outline 3d | 2022-11-15 |
Related videos
Nexperia LCD Power ICs
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.