Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Input levels nE inputs:
-
For 74HC4066-Q100: CMOS level
-
For 74HCT4066-Q100: TTL level
-
-
Low ON resistance:
-
50 Ω (typical) at VCC = 4.5 V
-
45 Ω (typical) at VCC = 6.0 V
-
35 Ω (typical) at VCC = 9.0 V
-
-
Specified in compliance with JEDEC standard no. 7A
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints
Parametrics
Type number | Product status | Configuration | VCC (V) | RON (Ω) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC4066BQ-Q100 | Production | SPST-NO | 2.0 - 10.0 | 105 | CMOS | very low | -40~125 | 100 | 16.1 | 68 | DHVQFN14 |
74HC4066D-Q100 | Production | SPST-NO | 2.0 - 10.0 | 105 | CMOS | very low | -40~125 | 100 | 15.0 | 58 | SO14 |
74HC4066PW-Q100 | Production | SPST-NO | 2.0 - 10.0 | 105 | CMOS | very low | -40~125 | 136 | 6.08 | 61.5 | TSSOP14 |
74HCT4066BQ-Q100 | Production | SPST-NO | 4.5 - 5.5 | 118 | TTL | very low | -40~125 | 100 | 16.1 | 68 | DHVQFN14 |
74HCT4066D-Q100 | Production | SPST-NO | 4.5 - 5.5 | 118 | TTL | very low | -40~125 | 100 | 15.0 | 58 | SO14 |
74HCT4066PW-Q100 | Production | SPST-NO | 4.5 - 5.5 | 118 | TTL | very low | -40~125 | 136 | 6.08 | 61.5 | TSSOP14 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC4066BQ-Q100 | ![]() DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | Active | C4066 | 74HC4066BQ-Q100,11 ( 9352 984 54115 ) | |
74HC4066D-Q100 | ![]() SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_118 | Active | 74HC4066D | 74HC4066D-Q100,118 ( 9352 984 55118 ) |
74HC4066PW-Q100 | ![]() TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | HC4066 | 74HC4066PW-Q100,11 ( 9352 984 56118 ) |
74HCT4066BQ-Q100 | ![]() DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | Active | T4066 | 74HCT4066BQ-Q100,1 ( 9352 984 57115 ) | |
74HCT4066D-Q100 | ![]() SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_118 | Active | 74HCT4066D | 74HCT4066D-Q100,11 ( 9352 984 58118 ) |
74HCT4066PW-Q100 | ![]() TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | HCT4066 | 74HCT4066PW-Q100,1 ( 9352 984 59118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC4066BQ-Q100 | 74HC4066BQ-Q100,11 | 74HC4066BQ-Q100 | ![]() | Always Pb-free | |
74HC4066D-Q100 | 74HC4066D-Q100,118 | 74HC4066D-Q100 | ![]() | Always Pb-free | |
74HC4066PW-Q100 | 74HC4066PW-Q100,11 | 74HC4066PW-Q100 | ![]() | Always Pb-free | |
74HCT4066BQ-Q100 | 74HCT4066BQ-Q100,1 | 74HCT4066BQ-Q100 | ![]() | Always Pb-free | |
74HCT4066D-Q100 | 74HCT4066D-Q100,11 | 74HCT4066D-Q100 | ![]() | Always Pb-free | |
74HCT4066PW-Q100 | 74HCT4066PW-Q100,1 | 74HCT4066PW-Q100 | ![]() | Always Pb-free |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4066_Q100 | Quad single-pole single-throw analog switch | Data sheet | 2024-03-21 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.