PDZ-GW series
Single Zener diodes in a SOD123 package
General-purpose Zener diodes in a SOD123 small Surface-Mounted Device (SMD) plasic package.
Features and benefits
Non-repetitive peak reverse power dissipation: PZSM ≤ 40 W
Total power dissipation: Ptot ≤ 365 mW
Tolerance series: B2 approximately ± 2 %
Wide working voltage range: nominal 2.4 V to 36 V (E24 range)
Low reverse current IR range
Small plastic package suitable for surface-mounted design
AEC-Q101 qualified
Applications
General regulation functions
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PDZ10BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 9.99 | 5.0 | appr. 2% | 10.21 | 200 | 9.77 | 365 | 40 | 150 | single | N |
| PDZ11BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 11.0 | 5.0 | appr. 2% | 11.22 | 200 | 10.78 | 365 | 40 | 150 | single | N |
| PDZ12BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 11.99 | 5.0 | appr. 2% | 12.24 | 200 | 11.74 | 365 | 40 | 150 | single | N |
| PDZ13BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 13.2 | 5.0 | appr. 2% | 13.49 | 200 | 12.91 | 365 | 40 | 150 | single | N |
| PDZ15BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 14.66 | 5.0 | appr. 2% | 14.98 | 200 | 14.34 | 365 | 40 | 150 | single | N |
| PDZ16BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 16.18 | 5.0 | appr. 2% | 16.51 | 200 | 15.85 | 365 | 40 | 150 | single | N |
| PDZ18BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 17.955 | 5.0 | appr. 2% | 18.35 | 200 | 17.56 | 365 | 40 | 150 | single | N |
| PDZ2.4BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 2.53 | 5.0 | appr. 2% | 2.63 | 200 | 2.43 | 365 | 40 | 150 | single | |
| PDZ2.7BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 2.8 | 5.0 | appr. 2% | 2.91 | 200 | 2.69 | 365 | 40 | 150 | single | N |
| PDZ20BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 19.955 | 5.0 | appr. 2% | 20.39 | 200 | 19.52 | 365 | 40 | 150 | single | N |
| PDZ22BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 22.005 | 5.0 | appr. 2% | 22.47 | 200 | 21.54 | 365 | 40 | 150 | single | N |
| PDZ24BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 24.25 | 5.0 | appr. 2% | 24.78 | 200 | 23.72 | 365 | 40 | 150 | single | |
| PDZ27BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 26.86 | 5.0 | appr. 2% | 27.53 | 200 | 26.19 | 365 | 40 | 150 | single | N |
| PDZ3.0BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 2.96 | 5.0 | appr. 2% | 3.07 | 200 | 2.85 | 365 | 40 | 150 | single | |
| PDZ3.3BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.425 | 5.0 | appr. 2% | 3.53 | 200 | 3.32 | 365 | 40 | 150 | single | N |
| PDZ3.6BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.725 | 5.0 | appr. 2% | 3.85 | 200 | 3.6 | 365 | 40 | 150 | single | N |
| PDZ3.9BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 4.025 | 5.0 | appr. 2% | 4.16 | 200 | 3.89 | 365 | 40 | 150 | single | |
| PDZ30BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 29.94 | 5.0 | appr. 2% | 30.69 | 200 | 29.19 | 365 | 40 | 150 | single | N |
| PDZ33BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 28.47 | 5.0 | appr. 2% | 33.79 | 200 | 23.15 | 365 | 40 | 150 | single | N |
| PDZ36BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 35.97 | 5.0 | appr. 2% | 36.87 | 200 | 35.07 | 365 | 40 | 150 | single | |
| PDZ4.3BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 4.325 | 5.0 | appr. 2% | 4.48 | 200 | 4.17 | 365 | 40 | 150 | single | N |
| PDZ4.7BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 4.65 | 5.0 | appr. 2% | 4.75 | 200 | 4.55 | 365 | 40 | 150 | single | N |
| PDZ5.1BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 5.08 | 5.0 | appr. 2% | 5.2 | 200 | 4.96 | 365 | 40 | 150 | single | N |
| PDZ5.6BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 5.605 | 5.0 | appr. 2% | 5.73 | 200 | 5.48 | 365 | 40 | 150 | single | N |
| PDZ6.2BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 6.195 | 5.0 | appr. 2% | 6.33 | 200 | 6.06 | 365 | 40 | 150 | single | N |
| PDZ6.8BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 6.79 | 5.0 | appr. 2% | 6.93 | 200 | 6.65 | 365 | 40 | 150 | single | N |
| PDZ7.5BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 7.44 | 5.0 | appr. 2% | 7.6 | 200 | 7.28 | 365 | 40 | 150 | single | N |
| PDZ8.2BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 8.19 | 5.0 | appr. 2% | 8.36 | 200 | 8.02 | 365 | 40 | 150 | single | N |
| PDZ9.1BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 9.04 | 5.0 | appr. 2% | 9.23 | 200 | 8.85 | 365 | 40 | 150 | single | N |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDZ10BGW | PDZ10BGWJ (934071042118) |
Active | BG |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| PDZ10BGWX (934071042115) |
Active | BG | SOD123_115 | ||||
| PDZ11BGW | PDZ11BGWX (934071043115) |
Active | BH |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| PDZ11BGWJ (934071043118) |
Active | BH | SOD123_118 | ||||
| PDZ12BGW | PDZ12BGWJ (934071049118) |
Active | BJ |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| PDZ12BGWX (934071049115) |
Active | BJ | SOD123_115 | ||||
| PDZ13BGW | PDZ13BGWX (934071051115) |
Active | BK |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| PDZ13BGWJ (934071051118) |
Active | BK | SOD123_118 | ||||
| PDZ15BGW | PDZ15BGWJ (934071052118) |
Active | BL |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| PDZ15BGWX (934071052115) |
Active | BL | SOD123_115 | ||||
| PDZ16BGW | PDZ16BGWJ (934071053118) |
Active | BM |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| PDZ16BGWX (934071053115) |
Active | BM | SOD123_115 | ||||
| PDZ18BGW | PDZ18BGWX (934071054115) |
Active | BN |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| PDZ18BGWJ (934071054118) |
Active | BN | SOD123_118 | ||||
| PDZ2.4BGW | PDZ2.4BGWJ (934071023118) |
Active | B1 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| PDZ2.4BGWX (934071023115) |
Active | B1 | SOD123_115 | ||||
| PDZ2.7BGW | PDZ2.7BGWX (934071057115) |
Active | B2 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| PDZ20BGW | PDZ20BGWX (934071055115) |
Active | BP |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| PDZ20BGWJ (934071055118) |
Active | BP | SOD123_118 | ||||
| PDZ22BGW | PDZ22BGWJ (934071056118) |
Active | BQ |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| PDZ22BGWX (934071056115) |
Active | BQ | SOD123_115 | ||||
| PDZ24BGW | PDZ24BGWX (934071036115) |
Active | BR |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| PDZ24BGWJ (934071036118) |
Active | BR | SOD123_118 | ||||
| PDZ27BGW | PDZ27BGWX (934071044115) |
Active | BS |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| PDZ27BGWJ (934071044118) |
Active | BS | SOD123_118 | ||||
| PDZ3.0BGW | PDZ3.0BGWX (934071058115) |
Active | B3 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| PDZ3.0BGWJ (934071058118) |
Active | B3 | SOD123_118 | ||||
| PDZ3.3BGW | PDZ3.3BGWX (934071059115) |
Active | B4 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| PDZ3.3BGWJ (934071059118) |
Active | B4 | SOD123_118 | ||||
| PDZ3.6BGW | PDZ3.6BGWJ (934071061118) |
Active | B5 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| PDZ3.6BGWX (934071061115) |
Active | B5 | SOD123_115 | ||||
| PDZ3.9BGW | PDZ3.9BGWX (934071082115) |
Active | B6 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| PDZ3.9BGWJ (934071082118) |
Active | B6 | SOD123_118 | ||||
| PDZ30BGW | PDZ30BGWX (934071045115) |
Active | BT |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| PDZ30BGWJ (934071045118) |
Active | BT | SOD123_118 | ||||
| PDZ33BGW | PDZ33BGWX (934071046115) |
Active | BU |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| PDZ33BGWJ (934071046118) |
Active | BU | SOD123_118 | ||||
| PDZ36BGW | PDZ36BGWJ (934071047118) |
Active | BV |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| PDZ36BGWX (934071047115) |
Active | BV | SOD123_115 | ||||
| PDZ4.3BGW | PDZ4.3BGWX (934071083115) |
Active | B7 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| PDZ4.3BGWJ (934071083118) |
Active | B7 | SOD123_118 | ||||
| PDZ4.7BGW | PDZ4.7BGWX (934071087115) |
Active | B8 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| PDZ4.7BGWJ (934071087118) |
Active | B8 | SOD123_118 | ||||
| PDZ5.1BGW | PDZ5.1BGWJ (934071088118) |
Active | B9 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| PDZ5.1BGWX (934071088115) |
Active | B9 | SOD123_115 | ||||
| PDZ5.6BGW | PDZ5.6BGWX (934071089115) |
Active | BA |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| PDZ5.6BGWJ (934071089118) |
Active | BA | SOD123_118 | ||||
| PDZ6.2BGW | PDZ6.2BGWJ (934071025118) |
Active | BB |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| PDZ6.2BGWX (934071025115) |
Active | BB | SOD123_115 | ||||
| PDZ6.8BGW | PDZ6.8BGWJ (934071037118) |
Active | BC |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| PDZ6.8BGWX (934071037115) |
Active | BC | SOD123_115 | ||||
| PDZ7.5BGW | PDZ7.5BGWJ (934071038118) |
Active | BD |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| PDZ7.5BGWX (934071038115) |
Active | BD | SOD123_115 | ||||
| PDZ8.2BGW | PDZ8.2BGWJ (934071039118) |
Active | BE |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| PDZ8.2BGWX (934071039115) |
Active | BE | SOD123_115 | ||||
| PDZ9.1BGW | PDZ9.1BGWJ (934071041118) |
Active | BF |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| PDZ9.1BGWX (934071041115) |
Active | BF | SOD123_115 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDZ2.7BGW | PDZ2.7BGWJ (934071057118) |
Withdrawn / End-of-life | B2 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PDZ2.7BGW | PDZ2.7BGWJ | PDZ2.7BGW |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| PDZ-GW_SER | Single Zener diodes in a SOD123 package | Data sheet | 2017-11-24 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_brochure_SOD123_diodes | SOD123 - improved system reliability | Brochure | 2018-06-18 |
| SOD123 | 3D model for products with SOD123 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOD123_mk | plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOD123 | plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD123 | 3D model for products with SOD123 package | Design support | 2020-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.