Features and benefits
-
Allows switching between PCMFxUSB3B/C common mode filters with ESD protection and PESDxUSB3B/C ESD protection in the same footprint
-
TrEOS protection process for very high system-level ESD robustness: superior protection of sensitive Systems on Chips (SoCs)
-
ESD protection for one, two and three differential channels up to ±20 kV contact discharge according to IEC 61000-4-2
-
Industry-standard WLCSP5, 10 and 15 packages for smallest footprint
- Bidirectional for audio line option
Applications
-
Smartphone, cellular and cordless phone
-
USB3.2, USB2.0, HDMI2.0, HDMI1.4
-
General-purpose downstream ESD protection for differential data lines
-
Tablet PC and Mobile Internet Device (MID)
-
MIPI D-PHY as used in Camera Serial Interface (CSI) and Display Serial Interface (DSI)
Parametrics
Type number | Package version | Package name | Size (mm) | Configuration | Nr of lines | VRWM (V) | Cd [typ] (pF) | IPPM [max] (A) | VESD (kV) | Product status |
---|---|---|---|---|---|---|---|---|---|---|
PESD1USB3B | WLCSP5_2-1-2 | WLCSP5 | 0.77 x 1.17 x 0.57 | Bidirectional | 2 | 4 | 0.29 | 9.5 | 20 | Production |
PESD2USB3B | WLCSP10_4-2-4 | WLCSP10 | 1.57 x 1.17 x 0.57 | Bidirectional | 4 | 4 | 0.29 | 9.5 | 20 | Production |
PESD3USB3B | WLCSP15_6-3-6 | WLCSP15 | 2.37 x 1.17 x 0.57 | Bidirectional | 6 | 4 | 0.29 | 9.5 | 20 | Production |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PESD1USB3B/C | WLCSP5 (WLCSP5_2-1-2) | WLCSP5_2-1-2 | WLCSP5_2-1-2_087 | Active | Standard Marking | PESD1USB3B/CZ ( 9346 602 93087 ) | |
PESD2USB3B/C | WLCSP10 (WLCSP10_4-2-4) | WLCSP10_4-2-4 | WLCSP10_4-2-4_087 | Active | Standard Marking | PESD2USB3B/CZ ( 9346 602 94087 ) | |
PESD3USB3B/C | WLCSP15 (WLCSP15_6-3-6) | WLCSP15_6-3-6 | WLCSP15_6-3-6_087 | Active | Standard Marking | PESD3USB3B/CZ ( 9346 602 95087 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PESD1USB3B/C | WLCSP5 (WLCSP5_2-1-2) | WLCSP5_2-1-2 | WLCSP5_2-1-2_115 | Withdrawn / End-of-life | Standard Marking | PESD1USB3B/CX ( 9346 602 93115 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PESD1USB3B/C | 934660293115 | |||||
PESD2USB3B/C | 934660294115 | |||||
PESD3USB3B/C | 934660295115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PESD1USB3B/C | PESD1USB3B/CZ | Not available You can request this via a support request | |||
PESD2USB3B/C | PESD2USB3B/CZ | Not available You can request this via a support request | |||
PESD3USB3B/C | PESD3USB3B/CZ | Not available You can request this via a support request |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PESD1USB3B/C | PESD1USB3B/CX | Not available You can request this via a support request | week 25, 2019 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
PESDXUSB3B_C_SER | ESD protection for differential data lines | Data sheet | 2019-01-29 |
WLCSP5_2-1-2 | wafer level chip-size package; 5 bumps (2-1-2); 0.4 mm pitch; 0.77 x 1.17 x 0.57 mm body | Package information | 2020-04-21 |
WLCSP15_6-3-6 | wafer level chip-size package; 15 bumps (6-3-6); 0.4 mm pitch; 2.37 x 1.17 x 0.57 mm body | Package information | 2020-04-21 |
WLCSP10_4-2-4 | wafer level chip-size package; 10 bumps (4-2-4); 0.4 mm pitch; 1.57 x 1.17 x 0.57 mm body | Package information | 2020-04-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.