Key features and benefits
- Copper clip
- 3 times lower inductances than industry-standard packages for lower switching losses and EMI
- Higher reliability compared to wire-bond solution
- >99% power conversion efficiency
- Thermal performance
- Low Rth(j-mb) typ (<0.5 K/W) for optimal cooling
- 150 °C Tj max
- Manufacturability and robustness
- Flexible leads for temperature cycling reliability
- Flexible gull winged leads for robust board level reliability
- Compatible with SMD soldering and AOI
- Two cooling options
- Bottom-side cooling (CCPAK1212)
- Top-side cooling (CCPAK1212i)
- Qualifications
- MSL1
- Halogen free
Key applications
- The path to Net Zero CO2
- Solar (PV) inverters
- Server Titanium grade power supplies
- Battery storage/ UPS inverters
- Heat pumps
- Industry 4.0
- Servo motor drives/ frequency inverters
- Telecom power supplies
- Class-D Audio amplifiers
- Welding machines
Top-side and bottom-side cooling
For added flexibility in designs and to further improve heat dissipation, CCPAK is available in both top-side cooling and traditional bottom-side cooling package designs.
Featured products
Featured documents
Latest news and blogs
Latest videos
Nexperia CCPAK Power GaN FETs
Parametric search
Please wait, loading data... Products
GaN FETs (power)
| Type number | Description | Status | Quick access |
|---|---|---|---|
| GAN039-650NBB | 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212 package | Production | |
| GAN039-650NTB | 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212i package | Production |
Documentation
| File name | Title | Type | Date |
|---|---|---|---|
| AN90004.pdf | Probing considerations for fast switching applications | Application note | 2019-11-15 |
| AN90006.pdf | Circuit design and PCB layout recommendations for GaN FET half bridges | Application note | 2019-11-15 |
| RS3138_SOT8005_Combi_2_scr.jpg | CCPAK1212i (SOT8005) package image | Marcom graphics | 2020-05-26 |
| TN90004.pdf | An insight into Nexperia Power GaN technology – Applications, quality, reliability and scalability | Technical note | 2020-07-21 |
| nexperia_whitepaper_gan_need_for_efficient_conversion.pdf | White paper: Power GaN technology: the need for efficient power conversion | White paper | 2020-07-23 |
| nexperia_whitepaper_gan_need_for_efficient_conversion_CHN.pdf | 白皮书: 功率GaN技术: 高效功率转换的需求 | White paper | 2020-08-17 |
| Nexperia_document_book_MOSFETGaNFETApplicationHandbook_2020.pdf | MOSFET & GaN FET Application Handbook | User manual | 2020-11-05 |
| nexperia_whitepaper_gan_need_for_efficient_conversion_Japanese.pdf | Whitepaper: GaN need for efficient conversion (Japanese) | White paper | 2021-05-20 |
| vp_CCPAK_GaN_FETs.zip | CCPAK GaN FETs (SMD) | Value proposition | 2022-01-27 |
| AN90030.pdf | Paralleling of Nexperia cascode GaN FETs in half-bridge topology | Application note | 2023-03-22 |
| nexperia_document_leaflet_GaN_CCPAK_2023.pdf | CCPAK GaN FETs | Leaflet | 2023-10-25 |
| nexperia_document_leaflet_GaN_CCPAK_2023_CHN.pdf | CCPAK GaN FETs Chinese | Leaflet | 2023-10-25 |
| nexperia_document_leaflet_GaNFETs_2025-CHN.pdf | Power GaN FETs Chinese | Leaflet | 2025-03-10 |
| nexperia_document_leaflet_GaNFETs_2025.pdf | Power GaN FETs | Leaflet | 2025-03-10 |
| AN90053.pdf | Advanced SPICE models for Nexperia cascode Gallium Nitride (GaN) FETs | Application note | 2025-12-09 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.