Redirect: /my/login
Discover Nexperia’s extensive portfolio of essential semiconductors which enable the basic functionality of virtually every commercial electronic design in the world – from automotive and industrial to mobile and consumer applications.
For a variety of high-voltage (≥ 650 V), medium-voltage (80 - 200 V) and low-voltage (< 80 V) applications Nexperia GaN FETs and bi-directional switches (BDS) deliver the fastest transition / switching capability, best power efficiency and enhanced power density through reduced conduction and switching losses.
With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions for virtually every commercial electronic design in the world.
Today’s cars are undergoing the greatest transformation the industry has seen. Continued electrification is resulting in significant changes from the powertrain right through to the cloud with ever more electronic functionality being added to increase safety and comfort.
From industrial automation to renewable energy and e-mobility solutions, Nexperia helps keep industry running by providing proven quality and stable high-volume supply alongside lifetime reliability and product longevity.
Our phones are firmly ensconced in our lives – indispensable tools for information, networking, entertainment and a whole range of services from banking to calorie counting. But they need components that occupy little board space, help extend battery life and support sophisticated functionality.
When we think of computing and consumer applications we tend to envisage laptops and washing machines. However today's applciations offer a whole swathe of new and innovative products - from robot vacuum cleaners to self-charging remote controls.
Motor drives convert electrical power into controlled motion, from compact low-voltage stepper and brushed or brushless DC stages to high-power three phase inverter platforms. Typical voltage ratings span low ( < 48 V), medium (48 - 400 V) and high (> 400 V), with a focus on performance, robustness and efficiency.
Virtually every electronic device relies on some form of power conversion. Whether it is transforming AC grid power into a DC power rail, boosting a DC battery voltage or simply handling the increasingly diverse range of power rails in today’s electronic systems.
Any complex system can be broken down into a number of sub-systems, which can appear in a host of applications. From motor drives and power supplies to constant current sources for stable driving of LED strings, The only difference between these sub-systems are their specifications and overall efficiency.
Explore our extensive collection of Nexperia reference designs and third-party evaluation boards and reference designs. Leveraging the latest in semiconductor technology, they offer complete systems, subsystems, and specialized functions that seamlessly integrate into your projects.
Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability by simply trying one of our comprehensive range of evaluation boards for yourself.
Nexperia interactive application notes use PartQuest Explore simulations to bring traditional written application notes to life. They provide guidelines for various power designs and topologies using embedded simulations to enhance your user experience.
Nexperia doesn’t just develop high-performance power products and innovative power technologies. We also create the most advanced tools to provide knowledge, learning, and support for design engineers.
You can change your Change Notification (CN) preferences in My Nexperia. These preferences set your CN view in My Nexperia and the CN emails.
By default you will see all Change Notifications that are available to you.
Change preferencesRedirect: /my/login